Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 57

Sort:
PathWave Thermal Design
PathWave Thermal Design is a device-level thermal simulator for ICs and stacked-die SiP. It is used by leading semiconductor vendors worldwide to improve their circuit performance and reliability.

Data Sheet 2019-03-22

Dedicated for RF/Microwave Circuit Design RFPro Electromagnetic (EM) Simulation Platform
RFPro is the next generation electromagnetic (EM) simulation platform for RF and Microwave circuit designs. It seamlessly integrates with the Advanced Design System (ADS) circuit design flow.

Technical Overview 2019-01-08

IC-CAP Device Modeling Software
This Technical Overview presents Keysight Technologies IC-CAP Device Modeling Software. The IC-CAP platform enables the measurement, characterization and modeling model parameter extraction of both discrete and on-wafer devices.

Technical Overview 2018-12-03

Keysight W1468BP/BT SystemVue Spectrasys Bundle
The SystemVue Spectrasys Bundle enables you to efficiently design optimal RF system architectures. Its interactive system frequency planning (WhatIF) capabilities cut tedious calculation of mixing frequencies in the RF system from hours to minutes. And, innovative root cause analysis in the Spectrasys system simulator identifies the origins of problematic spurious signals before critical commitments are made to architectures, frequencies, and component partitioning to prevent costly hardware integration delays downstream.

Data Sheet 2018-10-25

PDF PDF 775 KB
W1908 Automotive Radar Library
The W1908EP/ET SystemVue Automotive Radar Library provides dozens of highly-parameterized simulation models and reference designs for automotive radar scenario simulation.

Data Sheet 2018-10-18

E4727A Advanced Low-Frequency Noise Analyzer
The E4727A Advanced Low-Frequency Noise Analyzer supports wafer mapping measurement and data analysis of flicker noise and random telegraph noise.

Data Sheet 2018-09-28

W1906EP/ET 5G Baseband Verification Library
Simulation Reference Library for Next- Generation Communication Architects, Standard Developers, Baseband Algorithm Researchers, and Component Verifiers in Research and Development.

Data Sheet 2018-05-21

Power Electronics Device Modeling
Power Electronics Model Generator (PEMG) software provides a comprehensive modeling solution for discrete power electronics devices, with an intuitive UI and the latest, most powerful models.

Technical Overview 2018-03-23

W2360EP/ET SIPro, W2359EP/ET PIPro
SIPro and PIPro composite EM technology delivers high-accuracy and faster results, all within Advanced Design System (ADS).

Data Sheet 2017-11-02

Keysight EEsof EDA SystemVue
SystemVue is an EDA environment for electronic system-level (ESL) design that allows system architects and algorithm developers to innovate the physical layer (PHY) of communications systems.

Technical Overview 2017-06-21

W1919 GNSS Baseband Verification Library
SystemVue Algorithm Reference Library for Global Navigation Satellite Systems (GNSS), Intended for System Architecture, Baseband Algorithms and Verification.

Data Sheet 2017-06-07

W1714 SystemVue AMI Modeling Kit, W1713 SystemVue SerDes Model Library
This datasheet provides an overview of the W1714 SystemVue AMI Modeling Kit, which consists of SerDes libraries for SystemVue plus automatic IBIS AMI model generation.

Data Sheet 2017-03-21

W1719 SystemVue RF System Design Kit
The W1719 brings fast nonlinear X-parameters (ADS) and Fast Circuit Envelope models (GoldenGate) into the dataflow environment, for system-level verification.

Data Sheet 2016-08-04

W1905 Radar Model Library
The W1905 Radar Model Library is a simulation reference library for designing and testing Radar and electronic warfare (EW) systems. It is available as an option to the SystemVue system-level modeling software.

Data Sheet 2016-08-03

W1918 LTE-Advanced Baseband Verification Library
The W1918 LTE-Advanced Baseband Verification Library saves time, reduces engineering effort and accelerates the maturity of baseband PHY designs.

Data Sheet 2016-07-28

W1902 Digital Modem Library
The W1902EP/ET is a simulation reference library supporting 40 types of modulation for Satellite and Military Communications architects, baseband algorithm researchers, and component verifiers in R&D.

Data Sheet 2016-07-26

W1717 SystemVue Hardware Design Kit - Data Sheet
The SystemVue W1717EP/ET generates fully synthesizable, hierarchical RTL-level Verilog and VHDL that is bit-true, and cycle accurate.

Data Sheet 2016-07-26

W2352EP/ET PCI Express Compliance Test Bench
The W2352EP/ET PCI Express Compliance Test Bench helps solve the problem of simulation-measurement correlation.

Data Sheet 2015-05-29

PDF PDF 687 KB
W2353EP/ET USB Compliance Test Bench
The W2353EP/ET USB Compliance Test Bench helps solve the problem of simulation-measurement correlation.

Data Sheet 2015-05-29

PDF PDF 736 KB
W1906BEL 5G Baseband Exploration Library
This data sheet describes the W1906BEL 5G Baseband Exploration Library, a simulation reference library for 5G research.

Data Sheet 2014-10-10

W2309EP/ET DDR Bus Simulator and W2317EP/ET DDR Bus Simulator Distributed Computing 8-pack
The W2309EP DDR Bus Simulator quickly generates accurate BER contours, masks, and margins between the two, for the DDR memory bus specification published by JEDEC.

Data Sheet 2014-10-08

DDR4 Compliance Test Bench - Data Sheet
W2351EP/ET DDR4 Compliance Test Bench data sheet. The W2351EP/ET DDR4 Compliance Test Bench helps solve the problem of simulation-measurement correlation.

Data Sheet 2014-08-07

Quick Start for Signal Integrity Design Using Advanced Design System (ADS) – Technical Overview
This demo guide is a part of the high-speed digital design workflow for signal integrity engineers using Advanced Design System.

Technical Overview 2014-08-04

W2349EP/ET ADS Electro-Thermal Simulator - Data Sheet
The ADS Electro-Thermal Simulator provides accurate, "temperature aware" IC simulation results by using device temperatures that take into account thermal coupling, and thermal characteristics.

Data Sheet 2014-08-02

Overview on Noise in Ring Topology Mixers
This Paper explores the formal definition of noise figure and shows the ADS noise figure definition, and also shows that the noise figure for a mixer does not have to exceed its conversion loss.

Technical Overview 2014-07-31

PDF PDF 217 KB

1 2 3 Next