Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

51-75 of 126

Sort:
A Packaged 60 GHz Low-Power Transceiver with Integrated Antennas for Short-Range Communications
This paper describes a 60-GHz transceiver with integrated antennas for short range and low power wireless communications fabricated in a CMOS 65nm SOI technology. The transceiver uses an on-off-keying UWB pulse modulation and is packaged in a standard QFN48L pre-molded cavity package with removable lid. The transceiver performances at 60-GHz was evaluated using the full wave 3D electromagnetic and the circuit cosimulation.

Application Note 2013-03-25

FEM Modeling of Gigahertz TEM Cells for Susceptibility Analysis of RFID Products
This paper presents a novel simulation methodology to model the coupling between a GTEM cell and an RF-ID antenna. This model can further be used in a simulation test bench to verify the susceptibility of contactless RFID cards to RF interference from mobile phone transmissions. In this test bench the immunity test signals are injected into the contactless smart card under design within a model of a GTEM cell. A GTEM cell is used for this purpose because it is the only real-life test environment that allows exposing the DUT with a localized plane wave from 13.56 MHz up to multi-GHz frequencies. Our proposed methodology has been well verified by comparing simulations with measurements.

Application Note 2013-02-08

Equivalent Circuit Based Models For Surface Mount RLC Components
Modelithics white paper on understanding S-parameter versus equivalent circuit-based models for surface mount RFC components.

Application Note 2013-02-06

Creating C++ Algorithms in SystemVue Using Model Builder
The SystemVue C++ Model Builder interface provides a powerful mechanism for exploring signal processing algorithms for communications system design.

Application Note 2012-11-14

PDF PDF 1.53 MB
Frequency Domain Analysis of Jitter Amplification in Clock Channels
Clock channel jitter amplification factor in terms of transfer function or S-parameters is derived. Amplification is shown to arise from smaller attenuation in jitter lower sideband than in the fundamental. Amplification scaling with loss is obtained.

Application Note 2012-11-01

PDF PDF 257 KB
Designing, Verifying and Testing Stepped Frequency Radar Systems for Commercial and A/D Applications
This note shows a simulation platform using SystemVue software that easily links measurement tools to enable the design, validation and test of SFR systems under different environments.

Application Note 2012-10-18

PDF PDF 688 KB
Explore the SERDES Design Space Using the IBIS AMI Channel Simulation Flow
Simulation of modern chip-to-chip links requires you abandon the SPICE-based approach and adopt a new approach based on an IBIS AMI channel simulation flow.

Application Note 2012-09-21

Which Electromagnetic Simulator Should I Use?
This paper outlines three of the key EM simulation technologies, MoM, FEM, FDTD and attempt to compare and contrast the relative merits of each.

Application Note 2012-04-06

PDF PDF 3.21 MB
Mixed-Signal Integration Challenges in Complex Radar Systems
Using A Common Measurement Platform to Address the Mixed-Signal Integration Challenges in Complex Radar Systems presents an alternate design and test approach for today’s complex radar systems.

Application Note 2012-02-10

PDF PDF 1.99 MB
Using Keysight SystemVue to Create Realistic Scenarios for Radar and EW Applications
Shows how the combination of software and hardware capabilities makes it possible to create dynamic and realistic scenarios for both component testing and scenario simulation for system test.

Application Note 2012-01-24

Statistical Modeling in MBP
This application note introduces the statistical module in Model Builder Program (MBP). The module’s contents, including data format, plot configuration, Monte Carlo (MC) analysis, extraction flow, and IMV plot are covered. Knowledge Center login required.

Application Note 2011-12-01

Mismatch Modeling in MBP
This application note introduces the basic components of Model Builder Program’s (MBP’s) mismatch module. The steps to run the built-in extraction flow, and how to configure and plot an IMV graph in MBP are also demonstrated. Knowledge Center login required.

Application Note 2011-12-01

Loading Multi-Die Data in MBP
This application note describes how to set up the script-based environment so that MBP can load and utilize ET data. Knowledge Center login required.

Application Note 2011-10-01

Load Pull + NVNA = Enhanced X-Parameters for PA Designs
With high mismatch and technology-independent large-signal device models.

Application Note 2011-09-08

Lib Test in Model Quality Assurance
This application note describes how to run quick checking on the model libraries by using the Lib Test feature in Model Quality Assurance (MQA). Knowledge Center login required.

Application Note 2011-09-01

Optimization Weight Setting
This application note describes how to set weight in Model Builder Program (MBP). Knowledge Center login required.

Application Note 2011-08-01

Adding Additional Instance Parameters
This application note describes how to add additional instance parameters in Model Builder Program (MBP). Knowledge Center login required.

Application Note 2011-08-01

TMI Aging Model Application
This application note describes how to implement a TSMC Modeling Interface (TMI) aging model in Model Builder Program (MBP). Knowledge Center login required.

Application Note 2011-08-01

Batch Mode Application
This application note describes how to batch run multiple tasks in Model Quality Assurance (MQA). Knowledge Center login required.

Application Note 2011-08-01

Multiple Simulations in MBP
This application note describes how to compare two or more different models in Model Builder Program (MBP). Knowledge Center login required.

Application Note 2011-07-01

Implementing Verilog-A Models in MBP
This application note describes how to implement Verilog-A models in Model Builder Program (MBP). Knowledge Center login required.

Application Note 2011-07-01

Advanced Graph Export
This application note describes how to customize the report to be exported in Model Builder Program (MBP). Knowledge Center login required.

Application Note 2011-07-01

Binned Model Generation and Tweaking
This application note describes how to generate and tweak binning models in Model Builder Program (MBP). Knowledge Center login required.

Application Note 2011-07-01

Generate and Tweak Corner Models
This application note describes how to generate and tweak corner models in Model Builder Program (MBP). Knowledge Center login required.

Application Note 2011-07-01

Implementing MOSRA Models in MBP
This application note describes how to implement a MOS reliability analysis (MOSRA) model in Model Builder Program (MBP). Knowledge Center login required.

Application Note 2011-07-01

Previous 1 2 3 4 5 6 Next