您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-25 / 376

排序:
Keysight ABL Flow from Zuken CR-8000
The Advanced Design System (ADS) board link enables a smooth transition from your Zuken flow to Keysight’s Pathwave ADS for simulation and analysis. Watch this video to learn how to use the ABL link for a SIPro or PIPro simulation.

基本展示 2019-09-06

RF GaN Device Models and Extraction Techniques
This presentation was recorded at IMS 2019. The Workshop covers the market trends, technology and challenges in using Gallium Nitride (GaN) devices.

基本展示 2019-08-30

Keysight InfiniiVision Oscilloscope Software Packages
Increase your probability of capturing bus errors with hardware-based serial decoding. Make informed decisions with mask testing, Bode plots, jitter analysis, and more. Further your analysis with symbolic decoding, lister display, and dual-bus time-interleaved decoding.

基本展示 2019-08-27

3D Visualization of 5G NR Beams and KPIs
With Keysight's 3D Visualizer you can view 5G NR beams and KPIs on a 3D map.

基本展示 2019-08-21

Live 5G NR Measurements in New York with Nemo Handy
Using Keysight’s handheld measurement solution Nemo Handy to measure and analyze a live 5G NR network in New York.

基本展示 2019-08-14

ADS YouTube 影片
Keysight EEsof EDA 在 YouTube 上的先進設計系統(ADS)影片播放清單。

基本展示 2019-07-26

Taking 5G Network Testing to Another Level with Nemo Handy and Nokia Drone
The 5G NR support in Nemo Handy enables mobile network operators and network vendors to test the advanced features and performance of 5G NR networks both outdoors and in busy and crowded indoor spaces.

基本展示 2019-07-16

Nemo Handy Running on Samsung Galaxy S10 5G Mobile Device
The 5G NR support in Nemo Handy enables operators and network vendors to test the advanced features and performance of 5G NR networks, for example, in busy and crowded indoor spaces.

基本展示 2019-06-28

Keysight RFPro in ADS for EM-Circuit Co-Simulation
Keysight RFPro simplifies EM-Circuit co-simulation for the design of RF Modules, MMIC, RFIC and RF Board.

基本展示 2019-03-29

5G NR drive testing and benchmarking with Nemo Intelligent Device Interface
Nemo Intelligent Device Interface is a new device control solution for QoS and QoE measurements. It enables the benchmarking and drive testing of all cellular technologies ranging from legacy 2G to 5G NR and is easily expandable from a single handheld unit to a large-scale benchmarking system.

基本展示 2019-02-20

5G NR Field Measurements with Nemo Outdoor and Qualcomm X50 Modem
5G NR field measurement results with Nemo Outdoor being connected to Qualcomm X50 5G NR test terminal. Detailed run-through of analyzing 4G and 5G network data simultaneously.

基本展示 2019-02-05

Nemo Handy is Ready for 5G NR
First 5G NR measurements performed with Nemo Handy running on Qualcomm X50 5G NR test terminal.

基本展示 2019-02-05

Workspace Management in ADS 2019
Learn about some of the new workspace management features that are part of Advanced Design System (ADS) 2019.

基本展示 2019-01-29

5G NR Drive Test in Elisa Network
5G NR coverage measurements help to understand the differences between 5G NR and 4G deployments and the impact of having both technologies on the same sites. Elisa is a leader in the implementation of 5G NR in Finland and Estonia. Together with Keysight, Elisa conducts early 5G NR field measurements.

基本展示 2019-01-19

SystemVue 影片庫
Keysight EEsof EDA 在 YouTube 上的 SystemVue 影片播放清單

基本展示 2019-01-09

Avoidance Routing in ADS 2019
Learn how to use the Avoidance Routing feature in Advanced Design System (ADS) 2019 to automatically build DRC-compliant RF Module and Package Designs

基本展示 2019-01-03

Datalink Add-on in ADS 2019
Learn how to use the Datalink Add-on feature in Advanced Design System (ADS) 2019 which enables advanced data analysis directly from Data Display using Python.

基本展示 2019-01-03

5G NR Beam Coverage and Quality Field Measurement with Nemo Solutions
Using Keysight Nemo 5G scanner solutions to measure and analyze coverage and quality of 5G NR beams in real field conditions.

基本展示 2018-12-03

5G NR Beam Coverage and Quality Field Measurement with Nemo Solutions
Using Keysight Nemo 5G scanner solutions to measure and analyze coverage and quality of 5G NR beams in real field conditions.

基本展示 2018-12-03

Keysight EEsof EDA Videos on YouTube
YouTube channel of Keysight EEsof EDA Videos

基本展示 2018-11-26

Product demonstration of Keysight Automotive Ethernet Link Segment Solution
Video demonstration and showcase of Keysight harness and connection test solution for automotive Ethernet.

基本展示 2018-09-21

How to Solve Signal Integrity Problems: The Basics
How to Solve Signal Integrity Problems: The Basics shows you how to use basic signal integrity (SI) analysis techniques such as eye diagrams, S-parameters, time-domain reflectometry (TDR) and single pulse response to solve signal integrity problems.

使用說明影片 2018-09-18

NB-IoT and LTE-M Field Measurements with Keysight Nemo IoT Measurement Solutions

基本展示 2018-09-11

Handheld IoT Network Coverage Verification with Nemo IoT Meter

基本展示 2018-06-26

Unattended Drive Test Measurements with Nemo Autonomous Probe
Nemo Autonomous Probe enables cost-effective, remote-controlled measurements without the need for a supervising drive test engineer on the field.

基本展示 2018-06-13

1 2 3 4 5 6 7 8 9 10 ... 下一頁