Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

51-75 из 3230

Упорядочить:
N7625C Signal Studio for LTE/LTE-Advanced TDD 2020 Online Documentation (.chm file)
Downloadable online documentation that includes technical overview, release notes, tutorials, installation information, and more.

Файл справки 2020-07-23

N7623C Signal Studio for Digital Video 2018 Online Documentation (webhelp)
Viewable online documentation that includes technical overview, release notes, tutorials, installation information, and more.

Файл справки 2020-07-23

N7624C Signal Studio Pro for LTE/LTE-Advanced FDD 2020 Online Documentation (webhelp)
Viewable online documentation that includes technical overview, release notes, tutorials, installation information, and more.

Файл справки 2020-07-23

N7626C Signal Studio for V2X 2020 Online Documentation (.chm file)
Downloadable online documentation that includes technical overview, release notes, tutorials, installation information, and more.

Файл справки 2020-07-23

N7610C Signal Studio for IoT 2020 Online Documentation (webhelp)
Viewable online documentation that includes technical overview, release notes, tutorials, installation information, and more.

Файл справки 2020-07-23

N7631C Signal Studio Pro for 5G NR 2020 Online Documentation (webhelp)
Viewable online documentation that includes technical overview, release notes, tutorials, installation information, and more.

Файл справки 2020-07-23

N7625C Signal Studio Pro for LTE/LTE-Advanced TDD 2020 Online Documentation (webhelp)
Viewable online documentation that includes technical overview, release notes, tutorials, installation information, and more.

Файл справки 2020-07-23

D9010EBZC 10GBASE-T, NBASE-T and MGBASE-T Compliance Test Application Software - Data Sheet
This document provides a brief overview of the software, hardware and accessories that help generate a complete solution for D9010EBZC 10GBASE-T, NBASE-T and MGBASE-T Compliance Test Application Software.

Техническая информация 2020-07-22

EMI X-Series Measurement Application, Multi-touch UI - Technical Overview
The EMI measurement application allows you to perform precompliance measurements and diagnostic evaluation of your designs with Keysight's X-Series signal analyzers.

Обзор технических характеристик 2020-07-21

PDF PDF 4.17 MB
SA8710A Automotive Cybersecurity Penetration Test Solution
To achieve the dream of the full autonomy, the car needs to be connected to the outside world. These connections, however, open the car to outside interference. Keysight can help you find vulnerabilities before anyone else does.

Руководство по конфигурации 2020-07-21

Remote Programmer's Reference, D9060GDDC GDDR6 Compliance Test Application
Describes the test names and IDs and the configuration variable names used when writing programs to remotely control the Keysight D9060GDDC GDDR6 compliance test application software.

Руководство по программированию и синтаксису 2020-07-20

PDF PDF 268 KB
Infiniium Oscilloscope Probes and Accessories - Data Sheet
Infiniium oscilloscopes have a wide selection of high-quality probes and accessories for your particular applications to help you get the most out of your scope.

Техническая информация 2020-07-20

Keysight Accelerates 5G Design, Simulation and Verification Workflows with PathWave Design 2021
Keysight announces PathWave Design 2021, an open, scalable and predictable 5G and mmWave software solution.

Материалы для прессы 2020-07-20

D9040DDRC DDR4 and LPDDR4 Compliance Test Application Software
Use the DDR4 and LPDDR4 application to test, debug and characterize your DDR4 and LPDDR4 designs quickly and easily. It automatically configures the oscilloscope for each test and generates an informative HTML report at the end of the test. The application not only compare the results with the specification test limit but also includes margin analysis which indicates how closely the device passes or fails each test. In addition, the complex analysis of the DDR4 and LPDDR4 signals is taken cared by the application which saves user time and effort if the measurements are done manually.

Техническая информация 2020-07-17

Latency in Automotive Ethernet Switches
Latency is critical in automotive Ethernet systems. See how Keysight protocol decode & trigger application to measure latency in your switch.

Демонстрация 2020-07-15

Remote Programmer's Reference, D9010ETHC Ethernet Electrical Performance Compliance Software
Describes the test names and IDs and the configuration variable names used when writing programs to remotely control the Keysight D9010ETHC Ethernet electrical performance validation and compliance software.

Руководство по программированию и синтаксису 2020-07-15

PDF PDF 267 KB
Remote Programmer's Reference, D9050PCIC PCI Express 5.0 Compliance Test Application
Describes the test names and IDs and the configuration variable names used when writing programs to remotely control the Keysight D9050PCIC PCI Express 5.0 compliance test application software.

Руководство по программированию и синтаксису 2020-07-14

Signal Studio for WLAN 802.11a/b/g/j/p/n/ac/ah/ax N7617C - Technical Overview
Create Keysight-validated and performance-optimized reference signals compliant with the IEEE 802.11a/b/g/j/p/n/ac/ah/ax standards with Keysight’s Signal Studio software. Learn more in this overview.

Обзор технических характеристик 2020-07-14

PDF PDF 2.14 MB
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

Техническая информация 2020-07-14

Channel Measurement Using Signal Studio Pro for Custom Modulation and 89600 VSA
See through the complexity of channel measurements with a comprehensive set of tools for signal generation and vector signal analysis

Обзор технических характеристик 2020-07-13

PDF PDF 761 KB
Keysight N1000A + N1060A Analysis of Closed PAM4 Eye Diagram

Демонстрация 2020-07-13

Kandou Bus and Keysight collaborate on an innovative test solution for chord signaling applications

Демонстрация 2020-07-13

Testing Resilience of Automobiles Against Cyber-Attacks
Today’s vehicles are heavily connected and serve a purpose beyond just transportation. Autonomous vehicles need more connection interfaces — which increases the number of potential cyber-attack surfaces. Although the automotive industry invests in securing vehicles, they must continue to validate the effectiveness of these solutions.

Демонстрация 2020-07-13

Physical Layer Test System (PLTS) 2020 - Technical Overview
The new Physical Layer Test System (PLTS) 2020 is the industry standard for signal integrity measurements and data post processing of high-speed interconnects, such as cables, backplanes, PCBs and connectors.

Обзор технических характеристик 2020-07-13

PDF PDF 2.39 KB
Keysight N1000A + N1060A PAM4 12 Edge Jitter Measurement Speed:

Демонстрация 2020-07-13

Назад 1 2 3 4 5 6 7 8 9 10 ... Следующие