Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

476-500 из 3135

Упорядочить:
MQA 2019 Release Notes
Model Quality Assurance (MQA) 2019 product release notes.

Информация о версии продукта 2019-02-07

MQA 2019 Documentation
Model Quality Assurance (MQA) 2019 Product Documentation.

Справочное руководство 2019-02-07

MBP 2019 Release Notes
Model Builder Program (MBP) 2019 product release notes.

Информация о версии продукта 2019-02-07

Nemo Autonomous Probe 4UE - Brochure
This 2-page brochure introduces key features and benefits of Nemo Autonomous Probe 4UE

Брошюра 2019-02-07

PDF PDF 1.46 MB
Nemo Handy is Ready for 5G NR
First 5G NR measurements performed with Nemo Handy running on Qualcomm X50 5G NR test terminal.

Демонстрация 2019-02-05

5G NR Field Measurements with Nemo Outdoor and Qualcomm X50 Modem
5G NR field measurement results with Nemo Outdoor being connected to Qualcomm X50 5G NR test terminal. Detailed run-through of analyzing 4G and 5G network data simultaneously.

Демонстрация 2019-02-05

N5183B MXG X-Series Signal Generator Microwave Analog - Configuration Guide
This configuration guide will help you determine which performance options, software applications, accessories, and services to include with a new or existing MXG microwave analog signal generator.

Руководство по конфигурации 2019-01-30

PDF PDF 1.26 MB
Using Vector Modulation Analysis to Analyze Complex Signals - Application Note
To address your dynamic measurement needs, Keysight offers dedicated signal analysis applications for 5G NR, LTE-Advanced Pro (including NB-IoT/eMTC), WLAN 802.11ax along with general-purpose measurement applications for analysis of both standards-based signals and customized propriety signals.

Руководство по применению 2019-01-30

PDF PDF 2.43 MB
Designing and Testing 3GPP W-CDMA Base Stations (Including Femtocells) - Application Note
W-CDMA is one of several wideband digital cellular technologies competing for the third-generation (3G) cellular market.

Руководство по применению 2019-01-30

USB 2.0 Compliance Testing with Infiniium Oscilloscopes - Application Note
This Application Note discusses the solution for the USB 2.0 test suite. The Keysight solution is the only one-box solution that uses the official USB-IF scripts for precompliance ans compliance testing.

Руководство по применению 2019-01-29

Workspace Management in ADS 2019
Learn about some of the new workspace management features that are part of Advanced Design System (ADS) 2019.

Демонстрация 2019-01-29

Extensible VEE Object (EVO) Developer's Guideline - Application Note
Keysight VEE provides a way to extend Keysight VEE functionality by introducing Extensible VEE Object (EVO). Each EVO has its own GUI control and execution behavior, and is similar to generic VEE object.

Руководство по применению 2019-01-28

PDF PDF 1.43 MB
Keysight Accelerates Product Development Workflows with New PathWave ADS Solutions
Keysight announces PathWave Memory Designer, a new double data rate (DDR) memory simulation capability that is part of PathWave Advanced Design System (ADS) 2019.

Материалы для прессы 2019-01-28

DDR5 Tx Compliance Test Software
DDR5 Tx compliance app software datasheet

Техническая информация 2019-01-28

Signal Studio for Global Navigation Satellite Systems (GNSS) N7609C
Create Keysight validated real-time signals that simulate satellites such as GPS, GLONASS, European Galileo system or Chinese Beidou Navigation Satellite System. Learn more in this technical overview.

Обзор технических характеристик 2019-01-23

PDF PDF
D9050PCIC PCI Express 5.0 Transmitter Compliance Test Application - Data Sheet
Description of the D9050PCIC PCI Express 5.0 Transmitter Test (TX) compliance tool for Keysight UXR-Series and Z-Series Oscilloscopes

Техническая информация 2019-01-23

PDF PDF 865 KB
Signal Studio for Global Navigation Satellite Systems (GNSS) N7609C - Technical Overview
Create Keysight validated real-time signals that simulate satellites such as GPS, GLONASS, European Galileo system or Chinese Beidou Navigation Satellite System. Learn more in this technical overview.

Обзор технических характеристик 2019-01-23

PDF PDF 2.30 MB
5G NR Drive Test in Elisa Network
5G NR coverage measurements help to understand the differences between 5G NR and 4G deployments and the impact of having both technologies on the same sites. Elisa is a leader in the implementation of 5G NR in Finland and Estonia. Together with Keysight, Elisa conducts early 5G NR field measurements.

Демонстрация 2019-01-19

Signal Studio for WLAN 802.11a/b/g/j/p/n/ac/ah/ax N7617C - Technical Overview
Create Keysight-validated and performance-optimized reference signals compliant with the IEEE 802.11a/b/g/j/p/n/ac/ah/ax standards with Keysight’s Signal Studio software. Learn more in this overview.

Обзор технических характеристик 2019-01-18

PDF PDF 2.13 MB
Signal Studio for IoT N7610C
Create Keysight validated and performance-optimized reference signals compliant to IEEE 802.15.4 (for ZigBee), 802.15.4g (for Wi-SUN) and ITU-T G.9959 (for Z-Wave) PHY standards.

Обзор технических характеристик 2019-01-18

PDF PDF
Signal Studio for IoT N7610C - Technical Overview
Create Keysight validated and performance-optimized reference signals compliant to IEEE 802.15.4 (for ZigBee), 802.15.4g (for Wi-SUN) and ITU-T G.9959 (for Z-Wave) PHY standards.

Обзор технических характеристик 2019-01-18

Keysight to Showcase High-Speed Digital System Design Solutions at DesignCon 2019
Keysight's technical experts and application engineers will demonstrate advanced design and test solutions developed to address today's most difficult high-speed digital measurement challenges at DesignCon 2019.

Материалы для прессы 2019-01-14

Infiniium S-Series High-Definition Oscilloscopes - Data Sheet
Keysight's Infiniium S-Series oscilloscopes use 10-bit ADC and low-noise front-end technology that work together to provide up to 8 GHz performance with the industry’s best signal integrity.

Техническая информация 2019-01-11

Probe Resource Center
Visit the Probe Resource Center for probe manuals, data sheets, SPICE models, videos, application notes, and more.

Файл справки 2019-01-10

Nemo WindCatcher - Brochure
This 2-page brochure introduces key features and benefits of Nemo WindCatcher.

Брошюра 2019-01-07

PDF PDF 1.87 MB

Назад ... 11 12 13 14 15 16 17 18 19 20 ... Следующие