Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

426-450 из 3229

Упорядочить:
N7621B Signal Studio for Multitone Distortion – Technical Overview
Create Keysight validated and performance optimized multitone and noise power ratio (NPR) signals for testing narrowband components and receivers for communications systems.

Обзор технических характеристик 2019-08-21

PDF PDF 3.52 MB
N7621B Signal Studio for Multitone Distortion

Обзор технических характеристик 2019-08-21

PDF PDF
Better Satellite Link Distortion Testing Using Spectral Correlation Method - Application Note
Like ground-based systems, the capacity and complexity of space-based communications is growing exponentially. System designs are being pushed to their limits as the need for greater capacity leads to faster data rates and higher bandwidths. As always, signal power is a key metric, and the need for more power across wider channels means that power amplifiers spend more time inside their nonlinear operating region. The result of this is signal distortion, and systems designers need to find ways to either reduce this distortion or work around it. Making accurate, insightful measurements of this distortion is the first step in solving the problem.

Руководство по применению 2019-08-21

PDF PDF 325 KB
3D Visualization of 5G NR Beams and KPIs
With Keysight's 3D Visualizer you can view 5G NR beams and KPIs on a 3D map.

Демонстрация 2019-08-21

Nemo Invex II - Brochure
This 2-page brochure introduces key features and benefits of Nemo Invex II

Брошюра 2019-08-20

PDF PDF 4.70 MB
Infiniium 9000 Series Oscilloscopes - Data Sheet
The Infiniium 9000 Series oscilloscope is three instruments in one: scope, logic analyzer, and protocol analyzer, and it offers the widest range of debug and compliance application software.

Техническая информация 2019-08-15

Live 5G NR Measurements in New York with Nemo Handy
Using Keysight’s handheld measurement solution Nemo Handy to measure and analyze a live 5G NR network in New York.

Демонстрация 2019-08-14

Bluetooth® 5 Technology Fundamentals and Critical Test Parameters - Application Note
An overview of Bluetooth evolution and what is new in Bluetooth 5, physical layers and critical test requirements for Bluetooth 5, concluded with a brief introduction of Keysight Bluetooth signal generation and signal analysis solutions.

Руководство по применению 2019-08-13

Using PathWave Manufacturing Analytics to Achieve Greater Production First Pass Yield
Application note paper to promote PathWave Manufacturing Analytics (PMA) by describing how to make use of 2 features (Cpk table and False Failure analysis) within PMA to achieve greater production FPY.

Руководство по применению 2019-08-12

PDF PDF 2.10 MB
SystemVue Radar Library W1905
The W1905 Radar Model Library is a simulation reference library for designing and testing Radar and electronic warfare (EW) systems.

Совместное решение 2019-08-08

PDF PDF 278 KB
Microwave Network Analyzers PNA-X Series - Brochure
Learn how the PNA-X network analyzer provides complete linear and nonlinear compontent characterization in a single instrument. Includes customer case studies, features, specs, and more.

Брошюра 2019-08-08

PDF PDF 21.82 MB
EMI X-Series Measurement App, Multi-Touch UI
The EMI measurement application allows you to perform precompliance measurements and diagnostic evaluation of your designs with Keysight's X-Series signal analyzers.

Обзор технических характеристик 2019-08-08

PDF PDF
D9050LDDC LPDDR5 Tx Compliance Test Software - Data Sheet
Keysight’s D9050LDDC LPDDR5 compliance test application software provides a fast and easy way to test, debug and characterize your LPDDR5 designs. LPDDR5 technology offers high data rate of up to 6.4GT/s which enables higher bandwidth for data transfer with lower power. The D9050LDDC offers full test coverage to enable testing of transmitter physical layer of the LPDDR5 DRAM, data buffer and register chips.

Техническая информация 2019-08-06

PDF PDF 703 KB
D9010CEIC OIF-CEI 4.0 Compliance Test Application Software - Data Sheet
D9010CEIC OIF-CEI 4.0 Compliance Test Application

Техническая информация 2019-08-05

D9010XAUC XAUI Compliance Test Application Software with 10GBASE-CX4, CPRI, OBSAI and Serial RapidIO
The tests performed by the D9010XAUC software are based on the XAUI (IEEE 802.3-2005, Clause 47), 10GBASE-CX4 (IEEE 802.3-2005, Clause 54), XAUI-based CPRI, OBSAI, and Serial RapidIO specifications.

Техническая информация 2019-08-05

D9010EAPC 10GBASE-KR Compliance Test Application Software - Data Sheet
D9010EAPC 10GBASE-KR Compliance Test Application Software

Техническая информация 2019-08-05

D9030SATC SATA 6 Gb/s Compliance Test Software - Data Sheet
Use the SATA application to test, debug and characterize your SATA designs quickly and easily. It automatically configures the oscilloscope for each test and generates an informative HTML report at the end of the test. The application not only compare the results with the specification test limit but also includes margin analysis which indicates how closely the device passes or fails each test. In addition, the complex analysis of the SATA signals is taken cared by the application which saves user time and effort if the measurements are done manually.

Техническая информация 2019-08-05

PDF PDF 691 Bytes
D9010BJCC 100GBASE-CR4 Compliance Test Application Software - Data Sheet
D9010BJCC 100GBASE-CR4 Compliance Test Application Software

Техническая информация 2019-08-05

D9010CAUC CAUI-4 Compliance Test Application Software - Data Sheet
D9010CAUC CAUI-4 Compliance Test Application Software

Техническая информация 2019-08-05

PDF PDF 922 KB
Keysight A-Series and B-Series FieldFox Analyzers - Phased Array Antenna Option 360
User's Guide for all FieldFox products with Option 360

Руководство пользователя 2019-08-01

PDF PDF 1.98 MB
E7515A UXM Wireless Test Set Getting Started Guide
This manual documents UXM software

Руководство пользователя 2019-08-01

PDF PDF 3.21 MB
N7608C Signal Studio for Custom Modulation
Create 5G candidate custom waveforms, including OFDM and IQ waveforms with Keysight’s Signal Studio software. Learn more in this technical overview.

Обзор технических характеристик 2019-07-26

PDF PDF
ADS 2020 Release Notes
Information about the ADS 2020 product release.

Информация о версии продукта 2019-07-26

N7614C Signal Studio for Power Amplifier CFR, DPD and ET Test
Perform power amplifier tests with crest factor reduction, envelope tracking and digital pre-distortion with Keysight’s Signal Studio software. Learn more in this technical overview.

Обзор технических характеристик 2019-07-23

PDF PDF
M90XA X-Series Measurement Applications for Modular Instruments - Startup Guide
Startup Guide for M90XA X-Series Measurement Applications for Modular Instruments. Covers theory of operation and how-to procedures. Includes troubleshooting. Gets the users to the point of installation and configuration with the GUI & SCPI Commands.

Краткое руководство по началу работы с прибором 2019-07-17

PDF PDF 2.10 MB

Назад ... 11 12 13 14 15 16 17 18 19 20 ... Следующие