Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 3080

Sort:
What is the difference between an equivalent time and a real-time oscilloscope? - Application Note
This document will discuss how each type of oscilloscope samples the incoming waveform and explain the trigger requirements.

Application Note 2018-12-05

SCPI Language Compatibility X-Series Measurement App, Traditional UI
Get technical specifications, key performance parameters for Keysight's N9062EM0D SCPI Language Compatibility X-Series Measurement App, Traditional UI

Technical Overview 2018-07-13

PDF PDF
SCPI Language Compatibility X-Series Measurement App, Traditional UI N9062EM0D - Technical Overview
Get technical specifications, key performance parameters for Keysight's N9062EM0D SCPI Language Compatibility X-Series Measurement App, Traditional UI

Technical Overview 2018-07-13

PDF PDF 2.04 MB
SCPI Language Compatibility X-Series Measurement App, Multi-Touch UI
Use SCPI programming commands with Keysight’s X-Series Measurement Applications. Learn more in this technical overview.

Technical Overview 2018-07-13

PDF PDF
89600 VSA Option BHK Custom IQ
89600 VSA software custom IQ modulation analysis (Option BHK) streamlines measurements on unique and non-standard signals in industries such as satellite and military communications.

Technical Overview 2018-07-13

PDF PDF
89600 VSA Option BHK Custom IQ
89600 VSA software custom IQ modulation analysis (Option BHK) streamlines measurements on unique and non-standard signals in industries such as satellite and military communications.

Technical Overview 2018-07-13

PDF PDF 3.61 MB
SCPI Language Compatibility X-Series Measurement App, Multi-Touch UI - Technical Overview
Use SCPI programming commands with Keysight’s X-Series Measurement Applications. Learn more in this technical overview.

Technical Overview 2018-07-13

PDF PDF 1.90 MB
89600 VSA Option AYA Vector Modulation Analysis
Use option AYA to analyze digital modulations and standards including types as simple as BPSK or as complex as 4096QAM, with presets for many cellular, wireless networking, and digital video standards.

Technical Overview 2018-07-11

PDF PDF
InfiniiVision Oscilloscope Probes and Accessories - Selection Guide
To achieve the best results from your scope, you need the right probes and accessories for your particular application. Check out a complete family of innovative probes and accessories for InfiniiVision oscilloscopes.

Selection Guide 2018-07-11

89600 VSA Option AYA Vector Modulation Analysis
Use Option AYA to analyze digital modulations and standards including types as simple as BPSK or as complex as 4096QAM, with presets for many cellular, wireless networking, and digital video standards

Technical Overview 2018-07-11

Nemo Walker Air - Brochure
This 2-page brochure introduces key features and benefits of Nemo Walker Air

Brochure 2018-07-05

PDF PDF 972 KB
Noise Figure X-Series Measurement App, Traditional UI N9069EM0D - Technical Overview
Noise figure X-Series measurement applications running inside Keysight's signal analyzers. Learn more in this technical overview.

Technical Overview 2018-07-03

PDF PDF 1.60 MB
Noise Figure X-Series Measurement Application, Multi-touch UI
Technical overview for N9069E noise figure measurement application for Keysight's Multi-touch X-Series Signal Analyzers.

Technical Overview 2018-07-03

PDF PDF
Remote Programmer's Reference, N5393F/G PCI-Express Compliance Test Application
Describes the test names and IDs and the configuration variable names used when writing programs to remotely control the Keysight N5393F/G PCI-Express compliance test application software.

Programming and Syntax Guide 2018-07-03

PDF PDF 372 KB
Noise Figure X-Series Measurement App, Traditional UI
An overview of the noise figure measurement application (N9069EM0D) for the X-Series signal analyzers and EMI receiver.

Technical Overview 2018-07-03

PDF PDF
Noise Figure X-Series Measurement Application, Multi-touch UI - Technical Overview
Technical overview for the N9069E noise figure measurement application for Keysight's Multi-Touch X-Series Signal Analyzers.

Technical Overview 2018-07-03

PDF PDF 1.66 MB
Probing a Midpoint of a Transmission Line that is Not Load Terminated - White Paper
With the advent of variable on die termination (i.e. ODT) many systems like low power double data rate memory (LPDDR) have the ability to either terminate a line in its characteristic impedance for high speed operation or terminate it with an open for lower speed operation. Many times there is a desire to probe the transmission line to monitor the signals on the line. When the transmission line is terminated in close to its characteristic impedance, the signals can be readily observed. However, if the line is terminated in an impedance that is not close to the characteristic impedance then it may not be possible to accurately measure the signals.

Application Note 2018-07-03

PDF PDF 1.98 MB
Streamline Series USB Vector Network Analyzer P937XA 2-port, up to 26.5 GHz - Data Sheet
Keysight Streamline Series: Exceptional performance in a small package. The compact USB vector network analyzer (VNA) is an affordable full 2-port VNA which dramatically reduces the size of test.

Data Sheet 2018-07-02

PDF PDF 4.11 MB
Methods of Implementation, N5393F/G PCI-Express Automated Test Application
Keysight N5393F/G PCI-Express Automated Test Application Compliance Testing Methods of Implementation

User Manual 2018-07-01

PDF PDF 39.45 MB
Online Help for N5393F/G PCI Express Automated Test Application
Contains help on the electrical tests that are performed by the PCI Express compliance test application.

Help File 2018-07-01

CHM CHM 71.08 MB
Noise Figure Measurement Accuracy - The Y-Factor Method - Application Note
Specific to instruments that use the Y-factor method for noise figure measurements, this app note discusses measurement basics, avoidable errors, loss and temperature corrections, and uncertainties.

Application Note 2018-06-29

Phase Noise X-Series Measurement App, Traditional UI N9068EM0D - Technical Overview
Phase Noise X-Series measurement applications running inside Keysight's signal analyzers. Learn more in this technical overview.

Technical Overview 2018-06-28

PDF PDF 3.78 MB
Phase Noise X-Series Measurement App, Traditional UI
This overview describes the N9068EM0D Phase Noise X-Series Measurement App, Traditional UI which is an ideal tool for design verification and troubleshooting as well as production line testing.

Technical Overview 2018-06-28

PDF PDF
Phase Noise X-Series Measurement Application, Multi-touch UI
The phase noise measurement application for the X-Series signal analyzers measures single-sideband noise power with log plot and frequency views.

Technical Overview 2018-06-27

PDF PDF
Nemo Outdoor - Brochure
This 2-page brochure introduces key features and benefits of Nemo Outdoor

Brochure 2018-06-27

PDF PDF 285 KB

1 2 3 4 5 6 7 8 9 10 ... Next