이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

상세 분류

상세분류 제거

분야별 검색결과

1-8 / 8

정렬방식:
Pulse, Pattern, Function, and Arbitrary Waveform Generators - Application Note
This Keysight family of pulse, pattern, function and arbitrary waveform generators can help you verify and characterize digital or analog systems, products, and components.

어플리케이션 노트 2018-09-17

PDF PDF 2.06 MB
Reduce your test time with a new 4-in-1 pulse generator - download free application notes
Reduce your test time with a new 4-in-1 pulse generator - download free application notes

어플리케이션 노트 2016-12-07

81150A and 81160A Pulse Function Arbitrary Noise Generators - Application Note
The Keysight 81150A and 81160A are pulse function arbitrary noise generators in different speed classes. They permit maximum test efficiency in a wide spectrum of applications.

어플리케이션 노트 2015-06-18

Radar Distance Test to Airborne Planes - Application Note
Keysight pulse pattern generators are used for testing military radar communication systems, and as demonstrated in this publication, the aviation industry.

어플리케이션 노트 2013-04-11

PDF PDF 904 KB
Pulse Parameter Definitions - Application Note
Here you find the pulse parameter definitions of terms used in the instrument specifications of Pulse Pattern Generators. Model Nos: 81110A, 81111A, 81112A, 81150A, 81160A, 81130A, 81131A, 81132A, 81133A, 81134A, 81180B, M8190A

어플리케이션 노트 2013-02-14

PDF PDF 793 KB
PCI Express® Revision 2 - Receiver Testing With J-BERT N4903A and 81150A Pulse - Application Note
Receiver Testing With J-BERT N4903A and 81150A Pulse

어플리케이션 노트 2008-12-03

PDF PDF 1000 KB
Upgrade to PCI Express 2.0© Receiver Test - Application Note
The 15431A is a filter set for the 81150A. It generates the random jitter profile for testing PCI Express 2.0 receivers, to be used in conjunction with the N4903A. This fact sheet explains the upgrade.

어플리케이션 노트 2008-10-24

PDF PDF 348 KB
New Noise Technology and Its Application - Application Note
New Noise Technology and Its Application

어플리케이션 노트 2008-09-12

PDF PDF 641 KB