Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-11 of 11

Sort:
Making Conducted and Radiated Emissions Measurements - Application Note
This application note provides an overview of radiated and conducted emissions measurements as well as a methodology for EMI precompliance testing.

Application Note 2019-03-08

Making EMI Compliance Measurements - Application Note
This application note provides an overview of EMI compliance test requirements and measurement approaches.

Application Note 2018-10-31

EMI Compliance Test vs. EMI Pre-Compliance Test - Application Brief
This paper gives you an understanding on the advantage of running an in-house EMI pre-compliance test with a spectrum analyzer, guide you through the process of making a good estimation of your new product's EMI performance, and diagnose unwanted emissions.

Application Note 2018-08-07

Signal Analysis Measurement Fundamentals, Optimize Noise Floor, Resolution Bandwidth, and More
Learn measurement fundamentals to optimize your signal analysis for greater insights

Application Note 2017-12-13

Streamline EMC Compliance Testing with Prescan Analysis Tools - Application Note
Application note

Application Note 2014-08-01

PDF PDF 899 KB
Essential Capabilities of EMI Receivers - Application Note
What makes an EMI receiver fully compliant? This application note provides an overview of some of the most useful internal diagnostic tools for quickly & efficiently measuring unwanted emissions.

Application Note 2013-10-14

Vector Signal Analysis Basics - Application Note
This application note serves as a primer on vector signal analysis. It covers VSA measurement concepts and theory of operation, general vector-modulation analysis and, digital-modulation analysis. Previously known as AN150-15.

Application Note 2012-11-21

New Test Methodologies Improve EMI Testing Efficiency
This 7 page application note discusses a sampling of PSA features of interest to the EMI community that will increase both the quality of data and speed by which results can be derived.

Application Note 2008-05-28

PDF PDF 801 KB
Making Compliance Measurements with the N9039A-Based EMI Measurement Receiver

Application Note 2007-08-15

PDF PDF 1.58 MB
Compliance Testing to the IEC/EN 61000-4-8 (AN 1319)
Electronic equipment can encounter magnetic fields at power line frequencies in a variety of places. As such, it is wise to ensure that the equipment will operate reliably when exposed to these power line frequency magnetic fields. The IEC/EN 61000-4-8 standard describes how equipment should be...

Application Note 2001-06-07

PDF PDF 307 KB
Compliance Testing to the IEC 1000-3-2 (EN 61000-3-2) and IEC 1000-3-3 (EN 61000-3-3) Standards (AN 1273)
Regulatory standards for AC mains phenomena are critical to maintaining the quality of ac power distribution systems. The goal of this Application Note is to provide an introduction to these standards as well as technical issues of these standards.

Application Note 2000-10-01

PDF PDF 627 KB