이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

1-6 / 6

정렬방식:
89601B/BN-BHJ, -B7R, -B7Z WLAN, 89600 VSA Software - Technical Overview
Gain greater insight into wireless LAN signals with the 89600 VSA software for 802.11a/b/g/n/ac modulation analysis.

기술 개요 2017-12-02

PDF PDF 3.24 MB
89601B/BN-BHF Custom OFDM Modulation Analysis, 89600 VSA Software - Technical Overview
89600 VSA software Option BHF enables OFDM measurements for analyzing custom OFDM formats, including FDD, TDD, MIMO and multi-user systems.

기술 개요 2017-12-01

M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

데이터시트 2017-04-29

MIMO RF Signal Analysis and Generation Test Systems and SW with V2895A MIMO Synchronization Unit
The flexible MIMO RF signal analysis and generation systems/software allow for any MIMO configuration up to 8x8 for MIMO-ready vector signal generators/analyzers using the MIMO synchronization unit.

기술 개요 2010-05-19

N6422C WiMAX™ Wireless Test Manager - Technical Overview
Keysight's test manager software provides ready-to-use tests, test plans, test sequencing, and menu-selectable hardware support for quick and easy automation of device verification and pre-conformance test processes.

기술 개요 2008-12-17

E8895 3GPP LTE Wireless Library

기술 개요 2007-07-23