Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-12 of 12

Sort:
T4010S Conformance Test System - Technical Overview
The T4010S LTE RF test systems are automated solutions for conformance test and design verification of LTE UE. This document covers key benefits, features, technical specifications and ordering info.

Technical Overview 2017-07-28

M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz - Data Sheet
This data sheet contains specifications and other technical information related to the M9391A PXIe Vector Signal Analyzer.

Data Sheet 2017-04-29

M9381A PXIe Vector Signal Generator - Data Sheet
The Keysight M9381A is the modular signal generator that provides Keysight quality and performance in the PXI form factor. It accelerates throughput by delivering new levels of speed in signal generation—the fastest RF tuning, Keysight proprietary innovative baseband tuning, versatile list mode, and more. Add the M9381A to your system—and break the speed barrier.

Data Sheet 2015-07-10

N9080A/W9080A LTE FDD & N9082A/W9082A LTE TDD X-Series Application - Technical Overview
An overview of the LTE FDD/TDD (N/W9080A & N/W9082A) X-Series measurement applications.

Technical Overview 2015-04-04

89600 WLA Software - Technical Overview
The 89600 WLA software provides wireless link analysis that decodes higher layer control messages and correlates them with the PHY-layer signals they manage.

Technical Overview 2014-05-15

89601B/BN-BHD, BHE, BHG, BHH LTE & LTE-Advanced FDD & TDD, 89600 VSA Software - Technical Overview
The 89600 VSA software has the capability to analyze LTE-Advanced as well as LTE signals in both FDD and TDD formats.

Technical Overview 2014-05-14

P-Series Power Meter/Sensor LTE Measurement
This article covers the technical overview and features, benefits and specifications of the P-Series power meters and sensors for LTE-TDD measurement applications.

Technical Overview 2010-11-19

LTE Solutions in Network Deployment and Optimization
Keysight’s E6474A and N9912A provide air interface troubleshooting and optimization, cell site test and interference hunting on LTE systems

Technical Overview 2009-11-13

PDF PDF 242 KB
W1910 LTE Boasband Verification Library, W1912 LTE Baseband Exploration
The W1910EP/ET and W1912ET LTE baseband PHY libraries save time, reduce engineering effort and accelerate the maturity of baseband PHY designs for next-generation 3GPP LTE systems.

Data Sheet 2009-07-27

Advanced Design System: The High-Frequency/High-Speed Co-Design Platform
Technical overview of Advanced Design System as a co-design platform.

Technical Overview 2009-02-10

3GPP-LTE Wireless Library Element Overview
Overview of 3GPP-LTE Wireless Library Element

Technical Overview 2009-02-02

E8895 3GPP LTE Wireless Library

Technical Overview 2007-07-23