Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

PXI / AXIe / DAQ & Modular Solutions

Support by Product Model Number:

Refine the List

remove all refinements

By Industry/Technology

By Type of Content

By Product Category

1-11 of 11

Sort:
Evolution to 5G Massive MIMO: Beamforming Simulation and Measurement - Application Brief
Overview of new requirements for the development and implementation of massive MIMO technology within the 5G ecosystem, including tools required to simulate, design and test highly complex systems.

Application Note 2017-02-23

Optimize your wideband test solution
download new application note: Optimize your wideband test solution

Application Note 2017-02-21

FPGA Implementation of a LUT-Based Digital Pre-Distortion - Application Note
This application note demonstrates the implementation of a signal transformation using a lookup table (LUT). This program transforms a sawtooth signal into a sinusoidal.

Application Note 2017-01-05

Increase PA/FEM Component Test Efficiency with MIPI® RFFE and SPI Bus Test Techniques
This note describes methods to characterize and validate RFFE and SPI serial bus performance on new wireless PA and FEM devices.

Application Note 2016-12-16

Testing 5G: Time to Throw Away the Cables - Article Reprint Microwave Journal
This article describes the test challenges of 5G technology, and sets the scene for what lies ahead to test 5G at mmWave frequencies, almost all over the air (OTA) without cables.

Application Note 2016-11-30

PDF PDF 3.25 MB
Increase Power Amplifier Test Throughput with the Keysight PXIe Vector Signal Analyzer and Generator
This application note overview provides an overview of the challenges and recommended solutions to increase the speed of power amplifier test.

Application Note 2015-09-27

Latest 5G Application Notes, White Papers, Tutorials, and more
Keysight wireless design and test tools enable the exploration of new technologies needed for next-generation 5G communications.

Application Note 2015-08-18

Speed Time to Market with Consistent Measurements from R&D Through Manufacturing - Application Note
This white paper describes the benefits of having a choice of bench top or modular instruments that are supported by common software applications.

Application Note 2014-11-17

How to Test a MIPI M-PHY High-speed Receiver - Challenges and Keysight Solutions - Application Note
This application selectively describes critical parts of the MIPI M-Phy-specification and related receiver (RX) tests. It describes the main properties of the M-Phy interface.

Application Note 2013-08-06

PDF PDF 6.63 MB
Frequency Agile Complex Signal Simulation with the Keysight M8190A Arbitrary Waveform Generator
The Keysight M8190A Arbitrary Waveform Generator (AWG) generates complex, realistic test signals needed for today's sophisticated signal simulation and system test. Keywords: Arbitrary Waveform Generator,Long play time, frequency agile switching,signal scenario generator

Application Note 2012-11-29

PDF PDF 636 KB
TS-5550 Cellular Phone Functional Test Platform (PN TS-5550)
This 12-page color print on demand Product Note discusses the TS-5550 platform features and benefits, including the ability to test up to four celluar phones at once. It is a flexible system for rapid development of cellular phone functional test. Configuration and ordering structure is also given.

Application Note 2000-08-01