Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

Refine the List

remove all refinements

By Industry/Technology

By Type of Content

1-4 of 4

Sort:
81100 Family of Pulse Pattern/Generators Radar Distance Test to Airborne Planes (PN 1) - App Note
This Product Note describes how a trigger pulse train of double pulses is sent from the control tower's radar system to an airplane.

Application Note 2004-10-12

PDF PDF
Jet Engine Testing (AN 1270-10)
Jet engine performance is measured under a wide range of operating conditions using HP VXI based systems and components. Description A jet engine is a complex machine, capable of producing thousands of pounds of thrust at altitudes from sea level to 50,000 feet. Some engines are designed...

Application Note 1995-06-01

PDF PDF 43 KB
Prototype Jet Engine Characterization (AN 1270-3)
In Application Note 1270-3 a 13 slot VXI Data Acquisition System is used during the testing of jet engine prototypes to log data on a multitude of performance parameters to refine design characteristics.

Application Note 1995-06-01

PDF PDF 48 KB
Airframe Testing (AN 1270-8)
Hundreds of strain and stress points on an airframe and wings are measured with a high-speed Keysight VXI Data Acquistion System. Description A newly designed aircraft must be thoroughly tested before it can be flown. Hydraulic stress testing is a common technique for checking the strength and...

Application Note 1995-06-01

PDF PDF 70 KB