이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

상세 분류

상세분류 제거

산업/기술

분야별 검색결과

1-3 / 3

정렬방식:
81100 Family of Pulse/Pattern Generators the Dual Clock Gbit Chip Test (PN 2) - Application Note
In this Product Note the principle is to deliver a variable clock to feed either your device(s), board(s) or instrument(s). Due to the two channel capability it is also possible to generate clocks which ...

어플리케이션 노트 2004-10-18

PDF PDF 220 KB
81100 Family of Pulse Pattern/Generators Radar Distance Test to Airborne Planes (PN 1) - App Note
This Product Note describes how a trigger pulse train of double pulses is sent from the control tower's radar system to an airplane.

어플리케이션 노트 2004-10-12

PDF PDF
8753/8720 Pulsed Measurements - Application Note
The aim of this Product Note is to show that under certain conditions, network analyzers such as the Keysight 8720ES and 8753ES can produce good results at a much lower cost.

어플리케이션 노트 2000-05-01

PDF PDF 392 KB