이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

1-13 / 13

정렬방식:
Extending the Life of Test Systems that Support Long-term Programs - Application Note
As an original equipment manager (OEM), we offers efficient and effective alternatives that can extend the life of systems and ensure that the individual instruments are meeting their warranted spec.

어플리케이션 노트 2015-06-12

Effectively Maintaining and Troubleshooting Military Communication Systems - Application Note
This application note covers the “what” and “how” of effective testing for best performance in military communication systems. Two examples will highlight what’s possible: field test and verification of radar systems.

어플리케이션 노트 2014-09-11

Analyzing Frequency Stability in the Frequency and Time Domains - Application Note
Describes both methods with an emphasis on practical, cost-effective solutions. For those who are new to the time-domain perspective, two proven frequency-to-time conversion methods are also presented.

어플리케이션 노트 2014-08-11

Using Flexible Digital Modulation Testing for Satellite Regenerative Payloads - Application Note
This application note focuses on solutions for the issues that create risks in the integration of mixed-signal systems with a mix of software and hardware tools. Examples focus on measurements of error vector magnitude (EVM), which is a key figure of merit for modulated signals implemented in either analog or digital form.

어플리케이션 노트 2014-08-01

Typical GPS Receiver Verification Tests Using a GPS Signal Simulator - Application Note
This paper describes typical GPS receiver verification tests using a GPS signal simulator. The tests are used to verify functionality of embedded GPS receivers in mobile consumer products such as cell phones and other handheld receivers.

어플리케이션 노트 2010-03-04

8960 및 E4438C를 이용한 A-GPS 수신기 기능 테스트

어플리케이션 노트 2009-11-24

신호 모니터링, 주파수 관리 및 무선 지리 위치의 기법과 트렌드 (영어)
이 어플리케이션 노트는 VHF/UHF 주파수 범위에서 RF 스펙트럼의 신호 모니터링 및 주파수 관리를 위해 필요한 관련 장비와 기법 및 다양한 문제를 검토합니다.

어플리케이션 노트 2009-04-27

New Noise Technology and Its Application - Application Note
New Noise Technology and Its Application

어플리케이션 노트 2008-09-12

PDF PDF 641 KB
Simplify your Avionics testing with a 400 Hz single phase power source that includes a built-in 26 V
Learn how the Keysight 6812B-026, designed for the avionics industry, can easily generate a stable 26 V reference signal.

어플리케이션 노트 2005-12-16

PDF PDF 153 KB
Generating and measuring 400 Hz AC power for Military and Avionics Instrument manufacturers
This 4 page paper explores the technical capabilities of Keysight AC power source/analyzers for generating voltage and frequency variations as well as power transients.

어플리케이션 노트 2005-12-15

PDF PDF 70 KB
Air Navigation Receiver Testing With The Keysight 8644A (AN 8644A-2)
This Application Note, for customers and field engineers, describes how to use the Keysight 8644A, 8645A, and 8665A signal generators to generate avionic test signals for marker beacon receivers.

어플리케이션 노트 2000-09-01

PDF PDF 755 KB
Jet Engine Testing (AN 1270-10)
Jet engine performance is measured under a wide range of operating conditions using HP VXI based systems and components. Description A jet engine is a complex machine, capable of producing thousands of pounds of thrust at altitudes from sea level to 50,000 feet. Some engines are designed...

어플리케이션 노트 1995-06-01

PDF PDF 43 KB
Airframe Testing (AN 1270-8)
Hundreds of strain and stress points on an airframe and wings are measured with a high-speed Keysight VXI Data Acquistion System. Description A newly designed aircraft must be thoroughly tested before it can be flown. Hydraulic stress testing is a common technique for checking the strength and...

어플리케이션 노트 1995-06-01

PDF PDF 70 KB