您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-15 / 15

排序:
High-Speed Digitizer Technology Expertise - Brochure
This brochure presents the added values of the Keysight High-Speed Digitizer Technology, which are: better measurement fidelity, higher measurement throughput and lower total cost of ownership (TCO).

型錄 2018-11-12

PDF PDF 9.13 MB
Multi-Channel Antenna Calibration Reference Solution - Solution Brochure
This brochure describes the Keysight Multi-Channel Antenna Calibration, Reference Solution -provides narrow-band antenna calibration: scalable channel count, antenna receive channels downconversion ...

型錄 2017-12-01

PDF PDF 2.43 MB
Enhancing Measurements at the Extremes of Science
This brochure explains how Keysight instrumentation has become an integral part of advanced experimental systems. Keysight digitizers are used in real-time applications and in single-shot events.

型錄 2017-12-01

PDF PDF 10.54 MB
BUILDING a Time-to-Digital Converter (TDC)
Using PXIe Digitizers with the FPGA programmable option enabled and the FPGA Programming Environment Software to create a custom TDC block.

型錄 2017-09-06

PDF PDF 431 KB
PXI 與AXIe 儀器、軟體、參考解決方案和服務 - 產品型錄
是德科技的模組化解決方案提供無與倫比的 PXI 和 AXIe 效能,可協助您克服最艱難的射頻、微波和數位挑戰。

型錄 2016-06-20

PDF PDF 965 KB
Unprecedented speed, resolution and channel density - Poster
Poster (70 x 100 cm) highlights the use of the M9709A/M9703A AXIe high-speed digitizers sold by Keysight for physics applications

促銷資料 2015-08-31

PDF PDF 2.68 MB
Breakthrough High-Speed Digitizer Technology - Poster
This posters presents the technology used for the AXIe/PXie/PCie high-speed digitizers

促銷資料 2015-07-21

PDF PDF 5.13 MB
PXIe Optical Extenders for Instruments - Flyer
Keysight's PXIe Optical Link Modules. Keysight's PXIe Optical Link Modules eliminate the need for expensive RF cables, large power amplifiers, remote hardware and difficult calibration routines.

型錄 2013-11-18

PDF PDF 332 KB
AXIe Chassis - Brochure
One-page overview of the Keysight M9502A 2-slot and M9505A 5-slot AXIe chassis including a brief summary of features, specifications, configuration, and ordering information.

型錄 2012-12-06

PDF PDF 176 KB
M9362A-D01 PXIe Microwave Quad Downconverter - Flyer
The Keysight M9362AD01 is a PXIe 3-slot, 4-channel, coherent microwave downconverter with frequency coverage from 10 MHz to 26.5 GHz well suited for the A/D, wireless communications and radar markets.

型錄 2012-11-14

PDF PDF 174 KB
Wideband MIMO PXI Vector Signal Analyzer - flyer
This flyer provides an overview of the Keysight Wideband MIMO PXI Vector Signal Analyzer configuration based on the M9362A-D01.

型錄 2012-09-11

PDF PDF 257 KB
M9048A PCIe Desktop PC Adapter - Flyer
One-page overview of the Keysight M9048A desktop PC adaptor including a brief summary of features, specifications, configuration, and ordering information.

型錄 2012-07-26

PDF PDF 181 KB
M9703A 12-bit High-Speed Digitizer - Unprecedented speed, resolution and channel density Print Ad
Print ad for Physics applications: The new Keysight M9703A 12-bit high-speed digitizer module provides unprecedented measurement fidelity and channel density for GHz speed.

型錄 2012-07-09

PDF PDF 215 KB
M9352A PXI Amplifier Attenuator - Flyer
The Keysight M9352A is a one-slot, 4-channel, PXI Hybrid IF Amplifier/Attenuator with 1 GHz analog bandwidth providing excellent IF signal conditioning for use in multi-channel modular solutions.

型錄 2012-02-10

PDF PDF 224 KB
M9047A PCIe Adapter - Brochure
One-page overview of the Keysight M9047A desktop PC adaptor including a brief summary of features, specifications, configuration, and ordering information.

型錄 2011-03-21

PDF PDF 294 KB