Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 31

Sort:
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

Technical Overview 2019-10-08

PDF PDF 728 KB
Interface Modules and Adapters for PXI and AXIe Systems - Data Sheet
This document provides technical specifications, characteristics and other information about the series of PCIe host desktop adapters and PXI chassis system and cable modules

Data Sheet 2019-08-26

M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver, 2 channels, 12-bit, up to 3.2 GS/s, DC to 2 GHz bandwidth

Data Sheet 2018-11-06

M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

Data Sheet 2018-11-06

M9709A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9709A AXIe high-speed digitizer, 32 channels, 8-bit, up to 2 GS/s, DC to 500 MHz bandwidth

Data Sheet 2018-11-06

M9710A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9710A AXIe high-speed digitizer, 4 channels, 10-bit, up to 10 GS/s, DC to 2.5 GHz bandwidth

Data Sheet 2018-11-06

M9362A-D01 PXIe Quad Downconverter 10 MHz to 50 GHz - Data Sheet
The M9362A-D01 PXIe Quad Downconverter is well suited for wideband signal capture where multiple channels are required and can be used to synchronously capture up to 4 signals in up to 1.5 GHz BW.

Data Sheet 2018-05-03

M9502A and M9505A 2 and 5-Slot AXIe Chassis - Data Sheet
The Keysight M9502A 2-slot and M9505A 5-slot AXIe chassis data sheet provides preliminary specifications and product ordering information.

Data Sheet 2018-04-05

M9352A PXI Amplifier Attenuator - Data Sheet
The Keysight M9352A is a one-slot, 4-channel, PXI Hybrid IF Amplifier/Attenuator with 1 GHz analog bandwidth providing excellent IF signal conditioning for use in multi-channel modular solutions.

Data Sheet 2017-12-05

PDF PDF 2.40 MB
M9514A and M9521A AXIe 14-Slot Chassis and AXIe System Module - Data Sheet
The Keysight M9514A 14-slot AXIe chassis and M9521A AXIe System Module data sheet provides technical specifications and product ordering information.

Data Sheet 2017-12-05

PDF PDF 3.51 MB
M9514A and M9521A AXIe 14-Slot Chassis and AXIe System Module - Specifications Guide
Provides specification history for the M9514A AXIe 14-Slot Chassis and the M9521A AXIe System Module (ASM).

Data Sheet 2017-12-01

PDF PDF 745 KB
M9703A AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
The M9703A is a single-slot 9U 8 channel 12-bit AXIe wideband digitizer running at 1.6 GS/s per channel, with DC-1 GHz instantaneous analog bandwidth and providing a large 4 Gbytes DDR3 memory.

Data Sheet 2017-12-01

M9537A AXIe Embedded Controller - Data Sheet
This document provides technical specifications and other information for the M9537A AXIe Embedded PC Controller.

Data Sheet 2017-10-16

PDF PDF 940 KB
High Resolution LXI Digitizers - Technical Overview
This document describes Keysight High Resolution LXI Digitizers, models L4532A and L4534A.

Data Sheet 2016-06-23

E2960B Series for PCI Express 2.0 - Data Sheet
The Protocol Test Series encompasses the industry's most complete and integrated x1 through x16 protocol analyzer and LTSSM (Link Training and Status State Machine) exerciser for superior midbus and solid slot probing. This data sheet supports Windows 7.

Data Sheet 2016-05-06

M940xA PXIe Optical Extenders for Instrumentation
The M940xA is a family of PXI Optical Extenders with frequency coverage from 300 kHz to 26.5 GHz or 50 GHz.

Data Sheet 2014-02-03

PDF PDF 4.33 MB
M9392A PXI Vector Signal Analyzer - Data Sheet
M9392A PXI Microwave Vector Signal Analyzer data sheet provides specifications at an “instrument level” for the combination of five modules collectively known as M9392A.

Data Sheet 2013-12-06

PDF PDF 2.90 MB
M9210A PXI-H Digitizing Scope: 10-bit, 2-4 GS/s Data Sheet
The M9210A is a one-slot 3U PXI-Hybrid high-speed Digitizing Scope featuring 2 channels with 1.4 GHz analog bandwidth and up to 4 GS/s real-time sampling rate.

Data Sheet 2013-11-30

M9202A PXI-Express Wideband IF Digitizer - Data Sheet
The M9202A is a one-slot 3U PXIe wideband IF digitizer running at 2 GS/s, with up to 1 GHz instantaneous analog bandwidth.

Data Sheet 2013-11-29

U4301A PCI Express® 3.0 Analyzer Module - Data Sheet
Keysight's U4301A PCI Express® 3.0 analyzer module is a protocol analyzer supporting all PCIe applications from Gen1 - Gen3 and speeds from 2.5 GT/s (Gen1) - PCI 8 GT/s (Gen3), link widths X1-X16.

Data Sheet 2013-09-04

U1056B Acqiris High-Speed Data Converter Systems
This document outlines the Acqiris Box, the alternative to conventional oscilloscopes for multichannel data acquisition.

Technical Overview 2012-10-22

U1062A Acqiris High Speed PXI Digitizer

Technical Overview 2010-01-14

U1065A Acqiris High Speed cPCI Digitizer

Technical Overview 2010-01-14

U1064A Acqiris High-Speed cPCI Digitizers

Technical Overview 2008-10-31

U1066A Acqiris High Speed cPCI Digitizer
Document for the U1066A made by combining the DC440 and DC438 information

Technical Overview 2008-10-31

1 2 Next