Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

Уточнить список

убрать все фильтры

По типу содержания

1-25 из 40

Упорядочить:
Simplify Signal Creation with Signal Studio Software - Brochure
Signal Studio reduces the time you spend on signal generation with Keysight's performance optimized signals and signal creation software. Learn more in this brochure.

Брошюра 2019-02-28

PDF PDF 6.01 MB
High-Speed Digitizer Technology Expertise - Brochure
This brochure presents the added values of the Keysight High-Speed Digitizer Technology, which are: better measurement fidelity, higher measurement throughput and lower total cost of ownership (TCO).

Брошюра 2018-11-12

PDF PDF 9.13 MB
U5340A FPGA Development Kit for High-Speed Digitizers - Brochure
The FPGA Development Kit is a complete environment for the design, verification and implementation of real-time, user-defined signal-processing algorithms.

Брошюра 2018-01-12

PDF PDF 3.47 MB
Multi-Channel Antenna Calibration Reference Solution - Solution Brochure
This brochure describes the Keysight Multi-Channel Antenna Calibration, Reference Solution -provides narrow-band antenna calibration: scalable channel count, antenna receive channels downconversion ...

Брошюра 2017-12-01

PDF PDF 2.43 MB
Enhancing Measurements at the Extremes of Science
This brochure explains how Keysight instrumentation has become an integral part of advanced experimental systems. Keysight digitizers are used in real-time applications and in single-shot events.

Брошюра 2017-12-01

PDF PDF 10.54 MB
PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

Брошюра 2017-12-01

PDF PDF 2.32 MB
Unprecedented speed, resolution and channel density - Poster
Poster (70 x 100 cm) highlights the use of the M9709A/M9703A AXIe high-speed digitizers sold by Keysight for physics applications

Рекламные материалы 2015-08-31

PDF PDF 2.68 MB
Breakthrough High-Speed Digitizer Technology - Poster
This posters presents the technology used for the AXIe/PXie/PCie high-speed digitizers

Рекламные материалы 2015-07-21

PDF PDF 5.13 MB
M9703A Высокоскоростной дигитайзер в формате AXIe
M9703A - революционный 8-канальный дигитайзер, способный захватывать сигналы с диапазоном частот от 0 до 2 ГГц, используя частоту дискретизации 1,6 Гвыб/с и разрешение 12 бит.

Брошюра 2014-12-15

PDF PDF 2.04 MB
M9703A High-Speed AXIe Digitizer Flyer
The M9703A is a single-slot 9U 8 channel 12-bit AXIe wideband digitizer running at 1.6 GS/s per channel, with DC-1 GHz instantaneous analog bandwidth and providing a large 4 Gbytes DDR3 memory.

Брошюра 2014-12-15

PDF PDF 184 KB
Leverage the Genius Inside Wrap your OEM products around Keysight’s high-speed digitizer technology
To support the needs of original equipment manufacturers (OEMs), Keysight offer a range of hardware products, software elements and, for specific customer needs, development services.

Брошюра 2014-01-30

PDF PDF 1.93 MB
M9210A PXI-H 10-bit Digitizing Scope Flyer
The M9210A is a one-slot 3U PXI-Hybrid high-speed Digitizing Scope featuring 2 channels with 1.4 GHz analog bandwidth and up to 4 GS/s real-time sampling rate.

Брошюра 2013-11-30

PDF PDF 180 KB
M9202A PXI Express 12-bit Wideband IF Digitizer - Flyer
The M9202A is a one-slot 3U PXIe wideband IF digitizer running at 2 GS/s, with up to 1 GHz instantaneous analog bandwidth

Брошюра 2013-11-30

PDF PDF 167 KB
PXIe Optical Extenders for Instruments - Flyer
Keysight's PXIe Optical Link Modules. Keysight's PXIe Optical Link Modules eliminate the need for expensive RF cables, large power amplifiers, remote hardware and difficult calibration routines.

Брошюра 2013-11-18

PDF PDF 332 KB
AXIe Chassis - Brochure
One-page overview of the Keysight M9502A 2-slot and M9505A 5-slot AXIe chassis including a brief summary of features, specifications, configuration, and ordering information.

Брошюра 2012-12-06

PDF PDF 176 KB
M9362A-D01 PXIe Microwave Quad Downconverter - Flyer
The Keysight M9362AD01 is a PXIe 3-slot, 4-channel, coherent microwave downconverter with frequency coverage from 10 MHz to 26.5 GHz well suited for the A/D, wireless communications and radar markets.

Брошюра 2012-11-14

PDF PDF 174 KB
Wideband MIMO PXI Vector Signal Analyzer - flyer
This flyer provides an overview of the Keysight Wideband MIMO PXI Vector Signal Analyzer configuration based on the M9362A-D01.

Брошюра 2012-09-11

PDF PDF 257 KB
M9048A PCIe Desktop PC Adapter - Flyer
One-page overview of the Keysight M9048A desktop PC adaptor including a brief summary of features, specifications, configuration, and ordering information.

Брошюра 2012-07-26

PDF PDF 181 KB
M9703A 12-bit High-Speed Digitizer - Unprecedented speed, resolution and channel density Print Ad
Print ad for Physics applications: The new Keysight M9703A 12-bit high-speed digitizer module provides unprecedented measurement fidelity and channel density for GHz speed.

Брошюра 2012-07-09

PDF PDF 215 KB
M9352A PXI Amplifier Attenuator - Flyer
The Keysight M9352A is a one-slot, 4-channel, PXI Hybrid IF Amplifier/Attenuator with 1 GHz analog bandwidth providing excellent IF signal conditioning for use in multi-channel modular solutions.

Брошюра 2012-02-10

PDF PDF 224 KB
High Precision Positioning Systems for Next Generation Wafer Steppers
This 1-pager explains a customer application and describes which solution is offer with the data converter products.

Брошюра 2011-05-19

PDF PDF 143 KB
Qualifying and Characterizing Digital Set-Top Box Signals
This 1-pager explains a customer application and describes which solution is offer with the data converter products.

Брошюра 2011-05-19

PDF PDF 104 KB
Laser Absorption Spectrometry
This 1-pager explains a customer application and describes which solution is offer with the data converter products.

Брошюра 2011-05-19

PDF PDF 95 KB
PIAMS for On-Line Compound Analysis in Airborne Particles
This 1-pager explains a customer application and describes which solution is offer with the data converter products.

Брошюра 2011-05-19

PDF PDF 111 KB
Multichannel Data Acquisition Systems for Physics Applications
This 1-pager explains a customer application and describes which solution is offer with the data converter products.

Брошюра 2011-05-19

PDF PDF 130 KB

1 2 Следующие