这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

缩小范围

去除所有优化

按内容类型

1-25 / 43

排序:
PathWave Signal Generation - Brochure
Signal Studio reduces the time you spend on signal generation with Keysight's performance optimized signals and signal creation software. Learn more in this brochure.

手册 2020-07-10

PDF PDF 6.55 MB
Replicate RF Environments in the Lab
This flyer describes a PXI-based solution for capturing, streaming, and recording the RF spectrum of signals with bandwidths less than 1 GHz, and then playing them back.

促销资料 2020-04-22

High-Speed Digitizer Technology Expertise - Brochure
This brochure presents the added values of the Keysight High-Speed Digitizer Technology, which are: better measurement fidelity, higher measurement throughput and lower total cost of ownership (TCO).

手册 2018-11-12

PDF PDF 9.13 MB
Multi-Channel Antenna Calibration Reference Solution - Solution Brochure
This brochure describes the Keysight Multi-Channel Antenna Calibration, Reference Solution -provides narrow-band antenna calibration: scalable channel count, antenna receive channels downconversion ...

手册 2017-12-01

PDF PDF 2.43 MB
Enhancing Measurements at the Extremes of Science
This brochure explains how Keysight instrumentation has become an integral part of advanced experimental systems. Keysight digitizers are used in real-time applications and in single-shot events.

手册 2017-12-01

PDF PDF 10.54 MB
Keysight M9502A 和M9505A AXIe 机箱
Keysight M9502A 和M9505A AXIe 机箱

手册 2017-11-30

PDF PDF 321 KB
BUILDING a Time-to-Digital Converter (TDC)
Using PXIe Digitizers with the FPGA programmable option enabled and the FPGA Programming Environment Software to create a custom TDC block.

手册 2017-09-06

PDF PDF 431 KB
Unprecedented speed, resolution and channel density - Poster
Poster (70 x 100 cm) highlights the use of the M9709A/M9703A AXIe high-speed digitizers sold by Keysight for physics applications

促销资料 2015-08-31

PDF PDF 2.68 MB
Breakthrough High-Speed Digitizer Technology - Poster
This posters presents the technology used for the AXIe/PXie/PCie high-speed digitizers

促销资料 2015-07-21

PDF PDF 5.13 MB
M9703A High-Speed AXIe Digitizer Flyer
The M9703A is a single-slot 9U 8 channel 12-bit AXIe wideband digitizer running at 1.6 GS/s per channel, with DC-1 GHz instantaneous analog bandwidth and providing a large 4 Gbytes DDR3 memory.

手册 2014-12-15

PDF PDF 184 KB
Leverage the Genius Inside Wrap your OEM products around Keysight’s high-speed digitizer technology
To support the needs of original equipment manufacturers (OEMs), Keysight offer a range of hardware products, software elements and, for specific customer needs, development services.

手册 2014-01-30

PDF PDF 1.93 MB
Keysight U5340A 用于高速数字化仪的 FPGA 开发套件
Keysight U5340A 用于高速数字化仪的 FPGA 开发套件

手册 2013-12-17

PDF PDF 1 MB
M9202A PXI Express 12-bit Wideband IF Digitizer - Flyer
The M9202A is a one-slot 3U PXIe wideband IF digitizer running at 2 GS/s, with up to 1 GHz instantaneous analog bandwidth

手册 2013-11-30

PDF PDF 167 KB
M9210A PXI-H 10-bit Digitizing Scope Flyer
The M9210A is a one-slot 3U PXI-Hybrid high-speed Digitizing Scope featuring 2 channels with 1.4 GHz analog bandwidth and up to 4 GS/s real-time sampling rate.

手册 2013-11-30

PDF PDF 180 KB
PXIe Optical Extenders for Instruments - Flyer
Keysight's PXIe Optical Link Modules. Keysight's PXIe Optical Link Modules eliminate the need for expensive RF cables, large power amplifiers, remote hardware and difficult calibration routines.

手册 2013-11-18

PDF PDF 332 KB
AXIe Chassis - Brochure
One-page overview of the Keysight M9502A 2-slot and M9505A 5-slot AXIe chassis including a brief summary of features, specifications, configuration, and ordering information.

手册 2012-12-06

PDF PDF 176 KB
M9362A-D01 PXIe Microwave Quad Downconverter - Flyer
The Keysight M9362AD01 is a PXIe 3-slot, 4-channel, coherent microwave downconverter with frequency coverage from 10 MHz to 26.5 GHz well suited for the A/D, wireless communications and radar markets.

手册 2012-11-14

PDF PDF 174 KB
Wideband MIMO PXI Vector Signal Analyzer - flyer
This flyer provides an overview of the Keysight Wideband MIMO PXI Vector Signal Analyzer configuration based on the M9362A-D01.

手册 2012-09-11

PDF PDF 257 KB
M9048A PCIe Desktop PC Adapter - Flyer
One-page overview of the Keysight M9048A desktop PC adaptor including a brief summary of features, specifications, configuration, and ordering information.

手册 2012-07-26

PDF PDF 181 KB
M9703A 12-bit High-Speed Digitizer - Unprecedented speed, resolution and channel density Print Ad
Print ad for Physics applications: The new Keysight M9703A 12-bit high-speed digitizer module provides unprecedented measurement fidelity and channel density for GHz speed.

手册 2012-07-09

PDF PDF 215 KB
M9352A PXI Amplifier Attenuator - Flyer
The Keysight M9352A is a one-slot, 4-channel, PXI Hybrid IF Amplifier/Attenuator with 1 GHz analog bandwidth providing excellent IF signal conditioning for use in multi-channel modular solutions.

手册 2012-02-10

PDF PDF 224 KB
利用内在的卓越技术
让您的OEM 产品充分体验是德高速数字

手册 2012-01-31

PDF PDF 1.18 MB
Laser Absorption Spectrometry
This 1-pager explains a customer application and describes which solution is offer with the data converter products.

手册 2011-05-19

PDF PDF 95 KB
High Frequency Signal Analysis for Ultra Wideband Digital Receivers
This 1-pager explains a customer application and describes which solution is offer with the data converter products.

手册 2011-05-19

PDF PDF 107 KB
Qualifying and Characterizing Digital Set-Top Box Signals
This 1-pager explains a customer application and describes which solution is offer with the data converter products.

手册 2011-05-19

PDF PDF 104 KB

1 2 下一页