Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

Refine the List

remove all refinements

By Type of Content

1-25 de 40

Sort:
PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

Brochura 2019-09-19

PDF PDF 2.95 MB
PathWave Signal Creation - Brochure
Signal Studio reduces the time you spend on signal generation with Keysight's performance optimized signals and signal creation software. Learn more in this brochure.

Brochura 2019-07-23

PDF PDF 6.53 MB
High-Speed Digitizer Technology Expertise - Brochure
This brochure presents the added values of the Keysight High-Speed Digitizer Technology, which are: better measurement fidelity, higher measurement throughput and lower total cost of ownership (TCO).

Brochura 2018-11-12

PDF PDF 9.13 MB
U5340A FPGA Development Kit for High-Speed Digitizers - Brochure
The FPGA Development Kit is a complete environment for the design, verification and implementation of real-time, user-defined signal-processing algorithms.

Brochura 2018-01-12

PDF PDF 3.47 MB
Enhancing Measurements at the Extremes of Science
This brochure explains how Keysight instrumentation has become an integral part of advanced experimental systems. Keysight digitizers are used in real-time applications and in single-shot events.

Brochura 2017-12-01

PDF PDF 10.54 MB
Multi-Channel Antenna Calibration Reference Solution - Solution Brochure
This brochure describes the Keysight Multi-Channel Antenna Calibration, Reference Solution -provides narrow-band antenna calibration: scalable channel count, antenna receive channels downconversion ...

Brochura 2017-12-01

PDF PDF 2.43 MB
BUILDING a Time-to-Digital Converter (TDC)
Using PXIe Digitizers with the FPGA programmable option enabled and the FPGA Programming Environment Software to create a custom TDC block.

Brochura 2017-09-06

PDF PDF 431 KB
Unprecedented speed, resolution and channel density - Poster
Poster (70 x 100 cm) highlights the use of the M9709A/M9703A AXIe high-speed digitizers sold by Keysight for physics applications

Materiais promocionais 2015-08-31

PDF PDF 2.68 MB
Breakthrough High-Speed Digitizer Technology - Poster
This posters presents the technology used for the AXIe/PXie/PCie high-speed digitizers

Materiais promocionais 2015-07-21

PDF PDF 5.13 MB
M9703A High-Speed AXIe Digitizer Flyer
The M9703A is a single-slot 9U 8 channel 12-bit AXIe wideband digitizer running at 1.6 GS/s per channel, with DC-1 GHz instantaneous analog bandwidth and providing a large 4 Gbytes DDR3 memory.

Brochura 2014-12-15

PDF PDF 184 KB
Leverage the Genius Inside Wrap your OEM products around Keysight’s high-speed digitizer technology
To support the needs of original equipment manufacturers (OEMs), Keysight offer a range of hardware products, software elements and, for specific customer needs, development services.

Brochura 2014-01-30

PDF PDF 1.93 MB
M9210A PXI-H 10-bit Digitizing Scope Flyer
The M9210A is a one-slot 3U PXI-Hybrid high-speed Digitizing Scope featuring 2 channels with 1.4 GHz analog bandwidth and up to 4 GS/s real-time sampling rate.

Brochura 2013-11-30

PDF PDF 180 KB
M9202A PXI Express 12-bit Wideband IF Digitizer - Flyer
The M9202A is a one-slot 3U PXIe wideband IF digitizer running at 2 GS/s, with up to 1 GHz instantaneous analog bandwidth

Brochura 2013-11-30

PDF PDF 167 KB
PXIe Optical Extenders for Instruments - Flyer
Keysight's PXIe Optical Link Modules. Keysight's PXIe Optical Link Modules eliminate the need for expensive RF cables, large power amplifiers, remote hardware and difficult calibration routines.

Brochura 2013-11-18

PDF PDF 332 KB
AXIe Chassis - Brochure
One-page overview of the Keysight M9502A 2-slot and M9505A 5-slot AXIe chassis including a brief summary of features, specifications, configuration, and ordering information.

Brochura 2012-12-06

PDF PDF 176 KB
M9362A-D01 PXIe Microwave Quad Downconverter - Flyer
The Keysight M9362AD01 is a PXIe 3-slot, 4-channel, coherent microwave downconverter with frequency coverage from 10 MHz to 26.5 GHz well suited for the A/D, wireless communications and radar markets.

Brochura 2012-11-14

PDF PDF 174 KB
Wideband MIMO PXI Vector Signal Analyzer - flyer
This flyer provides an overview of the Keysight Wideband MIMO PXI Vector Signal Analyzer configuration based on the M9362A-D01.

Brochura 2012-09-11

PDF PDF 257 KB
M9048A PCIe Desktop PC Adapter - Flyer
One-page overview of the Keysight M9048A desktop PC adaptor including a brief summary of features, specifications, configuration, and ordering information.

Brochura 2012-07-26

PDF PDF 181 KB
M9703A 12-bit High-Speed Digitizer - Unprecedented speed, resolution and channel density Print Ad
Print ad for Physics applications: The new Keysight M9703A 12-bit high-speed digitizer module provides unprecedented measurement fidelity and channel density for GHz speed.

Brochura 2012-07-09

PDF PDF 215 KB
M9352A PXI Amplifier Attenuator - Flyer
The Keysight M9352A is a one-slot, 4-channel, PXI Hybrid IF Amplifier/Attenuator with 1 GHz analog bandwidth providing excellent IF signal conditioning for use in multi-channel modular solutions.

Brochura 2012-02-10

PDF PDF 224 KB
Multichannel Data Acquisition Systems for Physics Applications
This 1-pager explains a customer application and describes which solution is offer with the data converter products.

Brochura 2011-05-19

PDF PDF 130 KB
Qualifying and Characterizing Digital Set-Top Box Signals
This 1-pager explains a customer application and describes which solution is offer with the data converter products.

Brochura 2011-05-19

PDF PDF 104 KB
Digitizer Improves Servo Control in Hard Disk Systems
This 1-pager explains a customer application and describes which solution is offer with the data converter products.

Brochura 2011-05-19

PDF PDF 195 KB
High Frequency Signal Analysis for Ultra Wideband Digital Receivers
This 1-pager explains a customer application and describes which solution is offer with the data converter products.

Brochura 2011-05-19

PDF PDF 107 KB
Beam Control in Synchrotron Light Sources
This 1-pager explains a customer application and describes which solution is offer with the data converter products.

Brochura 2011-05-19

PDF PDF 104 KB

1 2 Avançar