Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

51-75 из 245

Упорядочить:
M9352A PXI Amplifier Attenuator - Data Sheet
The Keysight M9352A is a one-slot, 4-channel, PXI Hybrid IF Amplifier/Attenuator with 1 GHz analog bandwidth providing excellent IF signal conditioning for use in multi-channel modular solutions.

Техническая информация 2017-12-05

PDF PDF 2.40 MB
M9514A and M9521A AXIe 14-Slot Chassis and AXIe System Module - Data Sheet
The Keysight M9514A 14-slot AXIe chassis and M9521A AXIe System Module data sheet provides technical specifications and product ordering information.

Техническая информация 2017-12-05

PDF PDF 3.51 MB
M9703A AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
The M9703A is a single-slot 9U 8 channel 12-bit AXIe wideband digitizer running at 1.6 GS/s per channel, with DC-1 GHz instantaneous analog bandwidth and providing a large 4 Gbytes DDR3 memory.

Техническая информация 2017-12-01

Increase Multi-Antenna Array Test Throughput with Keysight M9703A AXIe Digitizer - Application Note
Accelerate test throughput for phased array antennas while providing increased bandwidth for advanced future test requirements beyond single-tone measurements.

Руководство по применению 2017-12-01

M9502A 2-Slot and M9505A 5-Slot AXIe Chassis - Startup Guide
Installation and startup information for the M9502A and M9505A AXIe chassis.

Краткое руководство по началу работы с прибором 2017-12-01

PDF PDF 2.58 MB
Enhancing Measurements at the Extremes of Science
This brochure explains how Keysight instrumentation has become an integral part of advanced experimental systems. Keysight digitizers are used in real-time applications and in single-shot events.

Брошюра 2017-12-01

PDF PDF 10.54 MB
Multi-Channel Antenna Calibration Reference Solution - Solution Brochure
This brochure describes the Keysight Multi-Channel Antenna Calibration, Reference Solution -provides narrow-band antenna calibration: scalable channel count, antenna receive channels downconversion ...

Брошюра 2017-12-01

PDF PDF 2.43 MB
Monitoring and Controlling Particle Collisions at Nanometer Scale and with Picosecond Duration
The Large Hadron Collider (LHC) at CERN is the world's most powerful particle accelerator. Keysight digitizers are used to perform wideband beam monitoring and to monitor Forward & Rerverse RF signals.

Руководство по применению 2017-12-01

PDF PDF 1.08 MB
M9514A and M9521A AXIe 14-Slot Chassis and AXIe System Module - Specifications Guide
Provides specification history for the M9514A AXIe 14-Slot Chassis and the M9521A AXIe System Module (ASM).

Техническая информация 2017-12-01

PDF PDF 745 KB
M9521A AXIe System Module - Startup Guide
Provides information to install the M9521A in an AXIe chassis and begin using the module.

Краткое руководство по началу работы с прибором 2017-12-01

PDF PDF 1.29 MB
Quickly Validate Designs for DOCSIS 3.1 Compliance - Application Brief
This “DOCSIS 3.1 Test Solution" app brief gives insight into Keysight solutions that can be used for testing DOCSIS 3.1 transmitters, receivers and components.

Руководство по применению 2017-12-01

Keysight Technologies M9405A – User’s and Service Guide
The M9405A is a 1-slot, 1U PXIe Amplifier. The M9405A operates over a frequency range of 300 kHz to 26.5 or 50 GHz.

Руководство пользователя 2017-11-01

PDF PDF 1.41 MB
Keysight M9537A AXIe Embedded Controller Specification Guide
Provides a history of specifications (if they change) by serial number for the M9537A AXIe Embedded Controller

Руководство пользователя 2017-11-01

PDF PDF 669 KB
Multi-Chassis Designer
This interactive tool helps you to configure and install PXIe and AXIe multiple chassis systems

Руководство по конфигурации 2017-06-29

High-Speed Digitizers - Selection Guide
This selection guide presents the range high-speed digitizer in AXIe, PXIea and PCIe form factor.

Руководство по выбору продуктов 2017-04-25

MD2 IVI Driver Reference - Help File (.CHM)
(Save file to computer before use) Information and reference material for the AgMD2 driver.

Файл справки 2017-02-16

M9710A High-Speed Digitizers Hardware Extension of 89600 VSA Software
Configuration & operation instructions for M9710A digitizer when used with 89600 VSA software.

Руководство пользователя 2017-02-02

M9710A AXIe High-Speed Digitizer - Startup Guide
Startup Guide for the M9710A AXIe 10-bit High-Speed Digitizer.

Краткое руководство по началу работы с прибором 2016-11-25

PDF PDF 5.83 MB
DOCSIS 3.1 PHY Layer Measurements - Application Note
This app note describes the key RF tests for DOCSIS 3.1 CMTS and CM devices, giving practical guidance for implementing them with commercially-available test instruments.

Руководство по применению 2016-11-02

PDF PDF 11.92 MB
M9352A PXI Amplifier Attenuator User's and Service Guide
This document details the processes of receiving and installing the Keysight M9352A PXI Hybrid Quad Module, installing the required software, and verifying basic module operations.

Руководство пользователя 2016-09-01

PDF PDF 2.75 MB
M9703B Hardware Extension of 89600 VSA Software
Configuration & operation instructions for M9703B digitizer when used with 89600 VSA software

Руководство пользователя 2016-07-19

PDF PDF 432 KB
M9203A Hardware Extension of 89600 VSA Software
Configuration & operation instructions for M9203A digitizer when used with 89600 VSA software

Руководство пользователя 2016-07-19

PDF PDF 333 KB
High Resolution LXI Digitizers - Technical Overview
This document describes Keysight High Resolution LXI Digitizers, models L4532A and L4534A.

Техническая информация 2016-06-23

E2960B Series for PCI Express 2.0 - Data Sheet
The Protocol Test Series encompasses the industry's most complete and integrated x1 through x16 protocol analyzer and LTSSM (Link Training and Status State Machine) exerciser for superior midbus and solid slot probing. This data sheet supports Windows 7.

Техническая информация 2016-05-06

L4532A/34A 20 MSa/s Digitizer Service Guide
This manual provides service related information for the L4532A and L4534A digitizers.

Руководство по ремонту 2016-05-01

Назад 1 2 3 4 5 6 7 8 9 10 Следующие