Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

126-150 из 245

Упорядочить:
PXIe Optical Extenders for Instruments - Flyer
Keysight's PXIe Optical Link Modules. Keysight's PXIe Optical Link Modules eliminate the need for expensive RF cables, large power amplifiers, remote hardware and difficult calibration routines.

Брошюра 2013-11-18

PDF PDF 332 KB
AXIe and PXI Modular Test Solution for Multiband SATCOM Monitoring - Application Note
This application overview will show how to simplify multiple satellite band monitoring and analysis using the Keysight AXIe M9703A high-speed digitizer, N5183A LO, and 89601B VSA software.

Руководство по применению 2013-11-07

PDF PDF 1.16 MB
Accelerate Development of Next Generation 802.11ac Wireless LAN Transmitters-Overview – App Brief
This application note overview describes how to accelerate the development of next generation 802.11ac wireless LAN transmitters.

Руководство по применению 2013-10-29

U4301A PCI Express® 3.0 Analyzer Module - Data Sheet
Keysight's U4301A PCI Express® 3.0 analyzer module is a protocol analyzer supporting all PCIe applications from Gen1 - Gen3 and speeds from 2.5 GT/s (Gen1) - PCI 8 GT/s (Gen3), link widths X1-X16.

Техническая информация 2013-09-04

M8190A Waveform Generator - Software Examples and Video Resources - Demo
MATLAB software is available as an option from Keysight with the M8190A waveform generator to create your own arbitrary or standard waveforms, automate signal generation, and develop GUI-based applications. This M8190A resource page for MATLAB provides access to various M8190a including IQTools, a GUI-based application example for the M8190A created for instrument connection, waveform creation, and amplitude and phase correction. IQTools and the modifiable source code are provided when you order the MATLAB N6171A option with the M8190A so that you can extend IQTools to meet your specific testing needs.

Демонстрация 2013-08-06

Wideband MIMO PXI Vector Signal Analyzer Multichannel Wideband Configuration White Paper
This white paper describes a wideband MIMO configuration of the Keysight PXI VSA with up to 8 synchronized channels of wideband capability at much higher speeds than oscilloscope based solutions.

Руководство по применению 2013-07-10

PDF PDF 11.24 MB
M9362A-D01 - Configuration Guide
The configuration guide for the M9362A-D01 PXIe Quad Downconverter contains a step-by-step process to help you configure and customize your multichannel PXI Vector Signal Analyzer system.

Руководство по конфигурации 2013-07-09

PDF PDF 867 KB
FPGA-based averaging can improve measurement results

Руководство по применению 2013-05-07

Using high-speed digitizers for Embedded OEM applications

Руководство по применению 2013-05-07

Using high-speed digitizers for Test and Measurement applications

Руководство по применению 2013-05-07

High-speed ADC chipsets benefit from optimized components

Руководство по применению 2013-05-07

PC oscilloscope systems leverage turnkey acquisition software

Руководство по применению 2013-05-07

Signal processing can reduce data bandwidth through peak detection

Руководство по применению 2013-04-16

High-speed digitizer modules capture details from single-shot events
High-speed digitizer modules capture details from single-shot events

Руководство по применению 2013-04-16

High-speed ADC chipsets set the pace in real-time monitoring and control

Руководство по применению 2013-04-16

Multichannel Measurements in MIMO 802.11ac Baseband IQ Simulation, Design & Test - Application Note
This solution brief will show Keysight Technologies' complete, end-to-end solution for multichannel measurements of 802.11ac BBIQ simulation, design and test.

Руководство по применению 2013-04-05

PDF PDF 748 KB
High-speed digitizer selection depends on more than banner specifications
High-speed digitizer selection depends on more than banner specifications

Руководство по применению 2013-03-13

Achieve High Speed, Multichannel Data Acquisition with the M9703A AXIe Digitizer - Application Note
This application note describes the measurement and analysis of cross channel skew in multichannel high speed digitizers.

Руководство по применению 2013-02-11

AXIe Chassis - Brochure
One-page overview of the Keysight M9502A 2-slot and M9505A 5-slot AXIe chassis including a brief summary of features, specifications, configuration, and ordering information.

Брошюра 2012-12-06

PDF PDF 176 KB
M9703A AXIe Digitizer - Startup Guide
Startup Guide for the M9703A AXIe Digitizer 8 Channel, 12-bit, DC - 1 GHz, 1 GS/s - 3.2 GS/s.

Краткое руководство по началу работы с прибором 2012-12-02

PDF PDF 1.29 MB
U10xx Series Digitizers Startup Guide
Startup Guide for the U10xx series of Keysight Acqiris Products. Provides information on unpacking, inspecting, installation (software and hardware), making instrument connections and verifying operation.

Краткое руководство по началу работы с прибором 2012-11-27

PDF PDF 4.14 MB
M9392A Multichannel Application
Accelerate the capture and analysis of intermittent problems at high frequencies and wide bandwidths to help engineers troubleshoot problems in the development of new RF and microwave devices.

Руководство по применению 2012-11-15

M9362A-D01 PXIe Microwave Quad Downconverter - Flyer
The Keysight M9362AD01 is a PXIe 3-slot, 4-channel, coherent microwave downconverter with frequency coverage from 10 MHz to 26.5 GHz well suited for the A/D, wireless communications and radar markets.

Брошюра 2012-11-14

PDF PDF 174 KB
AgMD1 LabVIEW Driver Help System
Help system for the Soft Front Panel (SFP) for MD1 series digitizers. Includes product introduction, tour of the SFP UI, and how-to procedures, and troubleshooting. (Extract this zipped file to a local drive.)

Файл справки 2012-11-13

CHM CHM 1.34 MB
M9202A PXI Express Wideband IF Digitizer Service Guide
This document is intended for the use of Keysight Service Centers and by self-maintaining customers.

Руководство по ремонту 2012-11-01

PDF PDF 1 KB

Назад 1 2 3 4 5 6 7 8 9 10 Следующие