Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

1-25 de 238

Sort:
M8131A 16/32 GSa/s Digitizer User’s Guide
M8131A 16/32 GSa/s Digitizer User’s Guide

Manual do usuário 2020-07-05

PDF PDF 4.97 MB
Direct Radar Signal Generation and Acquisition
Generation and detection of radar signals have changed dramatically in the past 30 years. Today’s digital signal processing capabilities offer a wide range of possibilities to simulate radar signals and include simulated objects to verify the performance of a radar system.

Nota de aplicação 2020-06-10

Release Notes
Release Notes

Release Notes 2020-06-05

PDF PDF 170 KB
PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

Brochura 2020-06-02

PDF PDF
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9506A, M9514A AXIe Chassis.

Visão Técnica 2020-05-11

PDF PDF 1 MB
M8132A 640 GSa/s Digital Signal Processor User’s Guide
M8132A 640 GSa/s Digital Signal Processor User’s Guide

Manual do usuário 2020-05-01

PDF PDF 1.61 MB
BIOS and Windows Settings for Modular Systems - Technical Overview
This technical note provides the detailed BIOS and Windows settings for modular systems using the tested computers that are compatible with Keysight Technologies, Inc. PXI/AXIe chassis.

Visão Técnica 2020-04-30

PDF PDF 531 KB
Replicate RF Environments in the Lab
This flyer describes a PXI-based solution for capturing, streaming, and recording the RF spectrum of signals with bandwidths less than 1 GHz, and then playing them back.

Materiais promocionais 2020-04-22

M8132A 640 Gb/s Digital Signal Processor - Data Sheet
The M8132A is part of Keysight’s Wideband Solution Platform that consists of a portfolio of compatible instruments, including digitizer, arbitrary waveform generator, digital signal processor and storage modules. The interconnect between these products is based on a high-speed optical data interface.

Folha de Dados 2020-04-01

PDF PDF 636 Bytes
High-Power Requirements for Keysight M9506A
High-Power Requirements for Keysight M9506A

Manual do usuário 2020-03-13

PDF PDF 659 KB
Keysight M9506A 5-Slot AXIe Chassis - User Guide
Usage, configuration, and service information for the M9506A AXIe chassis.

Manual do usuário 2020-03-11

PDF PDF 39.27 MB
Keysight System and Cable Modules - Security Guide
Keysight System and Cable Modules - Security Guide

Guia de referência 2020-03-10

PDF PDF 2.63 MB
PathWave Signal Generation - Brochure
Signal Studio reduces the time you spend on signal generation with Keysight's performance optimized signals and signal creation software. Learn more in this brochure.

Brochura 2020-03-03

PDF PDF 6.58 MB
Keysight Technologies M9362AD01 PXIe - Startup Guide
Startup Guide for the M9362AD01 PXIe Quad Downconverter. Guides users to unpack, inspect, install (software and hardware), perform instrument connections, and verify operability.

Guia de início rápido 2020-03-01

Keysight M9506A 5-Slot AXIe Chassis - Startup Guide
Installation and startup information for the M9506A AXIe chassis.

Guia de início rápido 2020-01-28

PDF PDF 25.69 MB
M9703B AXIe Digitizer – User’s manual (CHM file)
(Save file to computer before use.) User information and reference for the M9703B AXIe High-speed Digitizer.

Manual do usuário 2020-01-17

M9709A AXIe Digitizer – User’s manual (CHM file)
(Save file to computer before use.) User information and reference for the M9709A AXIe High-speed Digitizer.

Manual do usuário 2020-01-17

Resolve PXIe and AXIe Chassis Communication Problems
This guide helps you understand and troubleshoot PXIe and AXIe chassis connectivity issues.

Guia de referência 2019-12-05

PDF PDF 2.86 MB
M9709A AXIe High-Speed Digitizer/DAQ with High Channel Density - Data Sheet
This data sheet provides a summary of key performance parameters and specifications for the M9709A AXIe high-speed digitizer.

Folha de Dados 2019-11-26

Keysight M9506A 5-Slot AXIe Chassis - Specification Guide
Technical specifications and characteristics of the M9506A AXIe Chassis.

Folha de Dados 2019-11-21

PDF PDF 5.10 MB
M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

Folha de Dados 2019-11-06

PDF PDF 1.02 KB
M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

Folha de Dados 2019-11-01

M8121A Streaming Arbitrary Waveform Generator - User Guide
M8121A Streaming Arbitrary Waveform Generator - User Guide

Manual do usuário 2019-11-01

PDF PDF 2.50 MB
M9710A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9710A AXIe high-speed digitizer, 4 channels, 10-bit, up to 10 GS/s, DC to 2.5 GHz bandwidth

Folha de Dados 2019-11-01

M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver, 2 channels, 12-bit, up to 3.2 GS/s, DC to 2 GHz bandwidth

Folha de Dados 2019-11-01

1 2 3 4 5 6 7 8 9 10 Avançar