您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-16 / 16

排序:
M9185A PXI Isolated D/A Converter
The M9185A is a digital/analog converter that can supply high voltage levels in parallel of up to eight or 16 channels. Each channel can provide up to 16 V as stimulus to the device under test.

產品型錄 2019-10-10

M9186A PXI Voltage Current Souce Data Sheet
The M9186A is a two-slot, PXI based V/I source module that enables the sourcing of a voltage and measurement of the resultant current, or sourcing a current and measuring the resultant voltage.

產品型錄 2018-08-06

M9188A Dynamic Digital to Analog Converter - Data Sheet
The M9188A is a PXI-based, single-slot dynamic digital to analog converter (DAC) which has 16 simultaneous channels capable of supplying stimulus waveform signals of up to +30 V or +20 mA per channel.

產品型錄 2017-12-05

TS-5020 Automotive Functional Test System - Technical Overview
This Product Note explains the TS-5020 and gives more information into its features.

技術總覽 2017-12-02

TS-8900 Automotive Electronics Functional Test System - Technical Overview
The TS-8900 provides higher throughput and higher test coverage while reducing your equipment capital costs for automotive electronics functional testing.

技術總覽 2017-12-01

M9217A PXIe Single-Slot 2-Channel Isolated Digitizer - Data Sheet
With its built-in peak voltage protection of up to 400 V, the M9217A is ideal for analyzing high-voltage and transient signals as seen in automotive, mechatronics and aerospace defense applications.

產品型錄 2017-12-01

TestExec SL 7.0 - Data Sheet
This technical overview highlights key features of the Keysight TestExec SL, a test executive designed for high-volume, high throughput functional test applications across multiple industries.

產品型錄 2017-12-01

PDF PDF 2.11 MB
TS-5000 Family Multi-Channel Load Cards

技術總覽 2017-12-01

PDF PDF 1.14 MB
TestExec SL 8.1 - Data Sheet
TestExec SL is a test executive software designed for high-volume, high throughput functional test applications across multiple industries.

產品型錄 2017-04-12

PDF PDF 1023 KB
E8782A Pin Matrix and E8783A Pin Matrix Card
This data sheet provides an overview of and specifications for the Keysight E8782A pin matrix with instrumentation and E8783A pin matrix card.

產品型錄 2015-06-04

PDF PDF 164 KB
TS-5400 High Performance PXI Functional Test System with Mac Panel Interface - Data Sheet
Keysight's system onsite agreement provides short-term rental of the i3070 system, preconfigured according to the customer's needs, together with the latest hardware and software.

產品型錄 2013-05-09

TS-8900 PXI-Based Standard Platform for Automated Test Equipment Integration - Technical Overview
The Keysight TS-8900 standard PXI-based high performance shell platform offers self-integrators an efficient and cost effective base solution to meet their functional test needs.

技術總覽 2012-10-22

PDF PDF 458 KB
TS-5400 Series II Automotive Electronics Functional Test System - Product Note
This product note is geared to helping automotiveelectronics manufacturers accelerate test systemdevelopment.

技術總覽 2012-07-17

M9216A PXI High Voltage Data Acquisition Module
The Keysight M9216A is a multi-channel, large-range voltage measurement unit capable of acquiring dynamic positive voltage levels from multiple channels simultaneously.

產品型錄 2012-05-30

TestExec SL 6.1.1 datasheet
The TestExec SL Control is an ActiveX control that allows you to write code that interacts with TestExec SL programmatically.

產品型錄 2010-04-07

Pre-Configured Keysight Functional Test System Platform
The pre-configured Keysight Functional Test Platform provides users with a robust and ready-to-use solution for multiple applications in various industries, such as industrial and automotive segments.

技術總覽 2009-07-23

PDF PDF 383 KB