Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 107

Sort:
M9185A PXI Isolated D/A Converter
The M9185A is a digital/analog converter that can supply high voltage levels in parallel of up to eight or 16 channels. Each channel can provide up to 16 V as stimulus to the device under test.

Data Sheet 2019-10-10

PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

Brochure 2019-09-19

PDF PDF 2.95 MB
Test the Future, Today.
Create tomorrow’s automotive smart mobility and e-mobility technologies today, with design and test solutions from Keysight.

Solution Brief 2018-10-19

M9186A PXI Voltage Current Souce Data Sheet
The M9186A is a two-slot, PXI based V/I source module that enables the sourcing of a voltage and measurement of the resultant current, or sourcing a current and measuring the resultant voltage.

Data Sheet 2018-08-06

Testing Automotive DC-DC converter with Keysight TS-8989 - Application Note
This paper discusses emulation of input signals, load simulations and measurements for testing high-power automotive DC-DC converter electronic control units and the TS-8989 functional tester.

Application Note 2018-04-12

PDF PDF 781 KB
Increasing Manufacturing Throughput of Automotive Controllers - Application Note
This application note describes how automotive manufacturers can boost throughput using the Keysight TS-5400 Series 3 high performance PXI function test system for multiple devices under test.

Application Note 2018-02-15

PDF PDF 757 KB
TS-8989 System Integration Guide - Application Note
In today’s manufacturing environment, floor space is an increasingly invaluable variable in the cost of test equation.

Application Note 2017-12-12

PDF PDF 2.69 MB
M9188A Dynamic Digital to Analog Converter - Data Sheet
The M9188A is a PXI-based, single-slot dynamic digital to analog converter (DAC) which has 16 simultaneous channels capable of supplying stimulus waveform signals of up to +30 V or +20 mA per channel.

Data Sheet 2017-12-05

TS-8989 PXI Functional Test System - Brochure
The TS-8989 PXI functional tester helps you achieve a lower cost of test for automotive electronic control units and industrial electronics.

Brochure 2017-12-05

PDF PDF 692 KB
TS-5020 Automotive Functional Test System - Technical Overview
This Product Note explains the TS-5020 and gives more information into its features.

Technical Overview 2017-12-02

M9185A PXI 8/16-Channel Isolated D/A Converter - Flyer
The M9185A is a digital/analog converter that can supply high voltage levels in parallel of up to eight or 16 channels. Each channel can provide up to 16 V as stimulus to the device under test.

Brochure 2017-12-01

PDF PDF 448 KB
Right Load Switching and Simulation Design Choices for High Current and Mechatronic Functional Tests
Key considerations for designing a cost-effective high-power switching and load management automotive functional test solution.

Application Note 2017-12-01

PDF PDF 664 KB
M9216A PXI 32-Channel High Voltage Data Acquisition Module
The Keysight M9216A is a multi-channel, large-range voltage measurement unit capable of acquiring dynamic positive voltage levels from multiple channels simultaneously.

Brochure 2017-12-01

PDF PDF 757 KB
M9217A PXIe Single-Slot 2-Channel Isolated Digitizer - Data Sheet
With its built-in peak voltage protection of up to 400 V, the M9217A is ideal for analyzing high-voltage and transient signals as seen in automotive, mechatronics and aerospace defense applications.

Data Sheet 2017-12-01

TS-5000 Family Multi-Channel Load Cards

Technical Overview 2017-12-01

PDF PDF 1.14 MB
TS-8989 Automotive Body and Safety Test Reference Solution – Configuration Guide
This configuration guide contains information to help you configure your body and safety test reference solution with the TS-8989 functional tester, and tailor the system to meet your requirements.

Configuration Guide 2017-12-01

PDF PDF 2.19 MB
TestExec SL 7.0 - Data Sheet
This technical overview highlights key features of the Keysight TestExec SL, a test executive designed for high-volume, high throughput functional test applications across multiple industries.

Data Sheet 2017-12-01

PDF PDF 2.11 MB
TS-8900 Automotive Electronics Functional Test System - Technical Overview
The TS-8900 provides higher throughput and higher test coverage while reducing your equipment capital costs for automotive electronics functional testing.

Technical Overview 2017-12-01

M9186A PXI Isolated Single Channel Voltage/Current Source - Flyer
2-pge flyer on the Keysight M9186A PXI Voltage/Current Source solution

Brochure 2017-12-01

PDF PDF 552 KB
The Benefits of Using LXI in Automotive Functional Test
LXI can help maximize performance, minimize cost and extend capital investments into the future. This whitepaper explores the benefits associated with using LXI in Automotive Functional test.

Application Note 2017-12-01

PDF PDF 1.26 MB
TestExec SL 8.1 - Data Sheet
TestExec SL is a test executive software designed for high-volume, high throughput functional test applications across multiple industries.

Data Sheet 2017-04-12

PDF PDF 1023 KB
Understanding the Differences Between Oscilloscopes and Digitizers for Wideband Signal Acquisitions
This white paper compares the use of oscilloscopes and wideband digitizers for wideband signal applications.

Application Note 2017-03-30

PDF PDF 6.16 MB
[ECU Testing] Perform Automatic Input/Output Static Characteristics Tests on the Bench
Ever wanted an automatic manufacturing test environment for design evaluation?

Brochure 2016-12-28

PDF PDF 482 KB
Emulating Analog Input Sensors in Automotive Electronics Functional Test - Article Reprint
This article discusses guidelines for evaluating the digital-analog converters for your automotive electronics functional test needs.

Article 2016-02-09

PDF PDF 318 KB
Finding Fault - Article Reprint
testing mission-critical functions in automotive electronics.

Article 2016-02-05

PDF PDF 452 KB

1 2 3 4 5 Next