您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依主題

依內容類型

依產品分類

1-25 / 30

排序:
Signal & Spectrum Analyzer Benchtop/Modular/Handheld Firmware Update Center
To access the most recent version of firmware or software for signal and spectrum analyzer - benchtop and handheld models.

FAQ 2019-08-30

What is Keysight's Windows 7 to Windows 10 Migration Schedule?
We are beginning the transition of our Windows based instruments from Windows Embedded Standard 7 to Windows 10 IoT Enterprise. Click on the link for additional information.

FAQ 2019-08-28

30-Day Free Trial for X-Series Measurement Applications for X-Series Modular Instruments
30-day trial license available for the X-Series measurement applications for X-Series modular signal analyzers.

FAQ 2016-06-09

Microsoft 不再支援 Windows XP 對我的 E5052B 有何影響?
Microsoft 於 2014 年 4 月 8 日停止對 Windows XP 作業系統的支援。 請閱讀此頁面以了解我們對此問題的解答。

FAQ 2014-08-01

N5532A 感測器模組的頻率範圍為何?
100 kHz 至 4.2 GHz、10 MHz 至 18 GHz、30 MHz 至 26.5 GHz,與 30 MHz 至 50 GHz。

FAQ 2010-04-13

Is it possible to get an error log of incorrectly sent remote commands to my PSA, E4406A, EMC, or ESA Series Spectrum Analyzer?
Yes. PSA, E4406A and the ESA Series (with firmware A.08.00 and later) support this. You may turn Verbose error logging on through the front panel or remotely, SYST:ERR:VERBOSE ON

FAQ 2008-11-21

I use Keysight VEE and Labview and would like instrument drivers for the E4406A, PSA Series, ESA Series, and EMC Series. Where can I download VXI ...
The E4406A, PSA Series, ESA Series, and EMC Series new IVI-Com drivers as well as the older VXI Plug and Play drivers are available in the "Drivers and Software" section for each product.

FAQ 2008-11-20

Can I change the regional setting of Windows system running in the E5052B?
No, the default setting is "English (United States)" and the E5052B can not support the other setting.

FAQ 2008-07-18

What are the default logins and passwords for the N9039A RF Preselector?
User name = instrument, Password = measure4u. See FAQ content for more details...

FAQ 2008-07-01

Do I need to install Antivirus software on my N9039A RF Preselector?
This would be a matter of choice depending on your use and your IT department requirements...

FAQ 2008-07-01

Is it possible to save a full-sized screen capture, without the softkeys?
Yes... See content for details...

FAQ 2007-12-20

有用於 ESA 系列頻譜分析儀的螢幕畫面擷取套裝軟體嗎?
Keysight E4444A BenchLink 頻譜分析儀軟體是螢幕畫面擷取程式,可以簡易地將量測結果由您的 ESA 系列可攜式頻譜分析儀傳送到個人電腦的視窗上。

FAQ 2005-08-08

Does the E7415A EMI Measurement software have support for Windows 2000 or Windows XP?
Yes, but there are some things to consider........

FAQ 2005-02-16

為何 N5530S 量測接收器需要 3 GHz 以上的選項 123 (預選濾波器旁通)?
預選濾波器漂移導致振幅量測誤差。

FAQ 2005-01-27

How do I create and save a correction factor file for the 11909A?
See context for details.....

FAQ 2004-06-22

Can the 8590EM Series do a LOG Frequency Sweep?
Yes...

FAQ 2004-06-22

Can E4444A Benchlink be used with the 8590EM Series?
Yes, but see context for details and limitations...

FAQ 2004-06-22

What Windows operating systems does the E7415A EMI Measurement software work under?
Win95/98/NT/2000/XP

FAQ 2004-03-30

Keysight 8542E/8546A: Changing the Default Amplitude Units

FAQ 2002-06-27

Keysight 85875A: What are the supported OS?

FAQ 2002-06-27

Keysight 8542E/8546A: Redefining a Key So I Can Easily Change QP Dwell Time

FAQ 2002-06-27

Keysight 85876B: What are the supported OS?

FAQ 2002-06-27

85869PC: What are the supported PC Operating Systems?

FAQ 2002-06-27

89400: Measuring FM Rate of Change

FAQ 2002-06-27

8542E/8546A: Scrolling Marker from Changes Span, Start/Stop Frequency

FAQ 2002-06-27

1 2 下一頁