Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

Refine the List

remove all refinements

By Industry/Technology

By Type of Content

1-25 of 34

Sort:
N5511A Phase Noise Test System (PNTS) - Data Sheet
The N5511A Phase Noise Test System (PNTS) is a replacement for the gold-standard E5500 phase noise measurement system. PNTS is the foundation of test setups that can measure phase noise down to kT (-177 dBm/Hz). This thermal phase noise floor is the theoretical limit for any measurement at room temperature therefore, PNTS can measure at the limits of physics.

Data Sheet 2019-09-19

PDF PDF 2.08 MB
E5500 Series Phase Noise Measurement Solutions - Data Sheet
The E5500's modular instrument architecture takes advantage of standalone instrumentation for superior frequency offset range, best sensitivity and excellent overall value for phase noise measurements.

Data Sheet 2019-02-04

N9068C Phase Noise X-Series Measurement Application - Technical Overview
The N9068C measurement application for the UXA signal analyzer measures single-sideband noise power with log plot and spot frequency views.

Technical Overview 2017-12-01

PDF PDF 2.13 MB
E5052B Signal Source Analyzer - Data Sheet
This 21-page data sheet provides technical specifications for the E5052B (10 MHz to 7 GHz) signal source analyzer and the E5053A Downconverter (3 GHz to 26.5 GHz). The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

Data Sheet 2017-06-12

PDF PDF 2.11 MB
N9068A & W9068A Phase Noise X-Series Measurement Application - Technical Overview
With the N/W9068A measurement application on X-Series signal analyzers, you can easily perform phase noise analysis on various devices such as local oscillators and signal sources.

Technical Overview 2015-03-18

E5052B Signal Source Analyzer - Technical Overview
A voltage controlled oscillator (VCO) is one of the most critical electronic components in today’s world of advanced wireless communication and broadcasting.

Technical Overview 2014-11-29

Designing Scalable 10G Backplane Interconnect Systems
This Paper presents techniques for design which significantly reduce modeling requirements for the design of high-speed backplanes in conjunction with advanced testing techniques which provide maximum channel characterization with the minimum amount of time.

Technical Overview 2012-05-05

PDF PDF 1.46 MB
EMC Spectrum Analyzer E7400A Series Specifications Guide (Comprehensive Reference Data)
Specification guide for the E7400A Series: E7402A, E7405A.

Technical Overview 2011-01-01

PDF PDF 1.67 MB
EMI Measurement Receiver with N9039A and PSA Technical Overview
Technical overview including key specifications and ordering information for the EMI measurement receiver based on the N9039A RF preselector and PSA series spectrum analyzers: E4440A, E4443A, E4445A, E4446A, E4447A, E4448A. (Option 215)

Technical Overview 2009-01-14

EMC Spectrum Analyzer E7400A Series Data Sheet
Data sheet for the E7400A Series: E7402A, E7405A.

Data Sheet 2008-09-01

E5052B/E5053A Technical Overview: Fast and Simple Phase Noise Measurements in mmW
Extension of a two-channel cross-correlation technique to mmW signals.

Technical Overview 2008-04-24

8347A and 8447A/D Amplifiers Data Sheet

Data Sheet 2008-02-21

PDF PDF 133 KB
E5052A Signal Source Analyzer, 10 MHz to 7 GHz, 26.5 GHz, or 110 GHz Data Sheet
This 16-page data sheet provides technical specifications for the E5052A (10 MHz to 7 GHz) signal source analyzer and the E5053A Downconverter (3 GHz to 26.5 GHz).

Data Sheet 2007-10-16

E5052A/B Signal Source Analyzer with E5001A SSA-J Technical Overview
This application software provides ultra-low clock jitter measurement with femto-second resolution through phase noise and clear PJ (periodic jitter) and RJ (random jitter) separation.

Technical Overview 2007-09-06

4352S Product Overview

Data Sheet 2006-07-13

PSA, ESA and E7400 Series Spectrum Analyzer BenchLink Web Remote Control Software Technical Overview
Remotely control PSA, ESA-E, ESA-L or E7400 Series EMC Spectrum Analyzer (Option 230). PSA: E4440A, E4443A, E4445A, E4446A, E4447A, E4448A. ESA-E: E4402B, E4404B, E4405B, E4407B. ESA-L: E4403B, E4408B, E4411B. E7400 Series: E7402A, E7405A.

Technical Overview 2006-03-01

89410A Vector Signal Analyzer with W-CDMA Capability Data Sheet

Data Sheet 2002-05-30

PDF PDF 126 KB
8902A Datasheet
Technical specifications and information for the 8902A Measuring Receiver.

Data Sheet 2000-10-01

PDF PDF 469 KB
11715A Datasheet
Technical specifications and information for the 11715A AM/FM Test Source.

Data Sheet 2000-09-01

PDF PDF 446 KB
8901B Datasheet w/11722A Sensor Module
Technical specifications and information for the 8901B with 11722A Sensor Module.

Data Sheet 2000-09-01

PDF PDF 976 KB
89400 Series Vector Signal Analyzer W-CDMA Code-Domain Measurement System Product Overview
Product Overview for 89400 Series W-CDMA Code-Domain Power Measurement Option for BTS Transmitter Test.

Data Sheet 2000-08-01

PDF PDF 83 KB
84125 Series Microwave EMI Measurement System Product Overview

Data Sheet 2000-08-01

PDF PDF 198 KB
85869PC EMI Measurement Software

Data Sheet 2000-07-01

PDF PDF 214 KB
11960A EMC Preselector, Product Overview

Data Sheet 2000-07-01

PDF PDF 349 KB
Keysight E5500 Series Phase Noise Measurement Solutions, Product Overview

Data Sheet 2000-07-01

PDF PDF 557 KB

1 2 Next