検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

電子計測

製品番号で検索:

1-22 / 22

並べ替え
M8047A PCI Express® Re-driver
The M8047A PCI Express re-driver extends the backchannel reach for M8000 Series error detectors.

データシート 2020-07-01

N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

データシート 2018-02-28

PDF PDF 6.23 MB
N4880A Reference Clock Multiplier - Data Sheet
This data sheet details how this reference clock multiplier can characterize receivers, lock the stressed pattern generator to the reference clock, and use multiple clock rates.

データシート 2018-02-13

PDF PDF 2.35 MB
Overcoming Test Challenges of USB Type-C - Application Note
This application note provides an introduction to the USB Type-C connector, the interface functions it provides, and test implications engineers face when integrating the connector into their designs.

アプリケーション・ノート 2016-08-10

PDF PDF 3.19 MB
How to test PCIe 4.0
The spec for PCIe 4.0 (gen4) is not finalized, but testing is still required. See a demonstration of a test solution on an Analog Bits half power SERDES running at 16 Gb/s to help get your PCIe gen4 device running. Calibrated stressed output, ISI, and jitter tolerance tests ready for PCIe 4.0.

デモ 2016-02-12

PCI Express® Design and Test from Electrical to Protocol - Brochure
This brochure provides insight into how to thoroughly simulate, characterize and validate PCI Express Designs.

ブローシャ 2015-08-17

PDF PDF 4.78 MB
Master your next PCI Express® Test J-BERT M8020A High-Performance BERT - Application Brief
Overview of PCI Express receiver testing for the different transfer speeds as well as different specifications and to present the test setup based on the J-BERT M8020A.

アプリケーション・ノート 2015-05-05

Forward Clocking - Receiver (RX) Jitter Tolerance Test with J-BERT N4903B High-P - Application Note
This document describes the requirements for forward clocking topology RX Jitter tolerance testing.

アプリケーション・ノート 2015-04-24

PDF PDF 2.22 MB
PCI Express Receiver Testing Responds To New Challenges - Article
PCI Express Receiver Testing Responds To New Challenges

記事 2015-03-24

Digital Design & Interconnect Standards - Brochure
Brochure shows Keysight’s high-speed digital solution set , a range of essential tools, measurement and simulation—that will help cut through the challenges of gigabit digital designs.

ブローシャ 2015-03-09

PDF PDF 7.71 MB
N4916B De-emphasis Signal Converter - Data Sheet
The N4916B de-emphasis signal converter enables R&D and test engineers to accurately characterize gigabit serial ports and channels. The clock doubler option is needed to analyze half-rate clock devices.

データシート 2015-03-05

PDF PDF 2.96 MB
Keysight J-BERT M8020A 高性能BERT
キーサイト・テクノロジーの高性能J-BERT M8020Aにより、最高16または32 Gb/sで動作するシングルレーン/マルチレーンデバイスの高速で正確なレシーバ特性評価が可能になります。

データシート 2015-02-10

アドイン・カードまたはマザーボードでPCI Express® 3.0 CEM仕様に基づいたレシーバ・テストに合格する方法

アプリケーション・ノート 2012-07-20

Keysight N4915A-014 PCI Express 3.0® 校正チャネル

データシート 2011-10-05

PCI Express® rev. 3.0のレシーバ・ストレス・テストで信号を正確に校正することにより、8 GT/sのデータ・レートでの相互運用性を保証

アプリケーション・ノート 2011-07-27

Keysight J-BERT N4903B 高性能シリアルBERT 7 Gb/sおよび12.5 Gb/s Data Sheetバージョン1.2

データシート 2010-05-18

PCI Express® Revision 2 - Receiver Testing With J-BERT N4903A and 81150A Pulse - Application Note
Receiver Testing With J-BERT N4903A and 81150A Pulse

アプリケーション・ノート 2008-12-03

PDF PDF 1000 KB
Upgrade to PCI Express 2.0© Receiver Test - Application Note
The 15431A is a filter set for the 81150A. It generates the random jitter profile for testing PCI Express 2.0 receivers, to be used in conjunction with the N4903A. This fact sheet explains the upgrade.

アプリケーション・ノート 2008-10-24

PDF PDF 348 KB
PCI Express Gen2 Readyソリューション

アプリケーション・ノート 2007-10-01

PCI Express® 2.0におけるフル・テスト・ソリューション
物理層からリンク層およびトランザクション層まで、フルラインアップの試験ツールを提供できるのはキーサイトだけ。

ブローシャ 2006-10-27

PDF PDF 2.19 MB
PCIe Revision 2 Receiver Jitter Tolerance Testing with J-BERT N4903B - Application Note
This document focuses on physical layer testing of the transmitter (TX) and receiver (RX) ports of PCI EXPRESS® (PCIe) devices.

アプリケーション・ノート 2006-01-30

81133A/81250 によるPCI Express RX デザインの検証
本プロダクト・ノートでは、最初にPCIExpress RX デザインの検証のニーズについて説明します。次に実行する必要のあるさまざまなテストについて説明します。

アプリケーション・ノート 2002-09-10