这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-24 / 24

排序:
是德科技数字设计和互连标准
是德科技数字设计和互连标准

手册 2019-05-07

PDF PDF 6 MB
N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

产品资料 2018-02-28

PDF PDF 6.23 MB
N4880A Reference Clock Multiplier - Data Sheet
This data sheet details how this reference clock multiplier can characterize receivers, lock the stressed pattern generator to the reference clock, and use multiple clock rates.

产品资料 2018-02-13

PDF PDF 2.35 MB
是德科技J-BERT N4903B 高性能串行比特误码率测试仪
是德科技J-BERT N4903B 高性能串行比特误码率测试仪

产品资料 2017-11-28

Keysight J-BERT M8020A 高性能比特误码率测试仪
Keysight J-BERT M8020A 高性能比特误码率测试仪

产品资料 2017-11-22

Overcoming Test Challenges of USB Type-C - Application Note
This application note provides an introduction to the USB Type-C connector, the interface functions it provides, and test implications engineers face when integrating the connector into their designs.

应用说明 2016-08-10

PDF PDF 3.19 MB
How to test PCIe 4.0
The spec for PCIe 4.0 (gen4) is not finalized, but testing is still required. See a demonstration of a test solution on an Analog Bits half power SERDES running at 16 Gb/s to help get your PCIe gen4 device running. Calibrated stressed output, ISI, and jitter tolerance tests ready for PCIe 4.0.

基本演示 2016-02-12

从电气到协议的 PCI Express® 设计与测试――手册
该手册深入探讨了如何彻底仿真、表征和验证 PCI Express 设计。

手册 2015-08-17

PDF PDF 4.78 MB
PCI Express® Design and Test from Electrical to Protocol - Brochure
This brochure provides insight into how to thoroughly simulate, characterize and validate PCI Express Designs.

手册 2015-08-17

PDF PDF 4.78 MB
使用 J-BERT M8020A 高性能比特误码率测试仪全面测试您的下一代 PCI Express® 设计――应用简介
概述不同传输速度下和根据不同规范进行的 PCI Express 接收机测试,并介绍以 J-BERT M8020A 为基础的测试装置。

应用说明 2015-05-05

Forward Clocking - Receiver (RX) Jitter Tolerance Test with J-BERT N4903B High-P - Application Note
This document describes the requirements for forward clocking topology RX Jitter tolerance testing.

应用说明 2015-04-24

PDF PDF 2.22 MB
PCI Express Receiver Testing Responds To New Challenges - Article
PCI Express Receiver Testing Responds To New Challenges

文章 2015-03-24

Digital Design & Interconnect Standards - Brochure
Brochure shows Keysight’s high-speed digital solution set , a range of essential tools, measurement and simulation—that will help cut through the challenges of gigabit digital designs.

手册 2015-03-09

PDF PDF 7.71 MB
N4916B De-emphasis Signal Converter - Data Sheet
The N4916B de-emphasis signal converter enables R&D and test engineers to accurately characterize gigabit serial ports and channels. The clock doubler option is needed to analyze half-rate clock devices.

产品资料 2015-03-05

PDF PDF 2.96 MB
How to Pass Receiver Test According to PCI Express® 3.0 CEM Specification - Application Brief
This paper provides insight into the calibration method and tests, as well as the tools available. The biggest change between PCIe 2.x and rev. 3.0 is that RX test on cards will now be normative.

应用说明 2011-11-30

Advanced Techniques for PCIe 3.0 Receiver Testing-Paper - Application Note
Advanced Techniques for PCIe 3.0 Receiver Testing-Paper

应用说明 2011-09-01

PDF PDF 2.20 MB
N4915A-014 PCI Express 3.0® Calibration Channels - Data Sheet
The N4815A-014 PCI Express 3.0 calibration channels allow to generate receiver stress conditions according to PCIe 3.0 base specification rev 1.0 when used together with J-BERT N4903B and N4916B.

产品资料 2011-07-05

Accurate Calibration of Receiver Stress Test Signals for PCI Express® Rev. 3.0 - Application Note
This paper describes the calibration of the receiver-stress signal according to the base specification of PCIe3. The calibration of the RX test signal is different from PCIe 2.0.

应用说明 2011-06-22

PCI Express® 2.0 版接收机 (RX) 抖动容限测试应用指南
PCI Express® 2.0 版接收机 (RX) 抖动容限测试应用指南

应用说明 2009-04-01

PCI Express® Revision 2 - Receiver Testing With J-BERT N4903A and 81150A Pulse - Application Note
Receiver Testing With J-BERT N4903A and 81150A Pulse

应用说明 2008-12-03

PDF PDF 1000 KB
Upgrade to PCI Express 2.0© Receiver Test - Application Note
The 15431A is a filter set for the 81150A. It generates the random jitter profile for testing PCI Express 2.0 receivers, to be used in conjunction with the N4903A. This fact sheet explains the upgrade.

应用说明 2008-10-24

PDF PDF 348 KB
Benefits of using PCI Express 2.0. - Application Note
An overview of the main features and benefits of using PCI Express 2.0

应用说明 2008-10-17

PDF PDF 764 KB
PCI Express Receiver Design Validation Test with 81134A / 81250A - Application Note
Describes functional validation and compliance and stress tests for PCI Express receiver design

应用说明 2005-03-18

物理层测试产品资料
用Keysight的全方位BERT解决方案把握物理层测试问题

手册 2003-06-30

PDF PDF 902 KB