検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

電子計測

製品番号で検索:

1-25 / 28

並べ替え
N5991 Receiver Compliance Test Automation Platform - Data Sheet
High-speed digital standards are quickly evolving to keep pace with emerging technologies such as 5G, Internet of Things, artificial intelligence, virtual reality, and autonomous vehicles.

データシート 2020-08-24

Keysight HSD Youtube
View the Keysight HSD video

デモ 2017-07-06

Download latest M8195A AWG application notes - Explore the possibilities in signal generation
Get app notes for digital multilevel signalizing techniques and high-speed coherent optical

アプリケーション・ノート 2016-12-09

Download Free Application Notes for new Arbitrary Waveform Generators
Here you can download free application notes for new Arbitrary Waveform Generators (AWGs)

アプリケーション・ノート 2016-12-08

Simplify PAM-4 receiver test with M8040A 64Gbaud BERT – Video
Overview of the M8040A 64Gbaud high-performance BERT for PAM-4 and NRZ. This video explains target applications and shows key capabilities and output performance.

デモ 2016-11-30

N4917B Optical Receiver Stress Test Solution – Video
This video provides an overview about Keysight’s automated 100G optical receiver stress test solution N4917B. See why Keysight’s N4917B solution can help to significantly speed up the LR4, ER4 and SR4 optical receiver compliance test for 100G.

デモ 2016-11-30

DOCSIS 3.1 PHY Layer Measurements - Application Note
This app note describes the key RF tests for DOCSIS 3.1 CMTS and CM devices, giving practical guidance for implementing them with commercially-available test instruments.

アプリケーション・ノート 2016-11-02

PDF PDF 11.92 MB
Product and market news - Live from ECOC 2016
VP of Internet Infrastructure Solutions Joachim Peerlings provides product and market updates

デモ 2016-10-21

Overcoming Test Challenges of USB Type-C - Application Note
This application note provides an introduction to the USB Type-C connector, the interface functions it provides, and test implications engineers face when integrating the connector into their designs.

アプリケーション・ノート 2016-08-10

PDF PDF 3.19 MB
View PAM-4 Seminar and Application Notes
Cut through the challenges of gigabit digital designs with these useful tools, app notes, and seminars. Keysight - insights for your best design.

アプリケーション・ノート 2016-05-16

USB Type-C™ オルタネートモードとこのモードで動作する規格のテスト方法
KeysightとType-C:完成への早道

アプリケーション・ノート 2016-04-29

How to test PCIe 4.0
The spec for PCIe 4.0 (gen4) is not finalized, but testing is still required. See a demonstration of a test solution on an Analog Bits half power SERDES running at 16 Gb/s to help get your PCIe gen4 device running. Calibrated stressed output, ISI, and jitter tolerance tests ready for PCIe 4.0.

デモ 2016-02-12

Keysight Type-C Solution: Create a faster path to done

プロモーション資料 2016-02-12

PDF PDF 911 KB
Forward Clocking - Receiver (RX) Jitter Tolerance Test with J-BERT N4903B High-P - Application Note
This document describes the requirements for forward clocking topology RX Jitter tolerance testing.

アプリケーション・ノート 2015-04-24

PDF PDF 2.22 MB
Digital Design & Interconnect Standards - Brochure
Brochure shows Keysight’s high-speed digital solution set , a range of essential tools, measurement and simulation—that will help cut through the challenges of gigabit digital designs.

ブローシャ 2015-03-09

PDF PDF 7.71 MB
J-BERT offers adjustable and integrated inter-symbol interference
J-BERT offers adjustable and integrated inter-symbol interference

プレス資料 2015-01-22

Introduces Industry's Most Accurate Test Solution for USB 3.1 Receivers
Achieve accurate receiver characterization with the J-BERT high-performance BERT

プレス資料 2014-07-09

Download latest J-BERT M8020A application notes to master your designs
Submit the form to begin downloading the application briefs

アプリケーション・ノート 2014-04-09

J-BERT M8020A showing UI, jitter injection & de-emphasis – Video
This video gives an overview about the J-BERT M8020A high-performance BERT, including a demo of the jitter injection and de-emphasis capabilities, the user interface and the analyzer functionality.

デモ 2014-03-20

Keysight Technologies Introduces HDMI 2.0 Compliance Test Software for Transmitters and Receivers
Keysight Technologies Inc. (NYSE: A) today introduced two compliance test software packages for physical-layer testing of devices that use the new High-Definition Multimedia Interface (HDMI) 2.0 specification.

プレス資料 2014-01-14

How to Test a MIPI M-PHY High-speed Receiver - Challenges and Keysight Solutions - Application Note
This application selectively describes critical parts of the MIPI M-Phy-specification and related receiver (RX) tests. It describes the main properties of the M-Phy interface.

アプリケーション・ノート 2013-08-06

PDF PDF 6.63 MB
De-Emphasized Signal Generation with the 81250A ParBERT - Application Note
This application note covers the basics of de-emphasized signal generation while considering the possible application and testing situations best suited for the 81250A ParBERT.

アプリケーション・ノート 2009-01-15

PDF PDF 2.93 MB
Evaluation Methods for Automotive Network Topologies - Application Note
Keysight Evaluation Methods for Automotive Network Topologies

アプリケーション・ノート 2007-05-03

PDF PDF 1.79 MB
BERT Application Brochure
Answers for your multi-gigabit test challenges

ブローシャ 2007-01-15

PDF PDF 1.37 MB
正確なジッタ耐力テスト/特性評価を実現
N4903A高性能シリアルBERT(J-BERT)のフライヤです。

ブローシャ 2006-05-23

PDF PDF 1.30 MB

1 2 次へ