这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-25 / 33

排序:
是德科技数字设计和互连标准
是德科技数字设计和互连标准

手册 2019-05-07

PDF PDF 6 MB
N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

产品资料 2018-02-28

PDF PDF 6.23 MB
是德科技 USB Type-C™ Alt 模式及其测试
是德科技 USB Type-C™ Alt 模式及其测试

应用说明 2017-11-24

Keysight HSD 优酷频道
观看 Keysight HSD 视频

基本演示 2017-03-21

Download latest M8195A AWG application notes - Explore the possibilities in signal generation
Get app notes for digital multilevel signalizing techniques and high-speed coherent optical

应用说明 2016-12-09

Download Free Application Notes for new Arbitrary Waveform Generators
Here you can download free application notes for new Arbitrary Waveform Generators (AWGs)

应用说明 2016-12-08

N4917B 光接收机极限测试解决方案 ― 优酷视频
本视频概括介绍了是德科技的自动化 100G 光接收机极限测试解决方案 N4917B。了解 Keysight N4917B 解决方案何以能够帮助您显著加速 100G 以太网的 LR4、ER4 和 SR4 光接收机一致性测试。

基本演示 2016-11-30

使用 M8040A 64Gbaud 比特误码率测试仪简化 PAM-4 接收机测试 ― 视频
用于 PAM-4 和 NRZ 测试的 M8040A 64Gbaud 高性能比特误码率测试仪概述。此视频介绍了目标应用,并展示了关键功能和输出性能。

基本演示 2016-11-30

DOCSIS 3.1 PHY Layer Measurements - Application Note
This app note describes the key RF tests for DOCSIS 3.1 CMTS and CM devices, giving practical guidance for implementing them with commercially-available test instruments.

应用说明 2016-11-02

PDF PDF 11.92 MB
Product and market news - Live from ECOC 2016
VP of Internet Infrastructure Solutions Joachim Peerlings provides product and market updates

基本演示 2016-10-21

Overcoming Test Challenges of USB Type-C - Application Note
This application note provides an introduction to the USB Type-C connector, the interface functions it provides, and test implications engineers face when integrating the connector into their designs.

应用说明 2016-08-10

PDF PDF 3.19 MB
Keysight Technologies 是德科技TYPE-C ™解决方案:提供更快完成一致性测试的全套方案
Keysight Technologies 是德科技TYPE-C ™解决方案:提供更快完成一致性测试的全套方案

促销资料 2016-06-24

PDF PDF 483 KB
View PAM-4 Seminar and Application Notes
Cut through the challenges of gigabit digital designs with these useful tools, app notes, and seminars. Keysight - insights for your best design.

应用说明 2016-05-16

How to test PCIe 4.0
The spec for PCIe 4.0 (gen4) is not finalized, but testing is still required. See a demonstration of a test solution on an Analog Bits half power SERDES running at 16 Gb/s to help get your PCIe gen4 device running. Calibrated stressed output, ISI, and jitter tolerance tests ready for PCIe 4.0.

基本演示 2016-02-12

Keysight Type-C Solution: Create a faster path to done

促销资料 2016-02-12

PDF PDF 911 KB
Download application notes on optical communication test
Get application notes on the latest developments in coherent test signal generation and analysis.

应用说明 2015-10-27

Forward Clocking - Receiver (RX) Jitter Tolerance Test with J-BERT N4903B High-P - Application Note
This document describes the requirements for forward clocking topology RX Jitter tolerance testing.

应用说明 2015-04-24

PDF PDF 2.22 MB
Digital Design & Interconnect Standards - Brochure
Brochure shows Keysight’s high-speed digital solution set , a range of essential tools, measurement and simulation—that will help cut through the challenges of gigabit digital designs.

手册 2015-03-09

PDF PDF 7.71 MB
J-BERT offers adjustable and integrated inter-symbol interference
J-BERT offers adjustable and integrated inter-symbol interference

新闻资料 2015-01-22

Introduces Industry's Most Accurate Test Solution for USB 3.1 Receivers
Achieve accurate receiver characterization with the J-BERT high-performance BERT

新闻资料 2014-07-09

Download latest J-BERT M8020A application notes to master your designs
Submit the form to begin downloading the application briefs

应用说明 2014-04-09

J-BERT M8020A showing UI, jitter injection & de-emphasis – Video
This video gives an overview about the J-BERT M8020A high-performance BERT, including a demo of the jitter injection and de-emphasis capabilities, the user interface and the analyzer functionality.

基本演示 2014-03-20

Agilent Technologies Introduces HDMI 2.0 Compliance Test Software for Transmitters and Receivers
Agilent Technologies Inc. (NYSE: A) today introduced two compliance test software packages for physical-layer testing of devices that use the new High-Definition Multimedia Interface (HDMI) 2.0 specification.

新闻资料 2014-01-14

How to Test a MIPI M-PHY High-speed Receiver - Challenges and Keysight Solutions - Application Note
This application selectively describes critical parts of the MIPI M-Phy-specification and related receiver (RX) tests. It describes the main properties of the M-Phy interface.

应用说明 2013-08-06

PDF PDF 6.63 MB
Advanced Techniques for PCIe 3.0 Receiver Testing-Paper - Application Note
Advanced Techniques for PCIe 3.0 Receiver Testing-Paper

应用说明 2011-09-01

PDF PDF 2.20 MB

1 2 下一页