Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

51-57 of 57

Sort:
1GG6-4080, 0.155 – 43 Gb/s Differential I/O, High–Power, Output Amplifier Data Sheet
DC-43 Gb/s high output differential I/O limiting amplifier delivering excellent responses and pulse fidelity for frequency or time-domain applications.

Data Sheet 2012-09-25

TC676 110 GHz Double Balanced Mixer 1GG5-8045 - Data Sheet
The TC676 is a broadband diode ring mixer that can be operated in fundamental and harmonic mixing modes. The mixer is double balanced when operated with external LO and IF baluns. The TC676 is fabricated in the MB6A low–barrier integrated diode process at WPTC. Beam leads allow the device to be mounted directly on a thin–film circuit..

Data Sheet 2010-01-20

PDF PDF 617 KB
Keysight 1GC1-8053 0–65 GHz Integrated Diode Limiter TC231 Data Sheet
The TC231 is a 65 GHz integrated diode limiter that can be used to protect sensitive RF circuits from excess RF power, DC transients, and ESD. Two limiters are provided on–chip to enable single–ended or differential use.

Data Sheet 2010-01-20

PDF PDF 325 KB
TC626P Packaged 13.5 GHz GaAs - Data Sheet
The TC626P is a 13.5 GHz GaAs integrated diode limiter that can be used to protect sensitive RF circuits from excess RF power, DC transients, and ESD.

Data Sheet 2009-11-02

PDF PDF 1.60 MB
TC724 2-26.5 GHz High Power Output Amplifier 1GG7-8045 Features - Data Sheet
The 1GG7-8045 is a broadband GaAs MMIC Traveling Wave Amplifier designed for high output power and moderate gain over the full 2 to 26.5 GHz frequency range.

Data Sheet 2009-11-02

PDF PDF 1.84 MB
TC950 DC–75 GHz SPDT GaAs MMIC Switch 1GG6-8054 - Data Sheet
The TC950 is a GaAs monolithic microwave integrated circuit (MMIC) switch designed for low insertion loss and high isolation from DC to 75 GHz. It is intended for use as a general-purpose, single-pole, double-throw (SPDT) switch. One series and two shunt pHEMTs per throw typically provide 2.6 dB insertion loss and 29 dB isolation at 50 GHz. This IC is fabricated in MWTC’s advanced 0.12-μm gatelength GaAs pHEMT process.

Data Sheet 2009-01-01

PDF PDF 1.56 MB
TC231P 0-20 GHz Integrated Diode Limiter 1GC1-8235 - Data Sheet
The 1GC1-8235 is a 20 GHz integrated diode limiter that can be used to protect sensitive RF circuits from excess RF power, DC transients, and ESD. Two limiters are provided on–chip to enable single–ended or differential use.

Data Sheet 2007-03-16

PDF PDF 942 KB

Previous 1 2 3