Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

Affiner la liste

retirer tout le raffinement

Par type de contenu

1-6 sur 6

Tri:
FET Switch Speed and Settling Time - Application Note
This publication describes the occurrence and some of the possible solutions for “slowtails” FET switch behavior.

Notes d’application 2018-03-08

PDF PDF 519 KB
GaAs MMIC TWA Users Guide - Application Note
GaAs MMIC TWA Users Guide. This application note gives a technical overview of the TC700, TC702 and TC900 GaAs MMIC Traveling Wave Amplifiers (TWA).

Notes d’application 2018-03-08

PDF PDF 1.60 MB
Beam Lead Diode Bonding and Handling Procedures - Application Note
This application note explains how to handle diodes to reduce the risk of damage by static electricity or damage during testing and assembly.

Notes d’application 2014-08-03

PDF PDF 108 KB
GaAs MMIC ESD, Die Attach, and Bonding Guidelines - Technical Overview
This application note contains information on die attach methods and bonding methods for integrated circuits.

Notes d’application 2014-08-03

PDF PDF 327 KB
TC611 GaAs Detector Diode Sensitivity Measurements - Application Note
This publication presents detector voltage measurements, compared to the deviation from linearity (referenced to -40 dBm).

Notes d’application 2014-08-03

PDF PDF 324 KB
The Handling and Bonding of Beam Lead Devices Made Easy - Application Note
Beam Lead Device handling and protection (from electrostatic discharge) is presented in this publication from 1981.

Notes d’application 2013-12-09

PDF PDF 4.69 MB