Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

Refine the List

remove all refinements

By Type of Content

1-7 de 7

Sort:
IMECAS uses MBP to Create a PDSOI PN Junction Model
Researchers from the Institute of Microelectronics of Chinese Academy of Sciences (IMECAS) have proposed a new simulation model for the PN junction based on SOI.

Estudo de Caso 2017-11-01

PDF PDF 391 KB
Hangzhou Dianzi University Uses IC-CAP to Extract a Novel, Small-Signal Model for Bulk FinFETs
Case study on how Hangzhou Dianzi University created a novel compact model for bulk FinFETs that accommodates self-heating behaviors.

Estudo de Caso 2017-10-10

PDF PDF 1.12 MB
Customizing Tables Just Got Easier with a New Python Module for MQA Software
Working with data tables is a basic skill every engineer learns early on in their career. When organized properly, tables can summarize a great deal of device data into a helpful information format, and that makes them extremely useful.

Artigo 2017-07-12

Extending the Power of IC-CAP Software with Python—PyVISA Instrument Control
Learn how to access the full capabilities of PyVISA from IC-CAP 2016 and create transforms for instrument control and data acquisition over any supported interface.

Artigo 2017-05-31

SRAM Cell Model Generation and Modeling Efficiency Take Center Stage in New Software Releases
Accurate and efficient modeling is critical to successful design, especially when it comes to the Static Random Access Memory (SRAM) cell, the minimum geometry devices in integrated circuit technology.

Artigo 2017-05-04

Python Programming integration with IC-CAP
Learn what versions of IC-CAP are supported and see an example of how to get the MOSFET threshold voltage using Python in this blog post.

Artigo 2017-03-16

Why Device Modeling Services?
IC design stands on the shoulders of device modeling and characterization.

Artigo 2017-02-03