Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

1-25 de 27

Sort:
J-BERT M8020A High-Performance BERT - Data Sheet
The M8020A BERT is a AXIe based Bit Error Ratio Test Solution for PCIe, USB, Thunderbolt and many more industry Standards

Folha de Dados 2019-12-06

81150A and 81160A Pulse Function Arbitrary Noise Generators - Data Sheet
The Keysight 81160A is a pulse function arbitrary noise generator with 330 MHz pulses and 500 MHz sine waves. The unique functionality of this 4-in1 instrument increases test efficiency and confidence.

Folha de Dados 2018-08-08

Simulation of Jittering Synchronization Signals for Video Interfaces - Technical Overview V2.0
This product note describes how R&D engineers in the communication industry use Keysight Technologies pulse generators for development of video interfaces for projection units.

Visão Técnica 2018-03-02

PDF PDF 3.80 MB
N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

Folha de Dados 2018-02-28

PDF PDF 6.23 MB
15431A Filter Set for 81150A - Data Sheet
The Keysight 15431A is a filter set for the 81150A. It generates the random jitter profile for testing PCI Express 2.0 receivers. To be used in conjunction with the N4903A.

Folha de Dados 2017-12-02

PDF PDF 1.09 MB
M8062A 32 Gb/s Front-End for J-BERT M8020A High-Performance BERT - Data Sheet
The M8062A extends the data rate of the J-BERT M8020A Bit Error Ratio Tester to the speeds required for testing devices with lane rates in the 25-28 Gb/s range.

Folha de Dados 2017-07-20

PDF PDF 2.17 KB
M8048A ISI Channels – Data Sheet
The M8048A ISI Channels can be used to emulate channel loss in receiver test setups. By cascading the traces within one box with the other box a wide range of channels can be emulated with very fine resolution steps. With their small size the ISI channels can be located closely to the device under test. The cascadable ISI channels are complemented by Keysight’s compliance channels for SATA, DisplayPort, PCI Express, and HDMI.

Folha de Dados 2016-07-12

PDF PDF 1.18 MB
81133A and 81134A, 3.35 GHz Pulse Pattern Generators - Data Sheet
81133A and 81134A 3.35 GHz Pulse Pattern Generators. The need for pulse and pattern generation is fundamental to any device characterization task.The ability to emulate the pulse and pattern conditions to which the device will be subjected is essential.This emulation should include both typical and worst case conditions.Such accurate emulation requires superlative signal integrity and timing performance along with full control over parameters that allow specific worst case testing.

Folha de Dados 2015-04-27

PDF PDF 1.60 MB
M8061A 32 Gb/s Multiplexer with De-Emphasis - Data Sheet
Datasheet for M8061A 28 Gb/s Multiplexer with optional de-emphasis. Expands J-BERT N4903B pattern generator to 28.4 Gb/s. Enables R&D and test engineers to accurately characterize receivers up to 28G.

Folha de Dados 2014-10-08

PDF PDF 1.90 MB
N4974A PRBS Generator 44 Gb/s - Data Sheet
The N4974A PRBS Generator is a pattern generator operating at 44 Gb/s, 28 Gb/s, or 25 Gb/s.

Folha de Dados 2014-04-09

N4973A PRBS Generator 22 Gb/s - Data Sheet
The N4973A PRBS Generator is a 22 Gb/s PRBS generator for high-speed device characterization, automated production-line testing, manufacturing, and research and development.

Folha de Dados 2013-06-26

PDF PDF 539 KB
Double Pulse Generation for Particle Image Velocimetry (PIV) Measurements - Technical Overview
Keysight Technologies' Pulse/Pattern Generators are used for research in the aerospace and defense industry, among others.

Visão Técnica 2013-05-06

PDF PDF 2.67 MB
N2101B 10.3125 Gb/s Bit Error Ratio Tester - Data Sheet
The N2101B PXIT 10.7 Gb/s Bit Error Ratio Tester consists of a high accuracy clock source, data pattern generator, and error detector. It will automatically perform bit error ratio analysis to characterize the quality of devices at 10 standard internal rates from 155 Mb/s to 8.5 Gb/s.

Folha de Dados 2012-01-27

PXIT 10.3125 Gb/s Pattern Generator N2102B and PXIT Synthesizer N2099A Data Sheet
The N2102B PXIT Pattern Generator is a 2-slot PXI module capable of generating a number of industry standard patterns with very low jitter, from 622 Mb/s to 11.1 Gb/s. The N2099A PXIT Synthesizer is a 2-slot PXI module with dual RF outputs, tunable over a 2 GHz range.

Folha de Dados 2010-09-20

PDF PDF 2.54 MB
81100 Family Pulse/Pattern Generator - Data Sheet
81100 Family Pulse/Pattern Generator Technical Specifications

Folha de Dados 2009-11-24

81250 Product Overview - Data Sheet
The latest product overview of the 81250 ParBERT.

Folha de Dados 2008-12-04

PDF PDF 11.72 MB
PSA Spectrum Analyzer Wide Bandwidth Vector Signal Analysis Measurements Technical Overview
Technical overview for the 300 MHz wide bandwidth vector signal analysis measurements to 50 GHz center frequency can now be realized in the PSA series spectrum analyzer: E4440A, E4443A, E4445A, E4446A, E4448A.

Visão Técnica 2008-07-22

PDF PDF 8.80 MB
N2102B PXIT 10.3125 Gb/s Pattern Generator and N2099A PXIT Synthesizer Data Sheet
N2102B PXIT 10.3125 Gb/s Pattern Generator and N2099A PXIT Synthesizer Data Sheet

Folha de Dados 2008-06-26

The 81200 Data Generator/Analyzer Platform - Data Sheet
This technical specifications data sheet (release 3.5)provides a detailed description of the technical featuresand specifications of the Keysight 81200 Data Generator/Analyzers Platform. Information includes: moduledescription channels and grouping; pattern and sequencing;system clocks timing parameters; granularity; front-endparameters measurement modes; sampling rate and memory;powers requirements, the new front-ends addressingdifferential technologies and general characteristics

Folha de Dados 2004-04-29

81200 Technical Specifications
81200 Technical Specifications

Folha de Dados 2004-04-26

PDF PDF 2.36 MB
Total Jitter Measurement at Low Probability Levels, Using Optimized BERT Scan Method - White Paper

Visão Técnica 2002-02-12

PDF PDF 222 KB
E4874A Data Sheet

Folha de Dados 2001-05-08

BestLink/81200 Data Sheet

Folha de Dados 2000-06-01

PDF PDF 63 KB
E4829B Technical Data Sheet

Folha de Dados 1996-10-01

PDF PDF 199 KB
E4829B Product Overview

Folha de Dados 1996-08-01

PDF PDF 103 KB

1 2 Avançar