这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-23 / 23

排序:
是德科技数字设计和互连标准
是德科技数字设计和互连标准

手册 2019-05-07

PDF PDF 6 MB
Extended Service Period Solutions Model Numbers - Selection Guide
This document summarizes the evolving list of older instruments that can be repaired and calibrated at over 50 service centers worldwide under a Keysight Extended Service Plan.

手册 2018-01-13

PDF PDF 258 KB
Keysight Technologies 是德科技TYPE-C ™解决方案:提供更快完成一致性测试的全套方案
Keysight Technologies 是德科技TYPE-C ™解决方案:提供更快完成一致性测试的全套方案

促销资料 2016-06-24

PDF PDF 483 KB
Keysight Type-C Solution: Create a faster path to done

促销资料 2016-02-12

PDF PDF 911 KB
从电气到协议的 PCI Express® 设计与测试――手册
该手册深入探讨了如何彻底仿真、表征和验证 PCI Express 设计。

手册 2015-08-17

PDF PDF 4.78 MB
PCI Express® Design and Test from Electrical to Protocol - Brochure
This brochure provides insight into how to thoroughly simulate, characterize and validate PCI Express Designs.

手册 2015-08-17

PDF PDF 4.78 MB
81150A Pulse Function Arbitrary Noise Generator – Product Fact Sheet
Get to know to the 4-in-1 Pulse Function Arbitrary Noise generator! It is the tool for accelerated and accurate insight into your device!

促销资料 2015-06-17

PDF PDF 2.45 MB
81160A Pulse Function Arbitrary Noise Generator - Product Fact Sheet
Get to know to the 4-in-1 Pulse Function Arbitrary Noise generator! It is the tool for accelerated and accurate insight into your device!

促销资料 2015-06-17

PDF PDF 2.26 MB
Digital Design & Interconnect Standards - Brochure
Brochure shows Keysight’s high-speed digital solution set , a range of essential tools, measurement and simulation—that will help cut through the challenges of gigabit digital designs.

手册 2015-03-09

PDF PDF 7.71 MB
HDMI and DisplayPort Design and Test – A Better Way - Brochure
Brochure covering Keysight’s HDMI and Displayport test solutions portfolio and applications, discussing measurement challenges and showing how the test solutions and services address these.

手册 2015-01-23

PDF PDF 11.70 MB
3.35 GHz Pulse/ Pattern Generators - Promotional Flyer
The 81133a/34a is the first choice when timing and performance are vital. It is designed to enable R&D and test engineers to carry out tests more effectively, by providing access to necessary parameters.

促销资料 2014-07-31

PDF PDF 1.31 MB
Easy and Understandable Reasons to Migrate from the Legacy Models 81101A, 81104A, 81105A Pulse-Gener
With the discontinuance of the 81101A, 81104A, 81105A pulse pattern generators the new 81150A pulse function arb noise generator becomes the replacement product. Here are the reasons why to migrate.

促销资料 2013-11-12

PDF PDF 782 KB
现在购买 81150A 或 81160A 脉冲函数任意噪声发生器即可获取免费软件许可
从 2013 年 6 月 1 日起至 2013 年 11 月 30 日止,客户在活动期限内每购买一台全新的 81150A 或 81160A 脉冲函数发生器,是德即提供一个完整的 33503A BenchLink Wavefrom Builder Pro 软件许可证。

促销资料 2013-05-17

PDF PDF 502 KB
N2102B Pattern Generator
This flyer provides a brief description of the features and benefits of the N2102B Pattern Generator

手册 2011-11-27

PDF PDF 310 KB
81110A Pulse Pattern Generator - Quick Fact Sheet
The Keysight 81110A pulse pattern generator is the industry-standard for pulse, pattern, data and PRBS generation up to 165/330 MHz.

促销资料 2010-11-22

PDF PDF 140 KB
适用于电信、企业和数字设计的抖动解决方案
Complete solutions for characterization and test of jitter in high-speed digital transmission systems, high-speed I/O connections, and buses.

手册 2008-06-25

PDF PDF 3.49 MB
Jitter Solutions for Telecom, Enterprise, and Digital Designs - Brochure
Complete solutions for characterization and test of jitter in high-speed digital transmission systems, high-speed I/O connections, and buses.

手册 2008-06-25

PDF PDF 3.49 MB
When Signal Fidelity Matters... - Photocard/Flyer
When Signal Fidelity Matters – Test with Confidence

促销资料 2008-01-25

PDF PDF 95 KB
脉冲码型和数据发生器数字激励解决方案

手册 2006-08-01

PDF PDF 2.30 MB
81133A/81134A 12 Mbit Extended Pattern Memory - Product Fact Sheet
Information on the 12 Mbit Pattern Memory for the 81133A/34A

手册 2005-03-16

PDF PDF 179 KB
Jump-start Signal Integrity Tests with Keysight's 81134A - Quick Fact Sheet
This poster shows how to start detailed and reliable, nevertheless quick Signal Integrity Measurements (1 page)

促销资料 2004-06-22

PDF PDF 1.06 MB
物理层测试产品资料
用Keysight的全方位BERT解决方案把握物理层测试问题

手册 2003-06-30

PDF PDF 902 KB
81200 Data Generator/Analyzer Platform - Brochure
This 8 page color brochure provides information on how theKeysight 81200 Data Generator/Analyzer Platform can be usedto simplify the verification and characterization process ofdigital and mixed-signal, high-speed devices; reduce testsetup time and provide increased confidence in designefficiency under real-worl conditions.

手册 2002-01-01

PDF PDF 7.72 MB