Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

1-17 sur 17

Tri:
Extended Service Period (ESP) Solutions Model Numbers - Selection Guide
Selection of models available for repair agreements, per incident repair and/or calibration for instruments that are no longer being manufactured and are obsolete in production.

Brochure 2016-10-14

PDF PDF 1.54 MB
Keysight Type-C Solution: Create a faster path to done

Matériel de promotion 2016-02-12

PDF PDF 911 KB
PCI Express® Design and Test from Electrical to Protocol - Brochure
This brochure provides insight into how to thoroughly simulate, characterize and validate PCI Express Designs.

Brochure 2015-08-17

PDF PDF 4.78 MB
81160A Pulse Function Arbitrary Noise Generator - Product Fact Sheet
Get to know to the 4-in-1 Pulse Function Arbitrary Noise generator! It is the tool for accelerated and accurate insight into your device!

Matériel de promotion 2015-06-17

PDF PDF 2.26 MB
81150A Pulse Function Arbitrary Noise Generator – Product Fact Sheet
Get to know to the 4-in-1 Pulse Function Arbitrary Noise generator! It is the tool for accelerated and accurate insight into your device!

Matériel de promotion 2015-06-17

PDF PDF 2.45 MB
Digital Design & Interconnect Standards - Brochure
Brochure shows Keysight’s high-speed digital solution set , a range of essential tools, measurement and simulation—that will help cut through the challenges of gigabit digital designs.

Brochure 2015-03-09

PDF PDF 7.71 MB
HDMI and DisplayPort Design and Test – A Better Way - Brochure
Brochure covering Keysight’s HDMI and Displayport test solutions portfolio and applications, discussing measurement challenges and showing how the test solutions and services address these.

Brochure 2015-01-23

PDF PDF 11.70 MB
3.35 GHz Pulse/ Pattern Generators - Promotional Flyer
The 81133a/34a is the first choice when timing and performance are vital. It is designed to enable R&D and test engineers to carry out tests more effectively, by providing access to necessary parameters.

Matériel de promotion 2014-07-31

PDF PDF 1.31 MB
Easy and Understandable Reasons to Migrate from the Legacy Models 81101A, 81104A, 81105A Pulse-Gener
With the discontinuance of the 81101A, 81104A, 81105A pulse pattern generators the new 81150A pulse function arb noise generator becomes the replacement product. Here are the reasons why to migrate.

Matériel de promotion 2013-11-12

PDF PDF 782 KB
N2102B Pattern Generator
This flyer provides a brief description of the features and benefits of the N2102B Pattern Generator

Brochure 2011-11-27

PDF PDF 310 KB
81110A Pulse Pattern Generator - Quick Fact Sheet
The Keysight 81110A pulse pattern generator is the industry-standard for pulse, pattern, data and PRBS generation up to 165/330 MHz.

Matériel de promotion 2010-11-22

PDF PDF 140 KB
Jitter Solutions for Telecom, Enterprise, and Digital Designs - Brochure
Complete solutions for characterization and test of jitter in high-speed digital transmission systems, high-speed I/O connections, and buses.

Brochure 2008-06-25

PDF PDF 3.49 MB
When Signal Fidelity Matters... - Photocard/Flyer
When Signal Fidelity Matters – Test with Confidence

Matériel de promotion 2008-01-25

PDF PDF 95 KB
BERT Application Brochure
Answers for your multi-gigabit test challenges

Brochure 2007-01-15

PDF PDF 1.37 MB
81133A/81134A 12 Mbit Extended Pattern Memory - Product Fact Sheet
Information on the 12 Mbit Pattern Memory for the 81133A/34A

Brochure 2005-03-16

PDF PDF 179 KB
Jump-start Signal Integrity Tests with Keysight's 81134A - Quick Fact Sheet
This poster shows how to start detailed and reliable, nevertheless quick Signal Integrity Measurements (1 page)

Matériel de promotion 2004-06-22

PDF PDF 1.06 MB
81200 Data Generator/Analyzer Platform - Brochure
This 8 page color brochure provides information on how theKeysight 81200 Data Generator/Analyzer Platform can be usedto simplify the verification and characterization process ofdigital and mixed-signal, high-speed devices; reduce testsetup time and provide increased confidence in designefficiency under real-worl conditions.

Brochure 2002-01-01

PDF PDF 7.72 MB