Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

1-22 de 22

Sort:
HDMI 2.1 Compliance Test Solution - Generic Flyer
This solution flyer provides an overview of Keysight HDMI 2.1 test solutions covering source, cable, connector, sink and eARC physical layer tests.

Comparação Competitiva 2018-12-01

PDF PDF 1003 KB
Master 400G - Free Poster on 400 Gb/s Technologies
This poster gives you a broad overview on all the new evolving standards for your path to 400Gb/s- in core fiber networks and data centers, for electrical and optical interconnects

Brochura 2017-05-03

Master 400G - Poster
This poster gives an overview on the evolving transmission standards for 400 Gb/s data transfer in the data centers and in the backbone networks.

Materiais promocionais 2017-03-27

PDF PDF 11.21 MB
Extended Service Period (ESP) Solutions Model Numbers - Selection Guide
Selection of models available for repair agreements, per incident repair and/or calibration for instruments that are no longer being manufactured and are obsolete in production.

Brochura 2016-10-14

PDF PDF 1.54 MB
81160A Pulse Function Arbitrary Noise Generator - Product Fact Sheet
Get to know to the 4-in-1 Pulse Function Arbitrary Noise generator! It is the tool for accelerated and accurate insight into your device!

Materiais promocionais 2015-06-17

PDF PDF 2.26 MB
Digital Design & Interconnect Standards - Brochure
Brochure shows Keysight’s high-speed digital solution set , a range of essential tools, measurement and simulation—that will help cut through the challenges of gigabit digital designs.

Brochura 2015-03-09

PDF PDF 7.71 MB
HDMI and DisplayPort Design and Test – A Better Way - Brochure
Brochure covering Keysight’s HDMI and Displayport test solutions portfolio and applications, discussing measurement challenges and showing how the test solutions and services address these.

Brochura 2015-01-23

PDF PDF 11.70 MB
81180B Arbitrary Waveform Generator - Product Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for AWG 81180A

Materiais promocionais 2014-12-03

PDF PDF 774 KB
Helping you focus where it counts in aerospace and defense - Brochure
This brochure covers the latest A/D test resources focused on Radar, EW, Satellite, MicComm and SDR.

Brochura 2014-08-01

PDF PDF 8.68 MB
3.35 GHz Pulse/ Pattern Generators - Promotional Flyer
The 81133a/34a is the first choice when timing and performance are vital. It is designed to enable R&D and test engineers to carry out tests more effectively, by providing access to necessary parameters.

Materiais promocionais 2014-07-31

PDF PDF 1.31 MB
Easy and Understandable Reasons to Migrate from the Legacy Models 81101A, 81104A, 81105A Pulse-Gener
With the discontinuance of the 81101A, 81104A, 81105A pulse pattern generators the new 81150A pulse function arb noise generator becomes the replacement product. Here are the reasons why to migrate.

Materiais promocionais 2013-11-12

PDF PDF 782 KB
M8190A Arbitrary Waveform Generator - Flyer
The Keysight M8190A AWG is the source of greater fidelity, delivering high resolution and wide bandwidth-simultaneously.

Brochura 2013-07-26

PDF PDF 271 KB
Gerador de ruído, funções arbitrárias e pulsos 81150A - Folheto de dados
Um dispositivo 3-em-1 para a introspecção acelerado e precisa do seu dispositivo.

Materiais promocionais 2011-01-21

PDF PDF 147 KB
81110A Pulse Pattern Generator - Quick Fact Sheet
The Keysight 81110A pulse pattern generator is the industry-standard for pulse, pattern, data and PRBS generation up to 165/330 MHz.

Materiais promocionais 2010-11-22

PDF PDF 140 KB
Distributer Blank -- 81180A Arbitrary Waveform Generator -- Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for AWG 81180A

Materiais promocionais 2010-05-28

ZIP ZIP 194 KB
Jitter Solutions for Telecom, Enterprise, and Digital Designs - Brochure
Complete solutions for characterization and test of jitter in high-speed digital transmission systems, high-speed I/O connections, and buses.

Brochura 2008-06-25

PDF PDF 3.49 MB
When Signal Fidelity Matters... - Photocard/Flyer
When Signal Fidelity Matters – Test with Confidence

Materiais promocionais 2008-01-25

PDF PDF 95 KB
Effects of Jitter and Noise - Brochure
As data rates increase, the effects of jitter and noise become critical. The relationship between jitter, efficiency of the entire system and the degradation in performance makes jitter a key topic within the industry.

Materiais promocionais 2006-05-24

PDF PDF 245 KB
81133A/81134A 12 Mbit Extended Pattern Memory - Product Fact Sheet
Information on the 12 Mbit Pattern Memory for the 81133A/34A

Brochura 2005-03-16

PDF PDF 179 KB
Jump-start Signal Integrity Tests with Keysight's 81134A - Quick Fact Sheet
This poster shows how to start detailed and reliable, nevertheless quick Signal Integrity Measurements (1 page)

Materiais promocionais 2004-06-22

PDF PDF 1.06 MB
8133A - Quick Fact Sheet
Specifications & Applications for the 8133A Timing Generator

Materiais promocionais 2004-02-12

PPT PPT 152 KB
8114A - Quick Fact Sheet
Specifications & Applications of the 8114A Pulse Generator.

Materiais promocionais 2004-02-12

PPT PPT 251 KB