这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-25 / 247

排序:
M8194A 120 GSa/s Arbitrary Waveform Generator - Data Sheet
Arbitrary waveform generator with the highest sampling rate in the industry of 120GSa/s, with an analogue bandwidth of upto 50Ghz. Ideal solution for 400G optical coherence development and advance IQ modulation source.

产品资料 2019-11-20

PDF PDF 904 KB
M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

产品资料 2019-11-06

PDF PDF 1.02 MB
关于复杂光调制,您需要知道的一切
关于复杂光调制,您需要知道的一切

应用说明 2019-10-22

Go to Market with 400G - Poster
Download the latest poster to Go to Market with 400G.

促销资料 2019-10-18

PDF PDF 997 KB
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

技术总览 2019-10-08

PDF PDF 728 KB
Kandou Bus and Keysight collaborate on an innovative test solution for chord signaling applications

基本演示 2019-09-16

M8196A Arbitrary Waveform Generator - User's Guide
New Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. 92 GSa/s sample rate supporting signals up to 64 GBaud on 4 channels in a 1-slot AXIe module - simultaneously.

用户手册 2019-05-08

是德科技数字设计和互连标准
是德科技数字设计和互连标准

手册 2019-05-07

PDF PDF 6 MB
设计与测试解决方案 汽车和能源行业
设计与测试解决方案 汽车和能源行业

电子书 2019-04-04

PDF PDF 5 MB
Getting Started with the 81133A/81134A Pulse Generator
This Getting Started Brochure helps you to quickly understand the operating principles and set up your first signals.

迅速开始指南 2019-04-03

M8195A Arbitrary Waveform Generator – User’s Guide
The M8195A is a 65 GSa/s Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud. Clean and distorted signal to stress the device to the limits.

用户手册 2019-03-06

PDF PDF 3.86 MB
USB 2.0 Compliance Testing with Infiniium Oscilloscopes - Application Note
This Application Note discusses the solution for the USB 2.0 test suite. The Keysight solution is the only one-box solution that uses the official USB-IF scripts for precompliance ans compliance testing.

应用说明 2019-01-29

HDMI 2.1 Compliance Test Solution - Generic Flyer
This solution flyer provides an overview of Keysight HDMI 2.1 test solutions covering source, cable, connector, sink and eARC physical layer tests.

同类产品比较 2018-12-01

PDF PDF 1003 KB
Pulse, Pattern, Function, and Arbitrary Waveform Generators - Application Note
This Keysight family of pulse, pattern, function and arbitrary waveform generators can help you verify and characterize digital or analog systems, products, and components.

应用说明 2018-09-17

PDF PDF 2.06 MB
Automotive & Energy Solutions - eBook
Automotive electronics is the underlying platform for all operations and diagnostics, convenience and comfort, safety and security, and main support for the three areas of innovation: e-mobility, autonomous driving, connected car.

电子书 2018-06-19

PDF PDF 4.31 MB
Creating and Optimizing 802.11ac Signals with the M8190A AWG - Application Note
Designs for 802.11ac WLAN devices require test equipment that can provide the best reference test signals and measurements. N7617B enables this type of signals to be generated with the M8190A AWG.

应用说明 2018-03-08

PDF PDF 3.62 MB
Simulation of Jittering Synchronization Signals for Video Interfaces - Technical Overview V2.0
This product note describes how R&D engineers in the communication industry use Keysight Technologies pulse generators for development of video interfaces for projection units.

技术总览 2018-03-02

PDF PDF 3.80 MB
N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

产品资料 2018-02-28

PDF PDF 6.23 MB
Extended Service Period Solutions Model Numbers - Selection Guide
This document summarizes the evolving list of older instruments that can be repaired and calibrated at over 50 service centers worldwide under a Keysight Extended Service Plan.

手册 2018-01-13

PDF PDF 258 KB
15431A Filter Set for 81150A - Data Sheet
The Agilent 15431A is a filter set for the 81150A. It generates the random jitter profile for testing PCI Express 2.0 receivers. To be used in conjunction with the N4903A.

产品资料 2017-12-02

PDF PDF 1.09 MB
Quickly Validate Designs for DOCSIS 3.1 Compliance - Application Brief
This “DOCSIS 3.1 Test Solution" app brief gives insight into Keysight solutions that can be used for testing DOCSIS 3.1 transmitters, receivers and components.

应用说明 2017-12-01

是德科技 光波产品目录
是德科技 光波产品目录

产品目录 2017-11-29

PDF PDF 7.95 MB
是德科技PXI 和 AXIe 产品及解决方案
是德科技PXI 和 AXIe 产品及解决方案

产品目录 2017-11-28

PDF PDF 5.16 MB
是德科技M8190A 任意波形发生器
是德科技M8190A 任意波形发生器

配置指南 2017-11-24

Keysight 81150A 和 81160A脉冲、函数、任意波形和噪声发生器单机即可实现精确的脉冲、函数、任意波形和噪声发生功能
Keysight 81150A 和 81160A脉冲、函数、任意波形和噪声发生器单机即可实现精确的脉冲、函数、任意波形和噪声发生功能

应用说明 2017-11-24

1 2 3 4 5 6 7 8 9 10 下一页