您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-25 / 132

排序:
MATLAB IQtools
Example MATLAB application to generate multi-tone, pulsed radar, digital modulation and high-speed serial data signals. Works in conjunction with Keysight high-speed AWGs and Vector Signal Generators.

程式編寫範例 2019-10-24

ZIP ZIP 4.08 MB
Library of Waveforms for Trueform Waveform Generators
The 33500 Series and 33600 Series of Trueform waveform generators with built-in arbitrary waveform generators (33511B/33512B/21B/33522B/33611A/33612A /33621A/33622A ) come preloaded with several popular waveforms; Cardiac, exponential fall, exponential rise, Gaussian pulse, Haversine, Lorentz, D-Lorentz, negative ramp, sinc.

程式編寫範例 2012-02-10

Direct I/O: 33120A Set Waveform Attributes
Set waveform shape, peak amplitude and frequency.

程式編寫範例 2005-04-01

Direct I/O: 33220A/33250A Output a Modulated Signal
Make the 33220A/33250A output a modulated signal.

程式編寫範例 2005-04-01

Direct I/O: Download a Predefined Signal into the 33220A/33250A (Read Me)
Code sample documentation.

程式編寫範例 2005-04-01

Direct I/O: 33120A Set Waveform Attributes (Read Me)
Code sample documentation.

程式編寫範例 2005-04-01

VISA COM: 33220A Waveform Download
Download and execute an arbitrary waveform from the Keysight 33220A.

程式編寫範例 2005-04-01

Direct I/O: 33220A/33250A Output a Modulated Signal (Read Me)
Code sample documentation.

程式編寫範例 2005-04-01

VISA COM: 33220A Waveform Download (Read Me)
Code sample documentation.

程式編寫範例 2005-04-01

Direct I/O: Download a Predefined Signal into the 33220A/33250A
Downloads a predefined signal into the 33220A/33250A and outputs it.

程式編寫範例 2005-04-01

VISA: Get the *IDN? Response String (Read Me)
Code sample documentation.

程式編寫範例 2004-10-01

VISA: Set Up a Linear Sweep Using a Sinusoid Waveform
This sample program sets up a linear sweep using a sinusoid waveform using Microsoft Visual Basic 6.

程式編寫範例 2004-10-01

VISA: Get the *IDN? Response String
This sample callable .vi takes a VISA address as an input and returns the *IDN? response string and/or the error result using NI LabVIEW.

程式編寫範例 2004-10-01

VXIplug&play Driver: Set and Query the Function Setup of the Keysight 33250A
This sample program sets and queries the Function, Voltage, and Frequency of the Keysight 33250A using Keysight VEE Pro.

程式編寫範例 2004-10-01

VISA COM: Waveform Download using Visual C++
This program downloads and executes an arbitrary waveform, consisting of 32,000 points (maximum value is 64,000 points), to the Keysight 33220A.

程式編寫範例 2004-10-01

VISA: Get the *IDN? Response from the Instrument (Read Me)
Code sample documentation.

程式編寫範例 2004-10-01

VISA: Set Up a Linear Sweep Using a Sinusoid Waveform (Read Me)
Code sample documentation.

程式編寫範例 2004-10-01

VISA: Waveform Download using Visual C++
This program downloads and executes an arbitrary waveform, consisting of 32,000 points (maximum value is 64,000 points), to the Keysight 33220A.

程式編寫範例 2004-10-01

VISA COM: Waveform Download using Visual C++ (Read Me)
Code sample documentation.

程式編寫範例 2004-10-01

VXIplug&play Driver: Waveform Download using Visual C++
This program downloads and executes an arbitrary waveform, consisting of 32,000 points (maximum value is 64,000 points), to the Keysight 33220A.

程式編寫範例 2004-10-01

VXIplug&play Driver: Waveform Download using Visual C++ (Read Me)
Code sample documentation.

程式編寫範例 2004-10-01

VISA: Get the *IDN? Response from the Instrument
This .vi opens a VISA-C instrument session, sends the *IDN? Instrument Identifier Message to the instrument, and receives and displays the response using NI LabVIEW.

程式編寫範例 2004-10-01

VXIplug&play Driver: Set and Query the Function Setup of the Keysight 33250A (Read Me)
Code sample documentation.

程式編寫範例 2004-10-01

VISA: Waveform Download using Visual C++ (Read Me)
Code sample documentation.

程式編寫範例 2004-10-01

VISA COM: Waveform Download using VB.NET (Read Me)
Code sample documentation.

程式編寫範例 2004-09-01

1 2 3 4 5 6 下一頁