이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

1-25 / 132

정렬방식:
MATLAB IQtools
Example MATLAB application to generate multi-tone, pulsed radar, digital modulation and high-speed serial data signals. Works in conjunction with Keysight high-speed AWGs and Vector Signal Generators.

프로그램 예제 2018-01-30

ZIP ZIP 3.29 MB
Library of Waveforms for Trueform Waveform Generators
The 33500 Series and 33600 Series of Trueform waveform generators with built-in arbitrary waveform generators (33511B/33512B/21B/33522B/33611A/33612A /33621A/33622A ) come preloaded with several popular waveforms; Cardiac, exponential fall, exponential rise, Gaussian pulse, Haversine, Lorentz, D-Lorentz, negative ramp, sinc.

프로그램 예제 2012-02-10

VISA COM: 33220A Waveform Download (Read Me)
Code sample documentation.

프로그램 예제 2005-04-01

VISA COM: 33220A Waveform Download
Download and execute an arbitrary waveform from the Keysight 33220A.

프로그램 예제 2005-04-01

Direct I/O: 33220A/33250A Output a Modulated Signal (Read Me)
Code sample documentation.

프로그램 예제 2005-04-01

Direct I/O: Download a Predefined Signal into the 33220A/33250A
Downloads a predefined signal into the 33220A/33250A and outputs it.

프로그램 예제 2005-04-01

Direct I/O: 33120A Set Waveform Attributes (Read Me)
Code sample documentation.

프로그램 예제 2005-04-01

Direct I/O: 33220A/33250A Output a Modulated Signal
Make the 33220A/33250A output a modulated signal.

프로그램 예제 2005-04-01

Direct I/O: 33120A Set Waveform Attributes
Set waveform shape, peak amplitude and frequency.

프로그램 예제 2005-04-01

Direct I/O: Download a Predefined Signal into the 33220A/33250A (Read Me)
Code sample documentation.

프로그램 예제 2005-04-01

VISA: Waveform Download using Visual C++ (Read Me)
Code sample documentation.

프로그램 예제 2004-10-01

VISA: Get the *IDN? Response String (Read Me)
Code sample documentation.

프로그램 예제 2004-10-01

VISA: Waveform Download using Visual C++
This program downloads and executes an arbitrary waveform, consisting of 32,000 points (maximum value is 64,000 points), to the Keysight 33220A.

프로그램 예제 2004-10-01

VXIplug&play Driver: Waveform Download using Visual C++
This program downloads and executes an arbitrary waveform, consisting of 32,000 points (maximum value is 64,000 points), to the Keysight 33220A.

프로그램 예제 2004-10-01

VISA: Get the *IDN? Response String
This sample callable .vi takes a VISA address as an input and returns the *IDN? response string and/or the error result using NI LabVIEW.

프로그램 예제 2004-10-01

VISA: Get the *IDN? Response from the Instrument
This .vi opens a VISA-C instrument session, sends the *IDN? Instrument Identifier Message to the instrument, and receives and displays the response using NI LabVIEW.

프로그램 예제 2004-10-01

VISA: Get the *IDN? Response from the Instrument (Read Me)
Code sample documentation.

프로그램 예제 2004-10-01

VISA: Set Up a Linear Sweep Using a Sinusoid Waveform (Read Me)
Code sample documentation.

프로그램 예제 2004-10-01

VISA: Set Up a Linear Sweep Using a Sinusoid Waveform
This sample program sets up a linear sweep using a sinusoid waveform using Microsoft Visual Basic 6.

프로그램 예제 2004-10-01

VXIplug&play Driver: Set and Query the Function Setup of the Keysight 33250A (Read Me)
Code sample documentation.

프로그램 예제 2004-10-01

VXIplug&play Driver: Set and Query the Function Setup of the Keysight 33250A
This sample program sets and queries the Function, Voltage, and Frequency of the Keysight 33250A using Keysight VEE Pro.

프로그램 예제 2004-10-01

VISA COM: Waveform Download using Visual C++ (Read Me)
Code sample documentation.

프로그램 예제 2004-10-01

VISA COM: Waveform Download using Visual C++
This program downloads and executes an arbitrary waveform, consisting of 32,000 points (maximum value is 64,000 points), to the Keysight 33220A.

프로그램 예제 2004-10-01

VXIplug&play Driver: Waveform Download using Visual C++ (Read Me)
Code sample documentation.

프로그램 예제 2004-10-01

IVI-COM Driver: Waveform Download using VB.NET
This program downloads to and executes an arbitrary waveform from the Keysight 33220A.

프로그램 예제 2004-09-01

1 2 3 4 5 6 다음