这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-25 / 132

排序:
MATLAB IQtools
Example MATLAB application to generate multi-tone, pulsed radar, digital modulation and high-speed serial data signals. Works in conjunction with Keysight high-speed AWGs and Vector Signal Generators.

编程实例 2019-10-24

ZIP ZIP 4.08 MB
Library of Waveforms for Trueform Waveform Generators
The 33500 Series and 33600 Series of Trueform waveform generators with built-in arbitrary waveform generators (33511B/33512B/21B/33522B/33611A/33612A /33621A/33622A ) come preloaded with several popular waveforms; Cardiac, exponential fall, exponential rise, Gaussian pulse, Haversine, Lorentz, D-Lorentz, negative ramp, sinc.

编程实例 2012-02-10

VISA COM: 33220A Waveform Download
Download and execute an arbitrary waveform from the Keysight 33220A.

编程实例 2005-04-01

VISA COM: 33220A Waveform Download (Read Me)
Code sample documentation.

编程实例 2005-04-01

Direct I/O: 33220A/33250A Output a Modulated Signal (Read Me)
Code sample documentation.

编程实例 2005-04-01

Direct I/O: Download a Predefined Signal into the 33220A/33250A (Read Me)
Code sample documentation.

编程实例 2005-04-01

Direct I/O: 33120A Set Waveform Attributes
Set waveform shape, peak amplitude and frequency.

编程实例 2005-04-01

Direct I/O: 33220A/33250A Output a Modulated Signal
Make the 33220A/33250A output a modulated signal.

编程实例 2005-04-01

Direct I/O: Download a Predefined Signal into the 33220A/33250A
Downloads a predefined signal into the 33220A/33250A and outputs it.

编程实例 2005-04-01

Direct I/O: 33120A Set Waveform Attributes (Read Me)
Code sample documentation.

编程实例 2005-04-01

VXIplug&play Driver: Waveform Download using Visual C++
This program downloads and executes an arbitrary waveform, consisting of 32,000 points (maximum value is 64,000 points), to the Keysight 33220A.

编程实例 2004-10-01

VXIplug&play Driver: Set and Query the Function Setup of the Keysight 33250A
This sample program sets and queries the Function, Voltage, and Frequency of the Keysight 33250A using Keysight VEE Pro.

编程实例 2004-10-01

VISA: Get the *IDN? Response String (Read Me)
Code sample documentation.

编程实例 2004-10-01

VISA: Get the *IDN? Response from the Instrument
This .vi opens a VISA-C instrument session, sends the *IDN? Instrument Identifier Message to the instrument, and receives and displays the response using NI LabVIEW.

编程实例 2004-10-01

VXIplug&play Driver: Waveform Download using Visual C++ (Read Me)
Code sample documentation.

编程实例 2004-10-01

VISA COM: Waveform Download using Visual C++ (Read Me)
Code sample documentation.

编程实例 2004-10-01

VISA: Get the *IDN? Response from the Instrument (Read Me)
Code sample documentation.

编程实例 2004-10-01

VISA: Set Up a Linear Sweep Using a Sinusoid Waveform
This sample program sets up a linear sweep using a sinusoid waveform using Microsoft Visual Basic 6.

编程实例 2004-10-01

VISA: Waveform Download using Visual C++ (Read Me)
Code sample documentation.

编程实例 2004-10-01

VISA: Get the *IDN? Response String
This sample callable .vi takes a VISA address as an input and returns the *IDN? response string and/or the error result using NI LabVIEW.

编程实例 2004-10-01

VXIplug&play Driver: Set and Query the Function Setup of the Keysight 33250A (Read Me)
Code sample documentation.

编程实例 2004-10-01

VISA COM: Waveform Download using Visual C++
This program downloads and executes an arbitrary waveform, consisting of 32,000 points (maximum value is 64,000 points), to the Keysight 33220A.

编程实例 2004-10-01

VISA: Set Up a Linear Sweep Using a Sinusoid Waveform (Read Me)
Code sample documentation.

编程实例 2004-10-01

VISA: Waveform Download using Visual C++
This program downloads and executes an arbitrary waveform, consisting of 32,000 points (maximum value is 64,000 points), to the Keysight 33220A.

编程实例 2004-10-01

VISA: Waveform Download using C#
This sample program downloads to and executes an arbitrary waveform from the Keysight 33220A.

编程实例 2004-09-01

1 2 3 4 5 6 下一页