您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-25 / 26

排序:
33500B and 33600A Series Trueform Waveform Generators 20, 30, 80, 120 MHz - Data Sheet
Data sheet for the 33500B and 33600A Series waveform generators

產品型錄 2020-04-09

M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

產品型錄 2019-11-06

PDF PDF 1.02 KB
33210A 3D Model, STEP Format
STEP format 3D Model of the 33210A Function / Arbitrary Waveform Generator. Use this model as a reference only.

技術總覽 2018-08-24

ZIP ZIP 10.79 MB
直接數位合成(DDS)產生器與 Trueform 波形產生器大對決 - 技術總覽
請閱讀本文,以進一步了解 DDS 和 Trueform 波形產生器之間的差異,以及這些差異對於測試會造成什麼樣的影響。

技術總覽 2018-04-16

33502A 2-Channel 50 Vpp Isolated Amplifier - Data Sheet
33502A is a dual-channel, high voltage output amplifier. It has an isolated analog front end with up to 50 Vpp (±25 V) output voltage range.

產品型錄 2017-12-07

N8241A Arbitrary Waveform Generator Synthetic Instrument Module, 15-Bit, 1.25 GS/s or 625 MS/s
N8241A arbitrary waveform generator (AWG) is capable of creating high-resolution waveforms for radar, satellite, and frequency agile communication systems.

技術總覽 2016-06-03

33500 & 33600 Series Waveform Generators 3D Model, STEP Format
This is a STEP format 3D Model of the 33500 & 33600 Series Waveform Generators.

技術總覽 2015-10-15

ZIP ZIP 614 KB
33250A 函數/任意波形產生器 - 產品規格書
33250A 函數/任意波形產生器 - 產品規格書

產品型錄 2015-05-21

81180B Arbitrary Waveform Generator - Data Sheet 1.3
The 81180B lets you setup complex real-world signals with up to 4.6 GSa/s arbitrary waveforms and 12-bit vertical resolution. Versatile Waveforms can be generated.

產品型錄 2015-04-17

33500B Series - Dual-Channel Operation
Testing digital devices typically requires sending a series of bits to the device under test (DUT). If these bits are easily predictable, the test coverage will be limited.

技術總覽 2012-10-02

33500 Series Waveform Generators - Waveform Sequencing
The Keysight 33500B Series instruments include an embedded waveform editor that allows you to create a wide range of arbitrary waveforms, up to 1 million samples long, or up to 16 million samples.

技術總覽 2012-10-01

33500 Series Waveform Generators - PRBS Pattern Generation
The Keysight 33522A includes features for meeting many applications and challenges, including dual-channel operation. Use these features from the front panel softkey menus or via the standard commands.

技術總覽 2012-10-01

33500 Series Waveform Generators - Using the Built-in Web Interface
The Keysight 33500B Series includes features for meeting many applications and challenges, including mobile documentation access.

技術總覽 2012-10-01

33500 Series Waveform Generators - Accessing Documentation When and Where You Need It
The Keysight 33500B Series waveform generator includes a front panel with software that allow configuration and control of the instrument quickly and easily.

技術總覽 2012-10-01

33503A BenchLink Waveform Builder Pro and Basic Software Data Sheet
Fast and easy waveform creation software for use with Keysight 811x, 332x, 3352x Series function/arbitrary/pulse waveform generator models and 2000 and 3000 Series oscilloscopes.

產品型錄 2012-01-27

33521A and 33522A Function / Arbitrary Waveform Generator Data Sheet
The Keysight 30 MHz 33500 Series of function / arbitrary waveform generators offer 250 MSa/s, 16-bit sampling with true point-by-point arbitrary waveforms. Models: 33521A (1-channel), 33522A (2-channel).

產品型錄 2011-06-03

81180A Arbitrary Waveform Generator Data Sheet 1.0
Set up complex real-world signals with up to 4.2 GSa/s arbitrary waveforms and 12-bit vertical resolution

產品型錄 2010-09-28

N6030A Arbitrary Waveform Generator

技術總覽 2010-06-03

N8242A Arbitrary Waveform Generator Synthetic Instrument Module, 10-Bit, 1.25 GS/s or 625 MS/s

技術總覽 2010-05-31

PDF PDF 1.66 MB
Keysight 33210A 10 MHz 函數/ 任意波形產生器
Keysight 33210A 10 MHz 函數/ 任意波形產生器

產品型錄 2008-10-21

N8241A and N6030A Arbitrary Waveform Generators with option 350: Function Generator

技術總覽 2008-06-13

33220A規格資料
33220A 20 MHz函數/任意波形產生器的技術規格

產品型錄 2003-01-27

33120A Data Sheet (118 KB)

產品型錄 2001-05-02

PDF PDF 116 KB
8904A Datasheet

產品型錄 2000-09-01

PDF PDF 779 KB
E1440A Data Sheet

產品型錄 1998-05-01

PDF PDF 93 KB

1 2 下一頁