Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 311

Sort:
M9410A and M9411A VXT PXIe Vector Transceivers - Data Sheet
Keysight M9410A/M9411A PXI vector transceiver (VXT) integrates a vector signal generator (VSG) and analyzer (VSA) with 1.2 GHz instantaneous bandwidth.

Data Sheet 2020-10-12

PDF PDF 2.71 MB
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9506A, M9514A AXIe Chassis.

Technical Overview 2020-10-02

PDF PDF 813 KB
M8199A 128/256 GSa/s Arbitrary Waveform Generator
The M8199A is a 128/256 GHz Arbitrary Waveform generator with 65 GHz nominal bandwidth, useable up to 80 GHz. The M8199A is the highest performing AWG as of today. It enables research engineers signal generation for terabit transmission applications up to 160 GBaud.

Data Sheet 2020-09-28

M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

Data Sheet 2020-09-22

N5191A UXG X-Series Agile Signal Generator, Modified Version - Data Sheet
This data sheet provides a summary of key performance parameters for the modified version of the UXG signal generators.

Data Sheet 2020-09-17

N5193A UXG Agile Signal Generator - Data Sheet
The UXG data sheet provides a summary of key performance parameters for UXG signal generators.

Data Sheet 2020-09-17

PDF PDF 2.96 MB
Photovoltaic / Solar Array Simulation Solution
Photovoltaic / Solar Array Simulation Solution

Data Sheet 2020-08-27

PDF PDF 1.05 MB
M9602 and M9603A PXIe Precision Source/Measure Units
This is a new datasheet for M9602/03A PXIe Precision Source/Measure Units.

Data Sheet 2020-08-26

N5166B CXG RF Vector Signal Generator - Data Sheet
This data sheet describes the performance of the N5166B CXG RF vector signal generator, including RF and baseband generator performance, as well as the performance of the instrument options.

Data Sheet 2020-08-25

M8085A MIPI D-PHY 2.1 Receiver Conformance Test Automation Platform M8085DC1A and M8085DE1A
Test Automation Software to debug and characterize MIPI D-PHY 2.1 receivers.

Data Sheet 2020-08-14

PDF PDF 1.61 KB
E8663D PSG RF Analog Signal Generator - Data Sheet
This datasheet includes information on the E8663D PSG RF Analog Signal Generator.

Data Sheet 2020-08-11

PDF PDF 3.18 MB
PV8921A and PV8922A Photovoltaic Array Simulator 3D Model, STEP Format
This is a STEP format 3D Model of the PV8921A and PV8922A Photovoltaic Array Simulator

Technical Overview 2020-08-05

PDF PDF 8.76 KB
RP7972A and RP7973A Regenerative Power System 3D Model, STEP Format
This is a STEP format 3D Model of the RP7972A and RP7973A Regenerative Power System

Technical Overview 2020-08-05

ZIP ZIP 8.76 KB
M9506A-BC1 OSS License Information
M9506A-BC1 OSS License Information

Technical Overview 2020-08-01

TXT TXT 617 KB
UXG Signal Generators: Scale for Threat Simulation
Keysight EW threat simulation solutions are highly scalable to meet a wide range of user requirements, from a single desktop instrument for early development work and troubleshooting, to multi-rack systems for the most sophisticated threat scenarios. This document describes the range of capabilities and configurations available, as well as information on how to upgrade existing equipment as testing needs change and grow, requiring greater capability.

Technical Overview 2020-07-23

M9614A and M9615A PXIe 5-Channel Precision Source/Measure Units
The single-slot PXIe SMUs are meant for broad applications requiring high channel density with wide output up to 30 V/500 mA and fast throughput at a low cost per channel.

Data Sheet 2020-07-10

N6791A 3D Model, STEP Format
STEP format 3D Model of the N6791A DC electronic load module. This model is mainly for reference purpose only.

Technical Overview 2020-06-22

ZIP ZIP 168.71 KB
N6792A 3D Model, STEP Format
STEP format 3D Model of the N6792A DC electronic load module. This model is mainly for reference purpose only.

Technical Overview 2020-06-22

ZIP ZIP 307.97 KB
B2900A Series Precision Source/Measure Unit - Data Sheet
Keysight B2900A Series Precision Source / Measure Units are cost-effective source/measurement solutions offering superior performance and a best-in-class graphical user interface.

Data Sheet 2020-06-16

Photovoltaic / Solar Array Simulation Solution
Whether your inverter has one or twelve inputs / MPPTs, Keysight's Photovoltaic / Solar Inverter Test Solution can help you go beyond the test standards to maximize performance and bankability.

Data Sheet 2020-06-12

603x Series Single-Output, Autoranging 200 & 1000 W GPIB Power Supplies Data Sheet
This data sheet contains specifications, general characteristics, and other related information for the Keysight 6030A, 6031A, 6032A, 6033A, 6035A, and 6038A GPIB power supplies.

Data Sheet 2020-06-03

PDF PDF 1.37 MB
BIOS and Windows Settings for Modular Systems - Technical Overview
This technical note provides the detailed BIOS and Windows settings for modular systems using the tested computers that are compatible with Keysight Technologies, Inc. PXI/AXIe chassis.

Technical Overview 2020-04-30

PDF PDF 531 KB
33500B and 33600A Series Trueform Waveform Generators 20, 30, 80, 120 MHz - Data Sheet
Data sheet for the 33500B and 33600A Series waveform generators

Data Sheet 2020-04-09

E8257D PSG Microwave Analog Signal Generator - Data Sheet
This data sheet contains key specifications for the Keysight E8257D microwave analog signal generator, a fully-synthesized sig gen with high output power, low phase noise, and modulation capability.

Data Sheet 2020-03-21

PDF PDF 5.97 MB
N5194A and N5192A UXG Agile Vector Adapter – Data Sheet
This data sheet provides a summary of the key performance parameters for UXG vector adapters.

Data Sheet 2020-03-09

PDF PDF 3.40 MB

1 2 3 4 5 6 7 8 9 10 ... Next