您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依產業/技術

依內容類型

1-3 / 3

排序:
81100 Family of Pulse/Pattern Generators the Dual Clock Gbit Chip Test (PN 2) - Application Note
In this Product Note the principle is to deliver a variable clock to feed either your device(s), board(s) or instrument(s). Due to the two channel capability it is also possible to generate clocks which ...

應用手冊 2004-10-18

PDF PDF 220 KB
81100 Family of Pulse Pattern/Generators Radar Distance Test to Airborne Planes (PN 1) - App Note
This Product Note describes how a trigger pulse train of double pulses is sent from the control tower's radar system to an airplane.

應用手冊 2004-10-12

PDF PDF
8753/8720 Pulsed Measurements - Application Note
The aim of this Product Note is to show that under certain conditions, network analyzers such as the Keysight 8720ES and 8753ES can produce good results at a much lower cost.

應用手冊 2000-05-01

PDF PDF 392 KB