이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

1-25 / 2031

정렬방식:
M9602A and M9603A PXIe Precision Source/Measure Units - Startup Guide
Provides the product instruction and the installation procedure of the Keysight M9602A and M9603A PXIe Precision Source/Measure Units.

설치 매뉴얼 2020-10-25

PDF PDF 2.47 MB
M9410A and M9411A VXT PXIe Vector Transceivers - Data Sheet
Keysight M9410A/M9411A PXI vector transceiver (VXT) integrates a vector signal generator (VSG) and analyzer (VSA) with 1.2 GHz instantaneous bandwidth.

데이터시트 2020-10-12

PDF PDF 2.71 MB
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9506A, M9514A AXIe Chassis.

기술 개요 2020-10-02

PDF PDF 813 KB
E8257D/67D & E8663D PSG Signal Generators User's Guide
This user guide provides information related to front panel operation of the E8257D, E8267D, and E8663D PSG signal generators. It also includes front and rear panel connector descriptions.

사용자 매뉴얼 2020-10-01

N5162A, N5182A, E4438C, E8267D Creating and Downloading Waveform Files Manual
Along with requirements and processes, this document contains information on waveform memory, waveform structure, waveform data scaling, programming examples, SCPI commands for downloading data, and a list of the different free download utilities.

프로그래밍 및 구문 가이드 2020-10-01

PDF PDF 823 KB
Keysight Technologies V2802A Option M81 – User’s and Service Guide
The Keysight V2802A Option M81 is an eight channel LO Distribution Instrument. It is designed for use with Keysight M9381A PXI VSG and M9391A PXI VSA product family. It facilitates the time or phase synchronization of a multi-channel source or signal analyzer measurement system by allowing them to share the same LO signal.

사용자 매뉴얼 2020-10-01

PDF PDF 9.78 MB
E8257D/67D and E8663D PSG Signal Generators Add Option UNY Installation Note
This installation not describes how to add Option UNY to an E8257D, E8663D (Analog) or E8267D (Vector) PSG Signal Generator that has either a standard crystal oscillator or Option UNX.

설치 매뉴얼 2020-10-01

PDF PDF 534 KB
M9383B VXG-m PXIe and M9384B VXG Microwave Signal Generators User Documentation (webhelp)
View the latest online help. Includes user-interface descriptions, programming information, SCPI commands, and more.

도움말 파일 2020-09-30

M9383B VXG-m PXIe and M9384B VXG Microwave Signal Generator User Documentation (.zip file)
Download the latest compressed (.zip) file for use on your PC. Includes user-interface descriptions, programming information, SCPI commands, and more.

도움말 파일 2020-09-30

M8199A 128/256 GSa/s Arbitrary Waveform Generator
The M8199A is a 128/256 GHz Arbitrary Waveform generator with 65 GHz nominal bandwidth, useable up to 80 GHz. The M8199A is the highest performing AWG as of today. It enables research engineers signal generation for terabit transmission applications up to 160 GBaud.

데이터시트 2020-09-28

M9415A VXT PXIe Vector Transceiver
This configuration guide contains information to help you configure your M9415A VXT PXIe vector transceiver to meet your requirements.

구성 가이드 2020-09-23

M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

데이터시트 2020-09-22

M9602A and M9603A PXIe Precision Source/Measure Units
This product fact sheet provides an overview of Keysight M9602A and M9603A PXIe Precision Source/Measure Unit, 15 MSa/s, 1 pA/100 fA, 60 V, 3.5 A DC/10.5 A pulse.

브로셔 2020-09-17

N5191A UXG X-Series Agile Signal Generator, Modified Version - Data Sheet
This data sheet provides a summary of key performance parameters for the modified version of the UXG signal generators.

데이터시트 2020-09-17

N5193A UXG Agile Signal Generator - Data Sheet
The UXG data sheet provides a summary of key performance parameters for UXG signal generators.

데이터시트 2020-09-17

PDF PDF 2.96 MB
PXI / AXIe Modular Products Catalog
Keysight modular PXI and AXIe test solutions help you test highly integrated devices with speed and accuracy. Find out which hardware and software best meet your needs and see time-saving document test solutions for specific measurement applications.

카탈로그 2020-09-15

S9130A Performance 5G Multi-Band Vector Transceiver
The Keysight S9130A Performance 5G Multi-Band Vector Transceiver covers FR1 (380 MHz to 8 or 12 GHz) along with a mmWave transceiver that covers FR2 (24.25 to 43.5 GHz).

구성 가이드 2020-09-14

M9384B VXG Microwave Signal Generator - Configuration Guide
This configuration guide contains information to help you configure your M9384B VXG microwave signal generator to meet your requirements.

구성 가이드 2020-09-03

PDF PDF 558 KB
E8257D/67D & E8663D PSG Signal Generators Service Guide
This service guide (pdf copy) describes how to troubleshoot the E8257D, E8267D, and E8663D PSG signal generator to the assembly level. It includes block diagrams, assembly replacement procedures, and a list of replaceable parts.

서비스 매뉴얼 2020-09-01

PDF PDF 12.25 MB
M9410A Vector Transceivers MIMO Measurement Demonstration
Learn how to make a MIMO measurement using the M9410A Vector Transceiver.

기본 데모 2020-08-30

M9383A PXIe Vector Signal Generator Soft Front Panel Help
Provides product introduction, a tour of the SFP user interface, how to procedures (for example, configuration, self-test, operational check), and troubleshooting.

도움말 파일 2020-08-27

CHM CHM 4.38 MB
Photovoltaic / Solar Array Simulation Solution
Photovoltaic / Solar Array Simulation Solution

데이터시트 2020-08-27

PDF PDF 1.05 MB
M9602 and M9603A PXIe Precision Source/Measure Units
This is a new datasheet for M9602/03A PXIe Precision Source/Measure Units.

데이터시트 2020-08-26

N5166B CXG RF Vector Signal Generator - Data Sheet
This data sheet describes the performance of the N5166B CXG RF vector signal generator, including RF and baseband generator performance, as well as the performance of the instrument options.

데이터시트 2020-08-25

M9614 and M9615A PXIe 5-Channel Precision Source/Measure Units - Startup Guide
Provides the product instruction and the installation procedure of the Keysight M9614A/M9615A PXIe 5-Channel Precision Source/Measure Unit.

설치 매뉴얼 2020-08-14

PDF PDF 2.31 MB

1 2 3 4 5 6 7 8 9 10 ... 다음