您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依主題

依內容類型

依產品分類

1-16 / 16

排序:
How wide range of resistivity can the 4339B measure when used with the 16008B?
The 4339B can measure surface resistivity up to 7 x 1017 Ω and volume resistivity up to 8 x 1018 Ω-cm, but it depends on the electrodes of the 16008B used.

FAQ 2010-07-02

搭配 Keysight 85070E 介電探棒套件使用的各種探棒,有什麼樣的頻率限制?理由何在?
Keysight 85070E 介電探棒選項 020、030 與 050,透過 3 GHz 的 Keysight E4991A 阻抗分析儀,可擁有最大頻率。

FAQ 2009-08-11

What is the electrical length value defined for the 16454A?
The electrical length of the 16454A has been preset to the E4991A as 0 mm.

FAQ 2008-05-20

Can the 16453A measure film materials thinner than 0.3 mm?
Measurement error due to air-gap significantly increases for thinner MUTs than 0.3 mm. Pre-forming electrodes on both sides of MUT can reduce the error.

FAQ 2008-05-20

Can I use somehow the 16453A for measurements up to 3 GHz?
No, the maximum usable frequency is 1 GHz because measurement uncertainty due to residual impedance of the 16453A rapidly increases at higher frequencies.

FAQ 2008-05-20

Why is it recommended to pre-form electrodes on both sides of thin film materials measured with the 16451B?
Pre-forming electrodes on both sides of film materials can minimize measurement errors due to air gaps between 16451B's electrodes and the material.

FAQ 2008-05-20

What are significant error sources when a thin film material is measured with the 16451B?
Small air gaps become primary error source for the permittivity measurement of thin materials.

FAQ 2008-05-20

如何測試44704A/44711B的雜訊底線規格

FAQ 2004-05-06

Sampling Rate and 44715A Frequency Measurements

FAQ 2002-06-27

Multiple 44702 DVMs Connected to One Computer

FAQ 2002-06-27

Accuracy With the Keysight 3852A and an External DMM

FAQ 2002-06-27

Maximum Number of Waveform Points for the 44726A

FAQ 2002-06-27

44701A with 44705F or 44708F, Accuracy Specifications

FAQ 2002-06-27

Keysight 3852A Rear Panel BNC Drive Specifications

FAQ 2002-06-27

44704A Input Filter Specs

FAQ 2002-06-27

Scan Speed Using the 44702A and the 44710A

FAQ 2002-06-27