这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

1-25 / 27

排序:
E4990A material measurement software - trial version
This program assists material measurements (permittivity or permeability) using the E4990A Impedance Analyzer with the 16451B Dielectric Test Fixture, the 16452A Liquid Test Fixture, and the 16454A Magnetic Material Test Fixture. This program is a VBA macro for Microsoft Excel, performs instrument setup and calibration, data transfer, parameter conversion, and data plot. Note: the expiration date of this trial version software is April. 10, 2018.

编程实例 2018-01-29

ZIP ZIP 5.68 MB
Dielectric Constant Measurement Program
The free software, E4980A Dielectric Constant Measurement Program is no longer available. Please use the N1500A material measurement suite. The trial license of N1500A is available.

编程实例 2017-02-21

[VBA 示例程序] 保存迹线数据 VBA

编程实例 2015-05-20

使用 VEE 实现触发同步的实例程序和视频教程
使用 VEE 实现触发同步的实例程序和视频教程

编程实例 2015-04-30

E4990A Sample Programs in Help
This is sample program files which are shown in the E4990A Help. See the E4990A Help for more detail.

编程实例 2014-05-15

ZIP ZIP 287.84 KB
[VBA Sample Program] ENA Data Transfer Program
This Microsoft Excel sample VBA program enables the ENA user to transfer the data to an external PC.

编程实例 2013-04-01

实用的 ENA 系列网络分析仪 VBA 程序库示例
查看并免费下载实用的 VBA 示例向导示例。

编程实例 2013-02-13

Sample program files: E5061B ENA Custom Multiport Switch Solution using L4491A (5990-9359EN)
Sample program files for Application note "Design Tutorial: E5061B ENA Custom Multiport Switch Solution using L4491A" (5990-9359EN)

编程实例 2012-08-16

[VBA Sample Program] Band Pass Filter (BPF) Test Demo VBA for E5061B/E5071C/E5072A

编程实例 2011-11-10

4294A Data Transfer Program (Excel VBA)
This program (a VBA macro for Microsoft Excel) transfers the measurement data and the display image from the 4294A to a PC.

编程实例 2011-10-06

E4980A 数据传输程序(Excel VBA)
该程序(Microsoft Excel 的 VBA 宏)可将列表扫描测量数据从 E4980A 传输到 PC。

编程实例 2011-07-06

[VBA Sample Program] E5061B Impedance Measurement Assistant VBA

编程实例 2011-04-11

E5061B Sample Programs in Help
This is sample program files which are shown in the E5061B Help. See the E5061B Help for more detail.

编程实例 2010-06-29

Sample Programs for the E4980A

编程实例 2009-09-03

Sample Programs for the 4285A
Sample Programs for the 4285A

编程实例 2008-07-25

Sample Programs for the 4263B
Sample Programs for the 4263B

编程实例 2008-06-25

Sample Programs for the 4338B
Sample Programs for the 4338B

编程实例 2008-06-25

Sample Programs for the 4268A
Sample Programs for the 4268A

编程实例 2008-06-25

Sample Programs for the 4284A
Sample Programs for the 4284A

编程实例 2008-06-25

Sample Programs for the 4339B
Sample Programs for the 4339B

编程实例 2008-06-25

Sample Programs for the 4396B
Sample Programs for the 4396B

编程实例 2008-06-25

Sample Programs for the 4294A
Sample Programs for the 4294A

编程实例 2008-06-25

Sample Programs for the 4395A
Sample Programs for the 4395A

编程实例 2008-06-25

Sample Programs for the 4288A
Sample Programs for the 4288A

编程实例 2008-06-25

Sample Programs for the E4991A
Sample Programs for the E4991A

编程实例 2008-06-25

1 2 下一页