Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

1-25 de 27

Sort:
E4980A/AL Data Transfer Program (Excel VBA)
This program (a VBA macro for Microsoft Excel) transfers the list sweep measurement data from the E4980A to a PC.

Exemplo de programação 2018-06-14

E4990A material measurement software - trial version
This program assists material measurements (permittivity or permeability) using the E4990A Impedance Analyzer with the 16451B Dielectric Test Fixture, the 16452A Liquid Test Fixture, and the 16454A Magnetic Material Test Fixture. This program is a VBA macro for Microsoft Excel, performs instrument setup and calibration, data transfer, parameter conversion, and data plot. Note: the expiration date of this trial version software is April. 10, 2018.

Exemplo de programação 2018-01-29

ZIP ZIP 5.68 MB
Dielectric Constant Measurement Program
The free software, E4980A Dielectric Constant Measurement Program is no longer available. Please use the N1500A material measurement suite. The trial license of N1500A is available.

Exemplo de programação 2017-02-21

[VBA Sample Program] Save Trace Data VBA

Exemplo de programação 2015-05-20

Sample program and video tutorial for trigger synchronization using VEE

Exemplo de programação 2015-04-04

E4990A Sample Programs in Help
This is sample program files which are shown in the E4990A Help. See the E4990A Help for more detail.

Exemplo de programação 2014-05-15

ZIP ZIP 287.84 KB
[VBA Sample Program] ENA Data Transfer Program
This Microsoft Excel sample VBA program enables the ENA user to transfer the data to an external PC.

Exemplo de programação 2013-04-01

Useful Sample VBA Libraries for ENA Series Network Analyzers
Take a look and download useful free sample VBA wizards.

Exemplo de programação 2013-02-13

Sample program files: E5061B ENA Custom Multiport Switch Solution using L4491A (5990-9359EN)
Sample program files for Application note "Design Tutorial: E5061B ENA Custom Multiport Switch Solution using L4491A" (5990-9359EN)

Exemplo de programação 2012-08-16

[VBA Sample Program] Band Pass Filter (BPF) Test Demo VBA for E5061B/E5071C/E5072A

Exemplo de programação 2011-11-10

4294A Data Transfer Program (Excel VBA)
This program (a VBA macro for Microsoft Excel) transfers the measurement data and the display image from the 4294A to a PC.

Exemplo de programação 2011-10-06

[VBA Sample Program] E5061B Impedance Measurement Assistant VBA

Exemplo de programação 2011-04-11

E5061B Sample Programs in Help
This is sample program files which are shown in the E5061B Help. See the E5061B Help for more detail.

Exemplo de programação 2010-06-29

Sample Programs for the E4980A

Exemplo de programação 2009-09-03

Sample Programs for the 4285A
Sample Programs for the 4285A

Exemplo de programação 2008-07-25

Sample Programs for the 4288A
Sample Programs for the 4288A

Exemplo de programação 2008-06-25

Sample Programs for the 4294A
Sample Programs for the 4294A

Exemplo de programação 2008-06-25

Sample Programs for the 4395A
Sample Programs for the 4395A

Exemplo de programação 2008-06-25

Sample Programs for the 4338B
Sample Programs for the 4338B

Exemplo de programação 2008-06-25

Sample Programs for the 4287A
Sample Programs for the 4287A

Exemplo de programação 2008-06-25

Sample Programs for the 4396B
Sample Programs for the 4396B

Exemplo de programação 2008-06-25

Sample Programs for the E4991A
Sample Programs for the E4991A

Exemplo de programação 2008-06-25

Sample Programs for the 4284A
Sample Programs for the 4284A

Exemplo de programação 2008-06-25

Sample Programs for the 4339B
Sample Programs for the 4339B

Exemplo de programação 2008-06-25

Sample Programs for the 4268A
Sample Programs for the 4268A

Exemplo de programação 2008-06-25

1 2 Avançar