Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

1-25 de 49

Sort:
Keysight Basic Instruments November 2019 - January 2020
This Basic Instruments flyer includes a promotion for a free scope probe.

Brochura 2019-11-05

PDF PDF 7.73 MB
E5061B ENA Series Vector Network Analyzer - Product Fact Sheet
This configuration guide describes standard configurations, options, accessories, upgrade kits and compatible peripherals for the Keysight E5080B ENA Series Vector Network Analyzer.

Brochura 2019-05-30

PDF PDF 395 KB
E4990A Impedance Analyzer 20 Hz to 10/20/30/50/120 MHz - Brochure
This brochure introduces overview and key features of the E4990A Impedance analyzer. The E4990A provide the best performance in the industry and five frequency options (20 Hz to 10/20/30/50/120 MHz).

Brochura 2018-11-23

PDF PDF 5.88 MB
E4991B Impedance Analyzer - Brochure
This brochure introduces overview and key features of the E4991B Impedance analyzer. The E4991B provide the best performance in the industry and three frequency options (1 GHz to 500M/1 G/3 GHz).

Brochura 2018-11-22

PDF PDF 6.61 MB
Measuring Dielectric Properties Using Keysight's Materials Measurement Solutions - Brochure
Quick guide for Keysight materials measurement solutions that can characterize the material under test by measuring dielectric properties such as permittivity and permeability.

Brochura 2018-04-08

PDF PDF 1.65 MB
E4980AL Precision LCR Meter - Brochure
This brochure provides an overview for the E4980AL Precision LCR Meter.

Brochura 2018-02-12

PDF PDF 4.10 MB
E4980A Precision LCR Meter 20 Hz to 2 MHz - Brochure
This brochure provides an overview, specifications and ordering information for the E4980A Precision LCR Meter.

Brochura 2018-02-12

PDF PDF 3.61 MB
Handheld Test Tools – Brochure
This document provides a quick summary of Keysight's handheld models.

Brochura 2017-12-05

PDF PDF 3.71 MB
E4980AL Precision LCR Meter 20 Hz to 300 kHz/500 kHz/1 MHz - Product Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for E4980A (or E4980AL) Precision LCR Meter.

Brochura 2017-08-15

PDF PDF 378 KB
Reach Higher in RF—with Confidence - Flyer
Portfolio of RF products sold thru distribution

Brochura 2017-07-20

PDF PDF 763 KB
[Power Device] Switching circuit design techniques using power devices such as GaN and SiC
Are you missing out on a better design technique, thinking in the following way?

Brochura 2016-12-28

PDF PDF 518 KB
E4981A Capacitance Meter 120 Hz/1 kHz/1 MHz - Product Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for E4981A Capacitance Meter.

Materiais promocionais 2016-12-14

PDF PDF 508 KB
E5061B Network Analyzer, 100 kHz to 1.5 GHz/3 GHz, 5 Hz to 3 GHz - Brochure
This brochure introduces overview of the E5061B network analyzer, including its RF NA options (100 kHz to 1.5/3 GHz), LF-RF NA option (5 Hz to 3 GHz), and impedance analysis option.

Brochura 2016-03-23

PDF PDF 6.45 MB
E4981A Capacitance Meter - Brochure
This brochure provides an overview of the E4981A 120 Hz/1 kHz/1 MHz Capacitance Meter.

Brochura 2016-03-23

PDF PDF 2.30 MB
E4982A LCR Meter - Brochure
This brochure introduces overview of the E4982A LCR meter.

Brochura 2016-03-23

PDF PDF 8.50 MB
Wireless Power Transfer Analysis with Keysight ENA Series Network Analyzers - Flyer
This two-page flyer summarizes benefits of option 006 wireless power transfer analysis solution available in Keysight E5072A/E5061B/E5063A ENA series network analyzers

Materiais promocionais 2015-09-01

PDF PDF 1.59 MB
Accelerate Your MEMS Device Development & Manufacturing Efficiency Using Impedance Test Instruments
This brochure describes a general overview of Keysight’s capabilities in MEMS device testing and generates awareness of Keysight impedance MEMS test solution to customer.

Brochura 2015-08-25

PDF PDF 1.70 MB
Ferramentas de Teste de Mão - Brochura
Este documento é uma versão compacta da Brochura HH que fornece um rápido resumo de todos os modelos de ferramentas de mão.

Brochura 2015-06-18

PDF PDF 453 KB
Ferramentas de Teste de Mão - Brochura
Este documento é uma versão compacta da Brochura HH que fornece um rápido resumo de todos os modelos de ferramentas de mão.

Brochura 2015-06-18

PDF PDF 453 KB
E4982A LCR Meter 1 MHz to 3 GHz - Product Fact Sheet
The Keysight E4982A LCR meter provides the best performance for the passive component manufacturing such as SMD inductors and EMI filters, where impedance testing at high frequencies is required.

Materiais promocionais 2015-03-27

PDF PDF 488 KB
E4980AL Precision LCR Meter versus IET 1920 LCR Meter - Competitive Comparison
Side-by-side comparison of features and specifications between a Keysight E4980AL and a IET 1920 LCR meter.

Comparação Competitiva 2014-12-02

PDF PDF 489 KB
E4980AL Precision LCR Meter versus HAMEG HM8118 LCR Meter - Competitive Comparison
Side-by-side comparison of features and specifications between a Keysight E4980AL and a HAMEG HM8118 LCR meter.

Comparação Competitiva 2014-12-02

PDF PDF 498 KB
E4980AL Precision LCR Meter versus Hioki IM3533-01 LCR Meter - Competitive Comparison
Side-by-side comparison of features and specifications between a Keysight E4980AL and a Hioki IM3533-01 LCR meter.

Comparação Competitiva 2014-12-02

PDF PDF 492 KB
E4980AL Precision LCR Meter versus WK 43100 LCR Meter - Competitive Comparison
Side-by-side comparison of features and specifications between a Keysight E4980AL and a WK 43100 LCR meter.

Comparação Competitiva 2014-12-02

PDF PDF 507 KB
Medidor de LCR de Precisão E4980A de 20 Hz a 2 MHz - Brochura
Esta brochura promove, visão geral, especificações e informações para pedidos para o Medidor de LCR de Precisão E4980A.

Brochura 2014-12-02

PDF PDF 335 KB

1 2 Avançar